Menu Search

Tapered Knobs

In stock

Tapered Conical Knobs have a flat top and narrows as the knob reaches the base. The cone design is durable and resistant to oils, fuels, and greases for use on shift or control levers, machine tools, jigs, fixtures, and push-pull rods.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability Knob Length Thread Size Knob Style End Type Mount Type Mount Style View
Request the lead time here
21.0 mm
M5
Tapered Knob
Conical
Through Hole
Female
Request the lead time here
35.0 mm
M8
Tapered Knob
Conical
Through Hole
Female
28 In stock
38.0 mm
M10
Tapered Knob
Conical
Through Hole
Female
419 In stock
21.0 mm
M5
Tapered Knob
Conical
Threaded Insert
Female
Request the lead time here
25.0 mm
M6
Tapered Knob
Conical
Through Hole
Female
Request the lead time here
43.0 mm
M12
Tapered Knob
Conical
Threaded Insert
Female
17 In stock
25.0 mm
M6
Tapered Knob
Conical
Threaded Insert
Female
466375 18 In stock
38.0 mm
M10
Tapered Knob
Conical
Threaded Insert
Female
15 In stock
33.0 mm
M8
Tapered Knob
Conical
Threaded Insert
Female
20 In stock
43.5 mm
M12
Tapered Knob
Conical
Through Hole
Female
Request the lead time here
M6;M8
Self Tapping
Request the lead time here
M10;M12
Self Tapping
Request the lead time here
102.0 mm
M12
Long Tapered Knob
Conical
Threaded Stud
Male
Request the lead time here
65.0 mm
M10
Long Tapered Knob
Conical
Threaded Stud
Male
Request the lead time here
116.0 mm
M12
Long Tapered Knob
Conical
Threaded Blind Hole
Female
Request the lead time here
50.0 mm
M6
Long Tapered Knob
Conical
Threaded Blind Hole
Female
Request the lead time here
90.0 mm
M12
Long Tapered Knob
Conical
Threaded Blind Hole
Female
Request the lead time here
80.0 mm
M10
Long Tapered Knob
Conical
Threaded Blind Hole
Female
Request the lead time here
50.0 mm
M8
Long Tapered Knob
Conical
Threaded Blind Hole
Female
Request the lead time here
60.0 mm
M8
Long Tapered Knob
Conical
Threaded Blind Hole
Female
  • of 3
Tapered Knob - Thread Size - M5 ; Knob Length - 21.0 mm | 0.827 in ; Knob Diameter - 16.0 mm | 0.63 in ; Mount Type - Through Hole

466377


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Insert Material
    Nylon
  • Knob Style
    Tapered Knob
  • Material
    PA
Tapered Knob - Thread Size - M8 ; Knob Length - 35.0 mm | 1.378 in ; Knob Diameter - 24.0 mm | 0.945 in ; Mount Type - Through Hole

466379


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Insert Material
    Nylon
  • Knob Style
    Tapered Knob
  • Material
    PA
Tapered Knob - Thread Size - M10 ; Knob Length - 38.0 mm | 1.496 in ; Knob Diameter - 28.0 mm | 1.102 in ; Mount Type - Through Hole

466380


Stock Levels
28 In stock
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Insert Material
    Nylon
  • Knob Style
    Tapered Knob
  • Material
    PA
Tapered Knob - Thread Size - M5 ; Knob Length - 21.0 mm | 0.827 in ; Knob Diameter - 16.0 mm | 0.63 in ; Mount Type - Threaded Insert

466372


Stock Levels
419 In stock
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Insert Material
    Nylon
  • Knob Style
    Tapered Knob
  • Material
    PA
Tapered Knob - Thread Size - M6 ; Knob Length - 25.0 mm | 0.984 in ; Knob Diameter - 19.0 mm | 0.748 in ; Mount Type - Through Hole

466378


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Insert Material
    Nylon
  • Knob Style
    Tapered Knob
  • Material
    PA
Tapered Knob - Thread Size - M12 ; Knob Length - 43.0 mm | 1.693 in ; Knob Diameter - 31.5 mm | 1.24 in ; Mount Type - Threaded Insert

466376


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Insert Material
    Nylon
  • Knob Style
    Tapered Knob
  • Material
    PA
Tapered Knob - Thread Size - M6 ; Knob Length - 25.0 mm | 0.984 in ; Knob Diameter - 18.0 mm | 0.709 in ; Mount Type - Threaded Insert

466373


Stock Levels
17 In stock
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Insert Material
    Nylon
  • Knob Style
    Tapered Knob
  • Material
    PA
Tapered Knob - Thread Size - M10 ; Knob Length - 38.0 mm | 1.496 in ; Knob Diameter - 28.0 mm | 1.102 in ; Mount Type - Threaded Insert

466375


Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Insert Material
    Nylon
  • Knob Style
    Tapered Knob
  • Material
    PA
Tapered Knob - Thread Size - M8 ; Knob Length - 33.0 mm | 1.299 in ; Knob Diameter - 24.0 mm | 0.945 in ; Mount Type - Threaded Insert

466374


Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Insert Material
    Nylon
  • Knob Style
    Tapered Knob
  • Material
    PA
Tapered Knob - Thread Size - M12 ; Knob Length - 43.5 mm | 1.713 in ; Knob Diameter - 32.0 mm | 1.26 in ; Mount Type - Through Hole

466381


Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Insert Material
    Nylon
  • Knob Style
    Tapered Knob
  • Material
    PA
Tapered Knob - Self Tapping; Knob Diameter 35.1 mm | 1.382 in; Thread Size M6;M8; PP; Black

KN4X-5X-S3-----


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Insert Material
    Self Tapping
  • Material
    PP
  • Mount Type
    Self Tapping
Tapered Knob - Self Tapping; Knob Diameter 41.4 mm | 1.63 in; Thread Size M10;M12; TPE; Black

KN6X-8X-S5--S--


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    No Finish
  • Insert Material
    Self Tapping
  • Material
    PP
  • Mount Type
    Self Tapping
Tapered Knob - Thread Size - M12 ; Knob Length - 102.0 mm | 4.016 in ; Knob Diameter - 31.0 mm | 1.22 in ; Mount Type - Threaded Stud

1219156


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Gloss
  • Knob Style
    Long Tapered Knob
  • Material
    Phenolic
Tapered Knob - Thread Size - M10 ; Knob Length - 65.0 mm | 2.559 in ; Knob Diameter - 23.0 mm | 0.906 in ; Mount Type - Threaded Stud

1219167


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Gloss
  • Knob Style
    Long Tapered Knob
  • Material
    Phenolic
Tapered Knob - Thread Size - M12 ; Knob Length - 116.0 mm | 4.567 in ; Knob Diameter - 29.0 mm | 1.142 in ; Mount Type - Threaded Blind Hole

1219159


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Gloss
  • Knob Style
    Long Tapered Knob
  • Material
    Phenolic
Tapered Knob - Thread Size - M6 ; Knob Length - 50.0 mm | 1.969 in ; Knob Diameter - 21.0 mm | 0.827 in ; Mount Type - Threaded Blind Hole

1219165


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Gloss
  • Knob Style
    Long Tapered Knob
  • Material
    Phenolic
Tapered Knob - Thread Size - M12 ; Knob Length - 90.0 mm | 3.543 in ; Knob Diameter - 28.0 mm | 1.102 in ; Mount Type - Threaded Blind Hole

1219178


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Gloss
  • Knob Style
    Long Tapered Knob
  • Material
    Phenolic
Tapered Knob - Thread Size - M10 ; Knob Length - 80.0 mm | 3.15 in ; Knob Diameter - 26.0 mm | 1.024 in ; Mount Type - Threaded Blind Hole

1340351


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Knob Style
    Long Tapered Knob
  • Material
    PA
  • Mount Style
    Female
Tapered Knob - Thread Size - M8 ; Knob Length - 50.0 mm | 1.969 in ; Knob Diameter - 21.0 mm | 0.827 in ; Mount Type - Threaded Blind Hole

1219166


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Finish
    Gloss
  • Knob Style
    Long Tapered Knob
  • Material
    Phenolic
Tapered Knob - Thread Size - M8 ; Knob Length - 60.0 mm | 2.362 in ; Knob Diameter - 23.0 mm | 0.906 in ; Mount Type - Threaded Blind Hole

1340347


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • End Type
    Conical
  • Knob Style
    Long Tapered Knob
  • Material
    PA
  • Mount Style
    Female