Tapered Conical Knobs have a flat top and narrows as the knob reaches the base. The cone design is durable and resistant to oils, fuels, and greases for use on shift or control levers, machine tools, jigs, fixtures, and push-pull rods.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Length | Thread Size | Knob Style | End Type | Mount Type | Mount Style | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.7094 - $1.3069 | Request the lead time here |
|
M6
|
|
|
|
|
||
| $1.3513 - $2.4892 | Request the lead time here |
|
M8
|
|
|
|
|
||
| $1.5878 - $2.9249 | 15 In stock |
|
M8
|
|
|
|
|
||
| $2.0945 - $3.8584 | 20 In stock |
|
M12
|
|
|
|
|
||
| $1.7061 - $3.1428 | 28 In stock |
|
M10
|
|
|
|
|
||
| $0.6925 - $1.2758 | 419 In stock |
|
M5
|
|
|
|
|
||
| $0.7771 - $1.4313 | 17 In stock |
|
M6
|
|
|
|
|
||
| $2.1622 - $3.9829 | Request the lead time here |
|
M12
|
|
|
|
|
||
| $0.625 - $1.1512 | Request the lead time here |
|
M5
|
|
|
|
|
||
| $8.0034 - $8.868 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Long Tapered Knob
|
Conical
|
Threaded Blind Hole
|
Female
|
||
| $8.8159 - $9.7683 | Request the lead time here |
3.15 in
80.0 mm
|
M12
|
Long Tapered Knob
|
Conical
|
Threaded Blind Hole
|
Female
|
||
| $15.9614 - $17.6858 | Request the lead time here |
4.016 in
102.0 mm
|
M14
|
Long Tapered Knob
|
Conical
|
Threaded Blind Hole
|
Female
|
||
| $8.7987 - $9.7493 | Request the lead time here |
2.559 in
65.0 mm
|
M8
|
Long Tapered Knob
|
Conical
|
Threaded Blind Hole
|
Female
|
||
| $3.2829 - $3.6376 | Request the lead time here |
1.969 in
50.0 mm
|
M6
|
Long Tapered Knob
|
Conical
|
Threaded Blind Hole
|
Female
|
||
| $5.4891 - $6.082 | Request the lead time here |
3.543 in
90.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Threaded Blind Hole
|
Female
|
||
| $9.8793 - $10.9465 | Request the lead time here |
2.559 in
65.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Threaded Blind Hole
|
Female
|
||
| $4.6602 - $5.1637 | Request the lead time here |
2.756 in
70.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Threaded Blind Hole
|
Female
|
||
| $13.6002 - $15.0694 | Request the lead time here |
3.543 in
90.0 mm
|
M10
|
Long Tapered Knob
|
Conical
|
Threaded Blind Hole
|
Female
|
||
| $20.0409 - $22.206 | Request the lead time here |
4.016 in
102.0 mm
|
M12
|
Long Tapered Knob
|
Conical
|
Threaded Blind Hole
|
Female
|
||
| $3.6696 - $4.0661 | Request the lead time here |
2.756 in
70.0 mm
|
M8
|
Long Tapered Knob
|
Conical
|
Threaded Blind Hole
|
Female
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue