Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. Metric threads are available, with a cylindrical inner and outer diameter precise in millimetres. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Threaded Length | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $1.8071 - $3.3289 | Request the lead time here |
1.13 in
28.7 mm
|
|
M20
|
||
| $2.5764 - $4.746 | 100 In stock |
0.988 in
25.1 mm
|
|
M16
|
||
| $1.7472 - $3.2187 | Request the lead time here |
1 in
25.4 mm
|
|
M18
|
||
| $0.2468 - $0.6173 | 155 In stock |
1.024 in
26.0 mm
|
|
M20 x 1.5
|
||
| $0.213 - $0.2358 | 409 In stock |
0.669 in
17.0 mm
|
|
M12 x 1.5
|
||
| $0.4241 - $1.0605 | 18 In stock |
1.575 in
40.0 mm
|
|
M32 x 1.5
|
||
| $0.5435 - $1.0012 | 17 In stock |
1.89 in
48.0 mm
|
|
M38 x 1.5
|
||
| $0.6812 - $1.2549 | 250 In stock |
1.969 in
50.0 mm
|
|
M42 X 2.0
|
||
| $0.2305 - $0.4246 | 13 In stock |
0.866 in
22.0 mm
|
|
M14 x 1.5
|
||
| 498548 | $0.4233 - $1.0584 | 10 In stock |
1.496 in
38.0 mm
|
|
M30 X 2.0
|
|
| $0.5092 - $1.2729 | 3250 In stock |
1.575 in
40.0 mm
|
|
M33 X 2.0
|
||
| $0.2193 - $0.243 | 3166 In stock |
0.669 in
17.0 mm
|
|
M12 x 1
|
||
| $0.381 - $0.7017 | 36 In stock |
1.299 in
33.0 mm
|
|
M27 X 2.0
|
||
| $0.5544 - $1.0212 | 167 In stock |
1.772 in
45.0 mm
|
|
M36 x 1.5
|
||
| $0.2207 - $0.5519 | 511 In stock |
0.945 in
24.0 mm
|
|
M18 x 1.5
|
||
| $0.3742 - $0.9355 | 7 In stock |
1.496 in
38.0 mm
|
|
M30 x 1.5
|
||
| $0.5124 - $1.2811 | 10 In stock |
1.772 in
45.0 mm
|
|
M36 X 2.0
|
||
| $0.2592 - $0.2871 | 7 In stock |
1.102 in
28.0 mm
|
|
M22 x 1.5
|
||
| $0.1485 - $0.2736 | 165 In stock |
0.492 in
12.5 mm
|
|
M8 x 1
|
||
| $0.7712 - $1.4208 | 74 In stock |
2.165 in
55.0 mm
|
|
M48 X 2.0