Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.
Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Material | Special Offer | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.8713 - $3.447 | 380 In stock |
|
Red
|
LDPE
|
|
1-3/4 in
|
0.941 in
23.9 mm
|
||
| $0.9655 - $1.7785 | 1050 In stock |
|
Red
|
LDPE
|
|
1-1/2 in
|
0.752 in
19.1 mm
|
||
| $0.4606 - $0.5104 | Request the lead time here |
|
Red
|
PE
|
|
3/4 in
|
0.484 in
12.3 mm
|
||
| $0.6909 - $0.7656 | 660 In stock |
|
Red
|
PE
|
|
1-1/4 in
|
0.5 in
12.7 mm
|
||
| $0.1738 - $0.3203 | 87 In stock |
|
Red
|
LDPE
|
|
3/8 in
|
0.469 in
11.9 mm
|
||
| $0.2694 - $0.4961 | 21050 In stock |
|
Red
|
LDPE
|
|
3/4 in
|
0.866 in
22.0 mm
|
||
| 601 | $0.2277 - $0.4196 | 709 In stock |
|
Red
|
LDPE
|
|
1/4 in
|
0.531 in
13.5 mm
|
|
| Request the lead time here |
|
Red
|
PE
|
|
5/8 in
|
0.394 in
10.0 mm
|
|||
| $1.8903 - $3.4822 | 3171 In stock |
|
Red
|
LDPE
|
|
1-7/8 in
|
1 in
25.4 mm
|
||
| $0.195 - $0.3592 | 7329 In stock |
|
Red
|
LDPE
|
|
1/2 in
|
0.469 in
11.9 mm
|
||
| CD10 | $0.1858 - $0.3423 | 1970 In stock |
|
Red
|
LDPE
|
|
7/8 in
|
0.681 in
17.3 mm
|
|
| $0.251 - $0.4623 | 11087 In stock |
|
Red
|
LDPE
|
|
3/4 in
|
0.571 in
14.5 mm
|
||
| $0.6393 - $1.1777 | 950 In stock |
|
Red
|
LDPE
|
|
1-5/8 in
|
0.909 in
23.1 mm
|
||
| $0.4398 - $0.8103 | 19413 In stock |
|
Red
|
LDPE
|
|
1-1/16 in
|
0.752 in
19.1 mm
|
||
| $0.1759 - $0.3241 | 16297 In stock |
|
Red
|
LDPE
|
|
7/16 in
|
0.469 in
11.9 mm
|
||
| $0.332 - $0.6117 | Request the lead time here |
0.787 in
20.0 mm
|
Yellow
|
HDPE
|
|
1/2
|
0.571 in
14.5 mm
|
||
| $0.3383 - $0.6233 | Request the lead time here |
1.26 in
32.0 mm
|
Yellow
|
HDPE
|
|
1-1/16
|
0.906 in
23.0 mm
|
||
| $0.3131 - $0.5767 | Request the lead time here |
1.142 in
29.0 mm
|
Yellow
|
HDPE
|
|
7/8
|
0.787 in
20.0 mm
|
||
| $0.6921 - $1.2751 | Request the lead time here |
0.827 in
21.0 mm
|
Yellow
|
HDPE
|
|
5/8
|
0.709 in
18.0 mm
|
||
| $0.9888 - $1.8215 | Request the lead time here |
1.181 in
30.0 mm
|
Yellow
|
HDPE
|
|
1-5/16
|
0.866 in
22.0 mm