Menu Search

BSP Threads Threaded Protection Cap

Red LDPE 600 SERIES caps have a half formed thread to enable them to screw on to male BSP fittings. They are used where a positive fit and easy removal is required, or when re-use is necessary.
Item code:

605

29529 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.6308
1000 - 4999 $0.3604
5000 + $0.3423
Standard pack: 1000

Order in multiple of 100

Total price

$63.08

100 x $0.6308

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Red
Overall Height 26.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us