Menu Search

Threaded Protection Caps - UNF/JIC Threads

In stock

Threaded Protection Caps for UNF /JIC Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection cap protects flared and flare less from contaminants like dirt, dust, debris, and moisture out of the hole.

Features a knurled head design that makes them easy to install and remove by hand by twisting them or pushing them in on the pipe or tube. They are ideal for UNF/JIC threads, and if you pick the yellow option, they are made of HDPE and have a long profile, which allows for more threading turns. It can withstand temperatures between Min. -30C, Max. +80C. The range of Protection caps can be used in various applications, including hydraulic and pneumatic systems, automotive, and industrial applications.

  • Material: HDPE, LDPE, PE
  • Colour: Yellow, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
53 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Material Special Offer Compatible Thread Sizes (All) Overall Height View
Request the lead time here
36.5 mm
Yellow
HDPE
13/16
23.0 mm
Request the lead time here
24.0 mm
Yellow
HDPE
1-1/16
19.0 mm
900 In stock
21.0 mm
Yellow
HDPE
9/16
15.0 mm
Request the lead time here
41.0 mm
Yellow
HDPE
1-3/8
16.0 mm
Request the lead time here
27.0 mm
Yellow
HDPE
13/16
22.0 mm
Request the lead time here
23.0 mm
Yellow
HDPE
1-1/16
10.0 mm
Request the lead time here
44.5 mm
Yellow
HDPE
1-1/2
22.5 mm
Request the lead time here
25.0 mm
Yellow
HDPE
3/4
19.0 mm
4468 In stock
Red
LDPE
1/2 in
20.1 mm
47511 In stock
Red
LDPE
3/8 in
14.7 mm
4640 In stock
Red
LDPE
1/8 in
14.2 mm
2230 In stock
Red
LDPE
1.000 in
26.0 mm
Request the lead time here
Red
LDPE
1-1/16 in
19.1 mm
4000 In stock
Red
PE
5/8 in
11.3 mm
14115 In stock
38.9 mm
Red
LDPE - PIR
21.7 mm
365 In stock
44.8 mm
Red
LDPE - PIR
22.0 mm
64512 In stock
18.2 mm
Red
LDPE - PIR
15.6 mm
68613 In stock
14.5 mm
Red
LDPE - PIR
13.5 mm
28452 In stock
21.7 mm
Red
LDPE - PIR
13.8 mm
45357 In stock
13.3 mm
Red
LDPE - PIR
12.9 mm
  • of 3
Threaded Protection Cap - UNF Threads ; 13/16 Threaded Height 21.0 mm | 0.827 in; Yellow; HDPE

9309000


Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    13/16
  • Threaded Height
    21.0 mm
Threaded Protection Cap - UNF Threads ; 1-1/16 Threaded Height 16.5 mm | 0.65 in; Yellow; HDPE

9304000


Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-1/16
  • Threaded Height
    16.5 mm
Threaded Protection Cap - UNF Threads ; 9/16 Threaded Height 13.0 mm | 0.512 in; Yellow; HDPE

9302000


Stock Levels
900 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    9/16
  • Threaded Height
    13.0 mm
Threaded Protection Cap - UNF Threads ; 1-3/8 Threaded Height 14.0 mm | 0.551 in; Yellow; HDPE

9310000


Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-3/8
  • Threaded Height
    14.0 mm
Threaded Protection Cap - UNF Threads ; 13/16 Threaded Height 20.0 mm | 0.787 in; Yellow; HDPE

9305500


Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    13/16
  • Threaded Height
    20.0 mm
Threaded Protection Cap - UNF Threads ; 1-1/16 Threaded Height 8.5 mm | 0.335 in; Yellow; HDPE

9305000


Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-1/16
  • Threaded Height
    8.5 mm
Threaded Protection Cap - UNF Threads ; 1-1/2 Threaded Height 20.0 mm | 0.787 in; Yellow; HDPE

9311000


Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-1/2
  • Threaded Height
    20.0 mm
Threaded Protection Cap - UNF Threads ; 3/4 Threaded Height 17.0 mm | 0.669 in; Yellow; HDPE

9306000


Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    3/4
  • Threaded Height
    17.0 mm
BSP Threads Threaded Protection Cap Compatible Thread Sizes 1/2 in

603


Stock Levels
4468 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1/2 in
  • Overall Height
    20.1 mm
BSP Threads Threaded Protection Cap Compatible Thread Sizes 3/8 in

602


Stock Levels
47511 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    3/8 in
  • Overall Height
    14.7 mm
BSP Threads Threaded Protection Cap Compatible Thread Sizes 1/8 in

600


Stock Levels
4640 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1/8 in
  • Overall Height
    14.2 mm
BSP Threads Threaded Protection Cap Compatible Thread Sizes 1.000 in

605


Stock Levels
2230 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1.000 in
  • Overall Height
    26.0 mm
JIC Threads Threaded Protection Cap Compatible Thread Sizes 1-1/16 in

CD12A


Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    1-1/16 in
  • Compatible Thread Standard
    JIC Threads
JIC Threads Threaded Protection Cap Compatible Thread Sizes 5/8 in

CD066


Stock Levels
4000 In stock
Attributes
  • Fitting Style
    Threaded
  • Full Material
    Polyethylene
  • Colour
    Red
  • Compatible Thread Sizes (All)
    5/8 in
  • Compatible Thread Standard
    JIC Threads
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10185


Stock Levels
14115 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    38.9 mm
  • Overall Height
    21.7 mm
  • Pitch/TPI
    12 TPI
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

11053


Stock Levels
365 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    44.8 mm
  • Overall Height
    22.0 mm
  • Pitch/TPI
    12 TPI
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10653


Stock Levels
64512 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    18.2 mm
  • Overall Height
    15.6 mm
  • Pitch/TPI
    18 TPI
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10528


Stock Levels
68613 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    14.5 mm
  • Overall Height
    13.5 mm
  • Pitch/TPI
    20 TPI
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

12847


Stock Levels
28452 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    21.7 mm
  • Overall Height
    13.8 mm
  • Pitch/TPI
    16 TPI
Threaded Protection Cap - UNF ThreadsJIC Threads ; ; Red; LDPE - PIR

10332


Stock Levels
45357 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Overall Diameter
    13.3 mm
  • Overall Height
    12.9 mm
  • Pitch/TPI
    20 TPI