Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Knurled Style Thumb Screw Knobs can be press-fit onto screws to create a small knob for clamping or securing. These knobs can be used with any length screw and the knurled edge is easily gripped for tightening and loosening.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Knob Style | Compatible Screw SizeTEST | Type | Base Diameter | Compatible Screw Sizes | View | |
|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
0.654 in
16.6 mm
|
Round
|
|
Thumb Screw Knobs
|
|
|
|||
| Request the lead time here |
0.654 in
16.6 mm
|
Round
|
|
Thumb Screw Knobs
|
|
|
|||
| $0.1825 - $0.1922 | 9 In stock |
0.669 in
17.0 mm
|
|
|
1
|
0.315 in
8.0 mm
|
|
||
| $0.2654 - $0.2794 | Request the lead time here |
0.984 in
25.0 mm
|
|
|
2
|
0.394 in
10.0 mm
|
|
||
| $0.2036 - $0.2144 | 20 In stock |
0.787 in
20.0 mm
|
|
|
1
|
0.315 in
8.0 mm
|
|
||
| $0.3602 - $0.3791 | Request the lead time here |
0.984 in
25.0 mm
|
|
|
1
|
0.512 in
13.0 mm
|
|
||
| $0.3766 - $0.3963 | Request the lead time here |
1.417 in
36.0 mm
|
|
|
2
|
0.512 in
13.0 mm
|
|
||
| $0.1437 - $0.1512 | Request the lead time here |
0.512 in
13.0 mm
|
|
|
3
|
0.276 in
7.0 mm
|
|
||
| $0.1752 - $0.1843 | Request the lead time here |
0.669 in
17.0 mm
|
|
|
1
|
0.315 in
8.0 mm
|
|
||
| $0.297 - $0.3126 | Request the lead time here |
1.417 in
36.0 mm
|
|
|
3
|
0.63 in
16.0 mm
|
|
||
| $0.2813 - $0.2962 | Request the lead time here |
1.417 in
36.0 mm
|
|
|
2
|
0.669 in
17.0 mm
|
|
||
| $0.1381 - $0.1454 | Request the lead time here |
0.669 in
17.0 mm
|
|
|
2
|
0.315 in
8.0 mm
|
|
||
| $0.1891 - $0.199 | Request the lead time here |
0.669 in
17.0 mm
|
|
|
1
|
0.276 in
7.0 mm
|
|
||
| $0.3245 - $0.3416 | Request the lead time here |
1.417 in
36.0 mm
|
|
|
2
|
0.512 in
13.0 mm
|
|
||
| $0.1102 - $0.1159 | Request the lead time here |
0.433 in
11.0 mm
|
|
|
3
|
0.217 in
5.5 mm
|
|
||
| $0.2304 - $0.2425 | Request the lead time here |
1.417 in
36.0 mm
|
|
|
3
|
0.512 in
13.0 mm
|
|
||
| $0.1995 - $0.21 | Request the lead time here |
0.669 in
17.0 mm
|
|
|
3
|
0.276 in
7.0 mm
|
|
||
| $0.2498 - $0.2628 | Request the lead time here |
0.984 in
25.0 mm
|
|
|
3
|
0.512 in
13.0 mm
|
|
||
| $0.3341 - $0.3518 | Request the lead time here |
1.417 in
36.0 mm
|
|
|
2
|
0.512 in
13.0 mm
|
|
||
| Request the lead time here |
|
Round
|
|
Knurled
|
|
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue