These Adjustable Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value can be adjusted by turning the inbuilt screw and the range can be found in different materials, finishes and fixing types.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Overall Thickness | Overall Width | Distance Between Fixing Holes | View | |
|---|---|---|---|---|---|---|---|---|
| 491312 | $6.9594 - $12.8199 | 6 In stock |
0.236 in
6.0 mm
|
1.693 in
43.0 mm
|
0.472 in
12.0 mm
|
1.437 in
36.5 mm
|
|
|
| $7.1228 - $13.1212 | 15 In stock |
0.236 in
6.0 mm
|
1.693 in
43.0 mm
|
0.472 in
12.0 mm
|
1.437 in
36.5 mm
|
|
||
| $19.7016 - $36.2924 | 2 In stock |
0.209 in
5.3 mm
|
2.559 in
65.0 mm
|
0.748 in
19.0 mm
|
2.205 in
56.0 mm
|
|
||
| $37.3667 - $41.4035 | Request the lead time here |
0.118 in
3.0 mm
|
1.378 in
35.0 mm
|
0.13 in
3.3 mm
|
1.181 in
30.0 mm
|
|
||
| $7.1682 - $7.5455 | Request the lead time here |
0.236 in
6.0 mm
|
1.693 in
43.0 mm
|
0.472 in
12.0 mm
|
1.437 in
36.5 mm
|
|
||
| $8.8508 - $9.3167 | Request the lead time here |
0.236 in
6.0 mm
|
1.693 in
43.0 mm
|
0.472 in
12.0 mm
|
1.437 in
36.5 mm
|
|
||
| $43.2314 - $79.6368 | Request the lead time here |
0.126 in
3.2 mm
|
1.378 in
35.0 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
|
||
| $99.7063 - $183.6696 | 91 In stock |
0.177 in
4.5 mm
|
2.559 in
65.0 mm
|
0.177 in
4.5 mm
|
2.165 in
55.0 mm
|
|
||
| $3.9877 - $4.4185 | Request the lead time here |
0.335 in
8.5 mm
|
2.5 in
63.5 mm
|
0.728 in
18.5 mm
|
2.283 in
58.0 mm
|
|
||
| $78.831 - $145.2151 | Request the lead time here |
0.177 in
4.5 mm
|
2.559 in
65.0 mm
|
0.177 in
4.5 mm
|
2.165 in
55.0 mm
|
|
||
| $60.6295 - $111.6861 | Request the lead time here |
0.177 in
4.5 mm
|
2.559 in
65.0 mm
|
0.177 in
4.5 mm
|
2.165 in
55.0 mm
|
|
||
| $7.4485 - $8.2532 | Request the lead time here |
0.236 in
6.0 mm
|
1.772 in
45.0 mm
|
0.531 in
13.5 mm
|
1.496 in
38.0 mm
|
|
||
| $118.4511 - $218.1995 | Request the lead time here |
0.177 in
4.5 mm
|
2.559 in
65.0 mm
|
0.177 in
4.5 mm
|
2.165 in
55.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue