Menu Search

Torque Hinges - Fixed Force

In stock

Detent Hinges are Torque Hinges indented every 30 degrees allowing panels to be positioned and maintained withough auxiliary components. The torque is factory preset and cannot be modified by users. Made of Anodised Aluminiumm, a choice of finish is available for aesthetic appeal. Several torque values are available.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Maximum Torque Overall Thickness Overall Width View
$25.3396 - $28.077 Request the lead time here
2.5 mm
40.0 mm
0.25 Nm
28.0 mm
$216.1496 - $239.5009 Request the lead time here
5.5 mm
100.0 mm
4.50 Nm
82.5 mm
$101.2152 - $112.1498 Request the lead time here
4.5 mm
50.8 mm
4.5 Nm
12.7 mm
57.1 mm
$80.5121 - $89.21 Request the lead time here
3.0 mm
38.0 mm
1.8 Nm
10.0 mm
40.0 mm
$234.162 - $259.4593 Request the lead time here
3.0 mm
80.0 mm
3.0 Nm
40.0 mm
$225.2321 - $249.5647 Request the lead time here
5.5 mm
100.0 mm
4.50 Nm
82.5 mm
$83.3451 - $92.3491 Request the lead time here
5.0 mm
76.6 mm
2.26 Nm
51.2 mm
$56.0709 - $62.1284 Request the lead time here
3.5 mm
54.0 mm
0.90 Nm
33.6 mm
$95.9116 - $106.2732 Request the lead time here
4.5 mm
50.8 mm
2.3 Nm
12.7 mm
57.1 mm
$89.6452 - $99.3298 Request the lead time here
3.0 mm
38.0 mm
2.7 Nm
10.0 mm
40.0 mm
$25.3396 - $28.077 Request the lead time here
2.5 mm
40.0 mm
0.25 Nm
28.0 mm
$87.6048 - $97.069 Request the lead time here
3.0 mm
38.0 mm
2.3 Nm
10.0 mm
40.0 mm
$19.4154 - $20.4373 Request the lead time here
10.0 mm
57.0 mm
1.10 Nm
52.0 mm
$35.3707 - $39.192 10 In stock
4.5 mm
57.0 mm
2.3 Nm
13.0 mm
51.0 mm
  • of 2
Torque Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 28.0 mm | 1.102 in; Polymer; Black

1501218

Price Range
$28.077 - $25.3396

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Maximum Torque
    0.25 Nm
  • Overall Length
    40.0 mm
  • Overall Width
    28.0 mm
  • Colour
    Black
Torque Hinge - Overall Length - 100.0 mm | 3.937 in ; Leaf Thickness - 5.5 mm | 0.217 in ; Maximum Torque - 4.50 Nm

1501231

Price Range
$239.5009 - $216.1496

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.5 mm
  • Maximum Torque
    4.50 Nm
  • Overall Length
    100.0 mm
  • Overall Width
    82.5 mm
  • Colour
    Clear
Torque Hinge - Overall Length - 50.8 mm | 2 in ; Overall Width - 57.1 mm | 2.248 in ; Overall Thickness - 12.7 mm | 0.5 in ; Finish - Painted

1224017

Price Range
$112.1498 - $101.2152

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.5 mm
  • Maximum Torque
    4.5 Nm
  • Overall Length
    50.8 mm
  • Overall Thickness
    12.7 mm
  • Overall Width
    57.1 mm
Torque Hinge - Overall Length - 38.0 mm | 1.496 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 10.0 mm | 0.394 in ; Finish - Painted

1224024

Price Range
$89.21 - $80.5121

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Maximum Torque
    1.8 Nm
  • Overall Length
    38.0 mm
  • Overall Thickness
    10.0 mm
  • Overall Width
    40.0 mm
Torque Hinge - Overall Length - 80.0 mm | 3.15 in ; Leaf Thickness - 3.0 mm | 0.118 in ; Maximum Torque - 3.0 Nm

1501230

Price Range
$259.4593 - $234.162

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Maximum Torque
    3.0 Nm
  • Overall Length
    80.0 mm
  • Overall Width
    40.0 mm
  • Colour
    Grey
Torque Hinge - Overall Length - 100.0 mm | 3.937 in ; Leaf Thickness - 5.5 mm | 0.217 in ; Maximum Torque - 4.50 Nm

1501232

Price Range
$249.5647 - $225.2321

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.5 mm
  • Maximum Torque
    4.50 Nm
  • Overall Length
    100.0 mm
  • Overall Width
    82.5 mm
  • Colour
    Clear
Torque Hinge - Overall Length - 76.6 mm | 3.016 in ; Leaf Thickness - 5.0 mm | 0.197 in ; Maximum Torque - 2.26 Nm

1223929

Price Range
$92.3491 - $83.3451

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Maximum Torque
    2.26 Nm
  • Overall Length
    76.6 mm
  • Overall Width
    51.2 mm
  • Colour
    Black
Torque Hinge - Overall Length - 54.0 mm | 2.126 in ; Leaf Thickness - 3.5 mm | 0.138 in ; Maximum Torque - 0.90 Nm

1223978

Price Range
$62.1284 - $56.0709

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.5 mm
  • Maximum Torque
    0.90 Nm
  • Overall Length
    54.0 mm
  • Overall Width
    33.6 mm
  • Colour
    Black
Torque Hinge - Overall Length - 50.8 mm | 2 in ; Overall Width - 57.1 mm | 2.248 in ; Overall Thickness - 12.7 mm | 0.5 in ; Finish - Painted

1224015

Price Range
$106.2732 - $95.9116

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.5 mm
  • Maximum Torque
    2.3 Nm
  • Overall Length
    50.8 mm
  • Overall Thickness
    12.7 mm
  • Overall Width
    57.1 mm
Torque Hinge - Overall Length - 38.0 mm | 1.496 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 10.0 mm | 0.394 in ; Finish - Painted

1224033

Price Range
$99.3298 - $89.6452

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Maximum Torque
    2.7 Nm
  • Overall Length
    38.0 mm
  • Overall Thickness
    10.0 mm
  • Overall Width
    40.0 mm
Torque Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 28.0 mm | 1.102 in; Polymer; White

1501219

Price Range
$28.077 - $25.3396

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Maximum Torque
    0.25 Nm
  • Overall Length
    40.0 mm
  • Overall Width
    28.0 mm
  • Colour
    White
Torque Hinge - Overall Length - 38.0 mm | 1.496 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 10.0 mm | 0.394 in ; Finish - Painted

1224025

Price Range
$97.069 - $87.6048

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    3.0 mm
  • Maximum Torque
    2.3 Nm
  • Overall Length
    38.0 mm
  • Overall Thickness
    10.0 mm
  • Overall Width
    40.0 mm
Torque Hinge - Overall Length - 57.0 mm | 2.244 in ; Overall Width - 52.0 mm | 2.047 in; Polyamide; Black

25992042E

Price Range
$20.4373 - $19.4154

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    10.0 mm
  • Maximum Torque
    1.10 Nm
  • Overall Length
    57.0 mm
  • Overall Width
    52.0 mm
  • Colour
    Black
Torque Hinge - Overall Length - 57.0 mm | 2.244 in ; Overall Width - 51.0 mm | 2.008 in ; Overall Thickness - 13.0 mm | 0.512 in ; Finish - Powder Coated

219912E

Price Range
$39.192 - $35.3707

Stock Levels
10 In stock
Attributes
  • Leaf Thickness
    4.5 mm
  • Maximum Torque
    2.3 Nm
  • Overall Length
    57.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    51.0 mm