Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Constant Torque Hinges articulate and hold the panel in position, thus eliminating the need for a gas strut or lid stay. The torque value is fixed to a specific value, requiring no adjustment along it's lifecycle and the range includes hinges made from a variety of materials and different fixed torque values, including detent hinges.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Colour | Mount Type | Maximum Torque | Body Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $115.2488 - $127.6995 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
Black
|
|
2.5 Nm
2.5 Nm
|
|
2.165 in
55.0 mm
|
||
| $34.4672 - $38.1908 | Request the lead time here |
0.13 in
3.3 mm
|
1.378 in
35.0 mm
|
Clear
|
|
0.3 Nm
0.3 Nm
|
|
1.181 in
30.0 mm
|
||
| $127.9905 - $141.8178 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
Black
|
|
3.2 Nm
3.2 Nm
|
|
2.165 in
55.0 mm
|
||
| $119.2032 - $132.0809 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
Black
|
|
1.8 Nm
1.8 Nm
|
|
2.165 in
55.0 mm
|
||
| $39.9357 - $44.2501 | Request the lead time here |
0.13 in
3.3 mm
|
1.378 in
35.0 mm
|
Black
|
|
0.3 Nm
0.3 Nm
|
|
1.181 in
30.0 mm
|
||
| $156.667 - $173.5923 | 8 In stock |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
Black
|
|
4.5 Nm
4.5 Nm
|
|
2.165 in
55.0 mm
|
||
| $10.305 - $10.8473 | Request the lead time here |
|
2.244 in
57.0 mm
|
Black
|
|
|
|
2.047 in
52.0 mm
|
||
| $1.1636 - $1.1636 | Request the lead time here |
0.406 in
10.3 mm
|
2.039 in
51.8 mm
|
Black
|
|
|
POM
|
2.244 in
57.0 mm
|
||
| $10.9722 - $11.5497 | Request the lead time here |
|
2.244 in
57.0 mm
|
Black
|
|
1.1 Nm
1.1 Nm
|
|
2.047 in
52.0 mm
|
||
| $15.0557 - $15.8481 | Request the lead time here |
|
2.244 in
57.0 mm
|
Black
|
|
1.1 Nm
1.1 Nm
|
|
2.047 in
52.0 mm
|
||
| $9.952 - $11.0272 | Request the lead time here |
0.724 in
18.4 mm
|
2.362 in
60.0 mm
|
Natural
|
|
|
Zinc Alloy
|
1.394 in
35.4 mm
|
||
| $11.0924 - $12.2908 | Request the lead time here |
0.248 in
6.3 mm
|
3.016 in
76.6 mm
|
Natural
|
|
|
Zinc Alloy
|
2.016 in
51.2 mm
|
||
| $8.6671 - $9.6034 | Request the lead time here |
0.406 in
10.3 mm
|
2.362 in
60.0 mm
|
Black
|
|
|
Zinc Alloy
|
2.362 in
60.0 mm