Menu Search

Torsion Springs

In production

Torsion Springs are ideal for storing and releasing energy or maintaining pressure over a short distance. Our range is available in either right or left hand direction.

Made from Stainless Steel AISI 302, our large torsion springs come in different degrees of leg angle; 90 degree torsion springs, 180 degree torsion springs, 270 degree torsion springs and 360 degree torsions springs. The torsion spring exerts a torque in the opposite direction that is in proportion to the amount of twist action applied.

  • Material: Stainless Steel

Springs are available in a selection of torques and mandrel sizes, to suit a plethora of applications and project needs.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
354 results
Product SKUs information
Item Code Price range Availability Leg Length from Hole Center Degree of Deflection Wire Diameter Mandrel Size Torque View
$5.4816 - $6.0739 Request the lead time here
50.8 mm
180
1.2 mm
10.3 mm
282.00 Nmm
$4.5997 - $5.0966 Request the lead time here
31.8 mm
270
0.9 mm
7.1 mm
113.00 Nmm
$4.5321 - $5.0217 Request the lead time here
25.4 mm
360
0.8 mm
6.0 mm
92.70 Nmm
$6.2702 - $6.9476 Request the lead time here
50.8 mm
270
1.5 mm
11.5 mm
475.00 Nmm
$5.4908 - $6.0841 Request the lead time here
31.8 mm
180
0.9 mm
7.1 mm
113.00 Nmm
$4.3357 - $4.8041 Request the lead time here
9.5 mm
270
0.3 mm
1.6 mm
5.31 Nmm
$4.3357 - $4.8041 Request the lead time here
19.1 mm
180
0.5 mm
2.8 mm
24.60 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
360
0.5 mm
4.8 mm
24.60 Nmm
$5.2529 - $5.8204 Request the lead time here
19.1 mm
270
0.6 mm
2.8 mm
34.80 Nmm
$4.3357 - $4.8041 Request the lead time here
19.1 mm
180
0.6 mm
2.8 mm
34.80 Nmm
$7.8089 - $8.6525 Request the lead time here
50.8 mm
360
1.9 mm
16.7 mm
989.00 Nmm
$7.1232 - $7.8928 Request the lead time here
50.8 mm
180
2.0 mm
12.7 mm
1102.00 Nmm
$8.3792 - $9.2845 Request the lead time here
63.5 mm
270
2.2 mm
17.1 mm
1356.00 Nmm
$8.8515 - $9.8077 Request the lead time here
76.2 mm
180
2.4 mm
13.5 mm
1808.00 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
360
0.6 mm
5.5 mm
42.40 Nmm
$4.3357 - $4.8041 Request the lead time here
25.4 mm
180
0.6 mm
4.0 mm
34.80 Nmm
$5.4816 - $6.0739 Request the lead time here
50.8 mm
90
1.3 mm
5.9 mm
328.00 Nmm
$4.3357 - $4.8041 Request the lead time here
19.1 mm
90
0.6 mm
3.6 mm
42.40 Nmm
$4.5321 - $5.0217 Request the lead time here
25.4 mm
270
0.8 mm
5.5 mm
92.70 Nmm
$4.3357 - $4.8041 Request the lead time here
19.1 mm
360
0.5 mm
4.0 mm
15.82 Nmm
  • of 18
Torsion Spring - 180 °; Outside Diameter: 15.7 mm | 0.618 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 282.00 Nmm, Wind Direction: Right Hand

1217770

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    282.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.2 mm
  • Mandrel Size
    10.3 mm
Torsion Spring - 270 °; Outside Diameter: 11.1 mm | 0.437 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 113.00 Nmm, Wind Direction: Right Hand

1217726

Price Range
$5.0966 - $4.5997

Stock Levels
Request the lead time here
Attributes
  • Torque
    113.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.9 mm
  • Mandrel Size
    7.1 mm
Torsion Spring - 360 °; Outside Diameter: 9.7 mm | 0.382 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 92.70 Nmm, Wind Direction: Left Hand

1217715

Price Range
$5.0217 - $4.5321

Stock Levels
Request the lead time here
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    6.0 mm
Torsion Spring - 270 °; Outside Diameter: 17.8 mm | 0.701 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 475.00 Nmm, Wind Direction: Left Hand

1217809

Price Range
$6.9476 - $6.2702

Stock Levels
Request the lead time here
Attributes
  • Torque
    475.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    1.5 mm
  • Mandrel Size
    11.5 mm
Torsion Spring - 180 °; Outside Diameter: 11.4 mm | 0.449 in, Leg Length from Hole Center: 31.8 mm | 1.252 in, Torque: 113.00 Nmm, Wind Direction: Left Hand

1217721

Price Range
$6.0841 - $5.4908

Stock Levels
Request the lead time here
Attributes
  • Torque
    113.00 Nmm
  • Leg Length from Hole Center
    31.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.9 mm
  • Mandrel Size
    7.1 mm
Torsion Spring - 270 °; Outside Diameter: 2.6 mm | 0.102 in, Leg Length from Hole Center: 9.5 mm | 0.374 in, Torque: 5.31 Nmm, Wind Direction: Right Hand

1217580

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    5.31 Nmm
  • Leg Length from Hole Center
    9.5 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.3 mm
  • Mandrel Size
    1.6 mm
Torsion Spring - 180 °; Outside Diameter: 4.7 mm | 0.185 in, Leg Length from Hole Center: 19.1 mm | 0.752 in, Torque: 24.60 Nmm, Wind Direction: Right Hand

1217648

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    24.60 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 360 °; Outside Diameter: 6.9 mm | 0.272 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 24.60 Nmm, Wind Direction: Right Hand

1217656

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    24.60 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.8 mm
Torsion Spring - 270 °; Outside Diameter: 4.8 mm | 0.189 in, Leg Length from Hole Center: 19.1 mm | 0.752 in, Torque: 34.80 Nmm, Wind Direction: Right Hand

1217664

Price Range
$5.8204 - $5.2529

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 180 °; Outside Diameter: 4.9 mm | 0.193 in, Leg Length from Hole Center: 19.1 mm | 0.752 in, Torque: 34.80 Nmm, Wind Direction: Right Hand

1217660

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    2.8 mm
Torsion Spring - 360 °; Outside Diameter: 24.8 mm | 0.976 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 989.00 Nmm, Wind Direction: Right Hand

1217848

Price Range
$8.6525 - $7.8089

Stock Levels
Request the lead time here
Attributes
  • Torque
    989.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.9 mm
  • Mandrel Size
    16.7 mm
Torsion Spring - 180 °; Outside Diameter: 20.4 mm | 0.803 in, Leg Length from Hole Center: 50.8 mm | 2 in, Torque: 1102.00 Nmm, Wind Direction: Left Hand

1217853

Price Range
$7.8928 - $7.1232

Stock Levels
Request the lead time here
Attributes
  • Torque
    1102.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.0 mm
  • Mandrel Size
    12.7 mm
Torsion Spring - 270 °; Outside Diameter: 26.4 mm | 1.039 in, Leg Length from Hole Center: 63.5 mm | 2.5 in, Torque: 1356.00 Nmm, Wind Direction: Right Hand

1217870

Price Range
$9.2845 - $8.3792

Stock Levels
Request the lead time here
Attributes
  • Torque
    1356.00 Nmm
  • Leg Length from Hole Center
    63.5 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    2.2 mm
  • Mandrel Size
    17.1 mm
Torsion Spring - 180 °; Outside Diameter: 22.1 mm | 0.87 in, Leg Length from Hole Center: 76.2 mm | 3 in, Torque: 1808.00 Nmm, Wind Direction: Left Hand

1217875

Price Range
$9.8077 - $8.8515

Stock Levels
Request the lead time here
Attributes
  • Torque
    1808.00 Nmm
  • Leg Length from Hole Center
    76.2 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    2.4 mm
  • Mandrel Size
    13.5 mm
Torsion Spring - 360 °; Outside Diameter: 8.2 mm | 0.323 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 42.40 Nmm, Wind Direction: Left Hand

1217679

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    42.40 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 180 °; Outside Diameter: 6.6 mm | 0.26 in, Leg Length from Hole Center: 25.4 mm | 1 in, Torque: 34.80 Nmm, Wind Direction: Left Hand

1217661

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    34.80 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    4.0 mm
Torsion Spring - 90 °; Outside Diameter: 10.4 mm | 0.409 in ; Leg Length from Hole Center: 50.8 mm | 2 in ; Torque: 328.00 Nmm ; Wind Direction: Right Hand

1217778

Price Range
$6.0739 - $5.4816

Stock Levels
Request the lead time here
Attributes
  • Torque
    328.00 Nmm
  • Leg Length from Hole Center
    50.8 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    1.3 mm
  • Mandrel Size
    5.9 mm
Torsion Spring - 90 °; Outside Diameter: 6.0 mm | 0.236 in ; Leg Length from Hole Center: 19.1 mm | 0.752 in ; Torque: 42.40 Nmm ; Wind Direction: Right Hand

1217670

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    42.40 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Right Hand
  • Wire Diameter
    0.6 mm
  • Mandrel Size
    3.6 mm
Torsion Spring - 270 °; Outside Diameter: 9.0 mm | 0.354 in ; Leg Length from Hole Center: 25.4 mm | 1 in ; Torque: 92.70 Nmm ; Wind Direction: Left Hand

1217713

Price Range
$5.0217 - $4.5321

Stock Levels
Request the lead time here
Attributes
  • Torque
    92.70 Nmm
  • Leg Length from Hole Center
    25.4 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.8 mm
  • Mandrel Size
    5.5 mm
Torsion Spring - 360 °; Outside Diameter: 5.9 mm | 0.232 in ; Leg Length from Hole Center: 19.1 mm | 0.752 in ; Torque: 15.82 Nmm ; Wind Direction: Left Hand

1217631

Price Range
$4.8041 - $4.3357

Stock Levels
Request the lead time here
Attributes
  • Torque
    15.82 Nmm
  • Leg Length from Hole Center
    19.1 mm
  • Wind Direction
    Left Hand
  • Wire Diameter
    0.5 mm
  • Mandrel Size
    4.0 mm