These Variable Hexagon Clamps are made for firmly holding and gripping workpieces with limited vertical space. It delivers a strong and dependable grip while being low-profile, making it suitable for applications with limited space.
The clamping surface's hexagonal design provides several gripping areas, ensuring a firm grasp on the workpiece. It can also help to reduce the expense of clamping on fixtures.
Installed using an Allen key and available with smooth or ribbed faces. An eccentric screw (provided) is used to operate the device. Its small size makes it ideal for electronics assembly, machining centres, and medical equipment.
Material: Hardened Steel Series Code: SR12040
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | Clamp stroke | Finish | Clamping force max. kN | h1 | View | |
|---|---|---|---|---|---|---|---|---|
| $164.6172 - $182.4012 | Request the lead time here |
18.0-23.0
|
2.0
|
Ribbed
|
18.0
|
22.0
|
||
| $201.1726 - $222.9059 | Request the lead time here |
30.0-35.0
|
2.0
|
Ribbed
|
18.0
|
22.0
|
||
| $190.4024 - $210.9722 | Request the lead time here |
30.0-35.0
|
2.0
|
Smooth
|
18.0
|
22.0
|
||
| $139.7752 - $154.8755 | Request the lead time here |
12.0-17.0
|
2.0
|
Smooth
|
18.0
|
22.0
|
||
| $173.5005 - $192.2444 | Request the lead time here |
24.0-29.0
|
2.0
|
Smooth
|
18.0
|
22.0
|
||
| $150.5453 - $166.8092 | Request the lead time here |
12.0-17.0
|
2.0
|
Ribbed
|
18.0
|
22.0
|
||
| $153.847 - $170.4677 | Request the lead time here |
18.0-23.0
|
2.0
|
Smooth
|
18.0
|
22.0
|
||
| $184.2706 - $204.1779 | Request the lead time here |
24.0-29.0
|
2.0
|
Ribbed
|
18.0
|
22.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue