Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Weather Stripping Gasket features a rubber-based permanent adhesive on both sides, which is not recommended for applications with direct UV exposure.
The gasket has excellent resistance to acid, ozone and oxidation.
Ideal for use in HVAC or electrical enclosures, lighting fixtures, vibration dampening and more.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Roll Length | Material | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| 9 In stock |
|
EPDM
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
|||
| Request the lead time here |
|
EPDM
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
|||
| Request the lead time here |
|
EPDM
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
|||
| Request the lead time here |
|
PVC
|
1 in
25.4 mm
|
0.252 in
6.4 mm
|
|||
| 1 In stock |
|
EPDM
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
|||
| Request the lead time here |
|
EPDM
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
|||
| Request the lead time here |
|
PVC
|
1 in
25.4 mm
|
0.126 in
3.2 mm
|
|||
| Request the lead time here |
|
EPDM
|
0.787 in
20.0 mm
|
0.118 in
3.0 mm
|
|||
| Request the lead time here |
|
EPDM
|
0.591 in
15.0 mm
|
0.118 in
3.0 mm
|
|||
| 40 In stock |
|
PVC
|
0.5 in
12.7 mm
|
0.252 in
6.4 mm
|
|||
| Request the lead time here |
|
PVC
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
|||
| Request the lead time here |
|
EPDM
|
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue