Male Staggered Wing Knobs are designed with a protruding metal shoulder to ensure metal to metal assembly while giving good leverage. Staggered wing knobs have steel studs and are resistant to solvents, oils, grease, and chemicals.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Knob Length | Knob Shape | Thread Size | Colour | Mount Type | Thread Length | Knob Material | View | |
---|---|---|---|---|---|---|---|---|---|---|
$5.2798 - $9.726 | Request the lead time here |
1.26 in
32.0 mm
|
Staggered
|
M6
|
Black
|
Screw Mount
|
0.394 in
10.0 mm
|
Nylon
|
||
$1.6276 - $2.9983 | Request the lead time here |
1.102 in
28.0 mm
|
Thumb
|
M5
|
Black
|
Screw Mount
|
0.984 in
25.0 mm
|
Nylon
|
||
$33.3173 - $36.9166 | Request the lead time here |
1.811 in
46.0 mm
|
Thumb
|
M8
|
Natural
|
Threaded Stud
|
0.984 in
25.0 mm
|
Stainless Steel
|
||
$6.3136 - $11.6304 | Request the lead time here |
1.26 in
32.0 mm
|
Staggered
|
M6
|
Black
|
Screw Mount
|
0.787 in
20.0 mm
|
Nylon
|
||
$42.4514 - $47.0375 | Request the lead time here |
1.811 in
46.0 mm
|
Thumb
|
M6
|
Natural
|
Threaded Stud
|
0.984 in
25.0 mm
|
Stainless Steel
|
||
$5.9294 - $6.2414 | Request the lead time here |
1.024 in
26.0 mm
|
Staggered
|
M5
|
Black
|
Screw Mount
|
0.63 in
16.0 mm
|
Nylon
|
||
$38.2811 - $42.4168 | Request the lead time here |
2.283 in
58.0 mm
|
Thumb
|
M10
|
Natural
|
Threaded Stud
|
1.181 in
30.0 mm
|
Stainless Steel
|
||
$15.0871 - $15.881 | Request the lead time here |
1.417 in
36.0 mm
|
Thumb
|
M8
|
Black
|
Stud
|
1.26 in
32.0 mm
|
Stainless Steel
|
||
$27.8409 - $30.8486 | Request the lead time here |
1.811 in
46.0 mm
|
Thumb
|
M6
|
Natural
|
Threaded Stud
|
0.63 in
16.0 mm
|
Stainless Steel
|
||
$5.2798 - $9.726 | Request the lead time here |
0.787 in
20.0 mm
|
Staggered
|
M4
|
Black
|
Screw Mount
|
0.236 in
6.0 mm
|
Nylon
|
||
$33.0835 - $36.6576 | Request the lead time here |
2.283 in
58.0 mm
|
Thumb
|
M10
|
Natural
|
Threaded Stud
|
0.984 in
25.0 mm
|
Stainless Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue