These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.
The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.
Features a small-profile that is ideal for routing fibre.
Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Saddle Type | Base Width | Inside Height | Base Length | View | |
---|---|---|---|---|---|---|---|---|
$0.266 - $0.4901 | Request the lead time here |
0.319 in
8.1 mm
|
|
|
0.098 in
2.5 mm
|
|
||
$0.1816 - $0.3346 | Request the lead time here |
0.319 in
8.1 mm
|
|
|
0.098 in
2.5 mm
|
|
||
$0.2194 - $0.4042 | Request the lead time here |
0.319 in
8.1 mm
|
|
|
0.098 in
2.5 mm
|
|
||
MWSSEB-1-01A-RT | $0.2038 - $0.3755 | 1801 In stock |
0.319 in
8.1 mm
|
|
|
0.098 in
2.5 mm
|
|
|
$0.3183 - $0.335 | Request the lead time here |
0.402 in
10.2 mm
|
|
|
0.449 in
11.4 mm
|
|
||
$0.3142 - $0.3309 | Request the lead time here |
0.402 in
10.2 mm
|
|
|
0.22 in
5.6 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue