Menu Search

XYZ Xpansion Pins - Press-Fit

In production

These XYZ Xpansion Pins, feature a unique design that allows for exact positioning and repeatability while providing strong holding pressures to fasten pieces on an interior diameter.

The pins top has been slightly tapered to optimise line contact in the mounting bore while providing appropriate clearance during workpiece loading and unloading. Furthermore, the press-fit feature keeps the pins in place even when subjected to vibration or dynamic stresses.

It is easy to install by pressing them into a precisely drilled hole with a threaded hole in the middle to take a tapered screw; once in place, it expands to form a tight and secure fit. It offers a low-cost solution for tombstones, water jetting operations, grid and fixture plates, and other applications in electronic manufacturing, industrial machinery, and medical devices.

  • The pin's top has been slightly tapered to optimise line contact in the mounting bore.
  • The press-fit feature keeps the pins in place even under vibration or dynamic stresses.
  • Used in electronic manufacturing, industrial machinery, and medical devices.
Material: Steel, Stainless Steel Series Code: SR12058

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
8 results
Product SKUs information
Item Code Price range Availability d1 +0.00|-0.025 Material d1 min h2 h1 h3 l1 View
$100.6713 - $111.5472 Request the lead time here
16.0
Steel
12.0
12.7
19.0
6.4
22.0
$138.9097 - $153.9166 Request the lead time here
6.0
Steel
5.5
7.0
13.0
5.8
16.0
$181.6512 - $201.2756 Request the lead time here
16.0
Stainless Steel
12.0
12.7
19.0
6.4
22.0
$138.9097 - $153.9166 Request the lead time here
6.0
Stainless Steel
5.5
7.0
13.0
5.8
16.0
$152.9533 - $169.4774 Request the lead time here
12.0
Steel
10.5
12.7
19.0
6.4
22.0
$143.4128 - $158.9062 Request the lead time here
10.0
Steel
7.5
2.7
19.0
6.4
22.0
$143.4128 - $158.9062 Request the lead time here
10.0
Stainless Steel
7.5
12.7
19.0
6.4
22.0
$152.9533 - $169.4774 Request the lead time here
12.0
Stainless Steel
10.5
12.7
19.0
6.4
22.0
XYZ Xpansion Pin 22.0 16.0 19.0 Steel

20266455

Price Range
$111.5472 - $100.6713

Stock Levels
Request the lead time here
Attributes
  • l1
    22.0
  • d1 +0.00|-0.025
    16.0
  • d1 min
    12.0
  • h1
    19.0
  • h2
    12.7
XYZ Xpansion Pin 16.0 6.0 13.0 Steel

20265786

Price Range
$153.9166 - $138.9097

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1 +0.00|-0.025
    6.0
  • d1 min
    5.5
  • h1
    13.0
  • h2
    7.0
XYZ Xpansion Pin 22.0 16.0 19.0 Stainless Steel

20265595

Price Range
$201.2756 - $181.6512

Stock Levels
Request the lead time here
Attributes
  • l1
    22.0
  • d1 +0.00|-0.025
    16.0
  • d1 min
    12.0
  • h1
    19.0
  • h2
    12.7
XYZ Xpansion Pin 16.0 6.0 13.0 Stainless Steel

20265625

Price Range
$153.9166 - $138.9097

Stock Levels
Request the lead time here
Attributes
  • l1
    16.0
  • d1 +0.00|-0.025
    6.0
  • d1 min
    5.5
  • h1
    13.0
  • h2
    7.0
XYZ Xpansion Pin 22.0 12.0 19.0 Steel

20266448

Price Range
$169.4774 - $152.9533

Stock Levels
Request the lead time here
Attributes
  • l1
    22.0
  • d1 +0.00|-0.025
    12.0
  • d1 min
    10.5
  • h1
    19.0
  • h2
    12.7
XYZ Xpansion Pin 22.0 10.0 19.0 Steel

20266431

Price Range
$158.9062 - $143.4128

Stock Levels
Request the lead time here
Attributes
  • l1
    22.0
  • d1 +0.00|-0.025
    10.0
  • d1 min
    7.5
  • h1
    19.0
  • h2
    2.7
XYZ Xpansion Pin 22.0 10.0 19.0 Stainless Steel

20265618

Price Range
$158.9062 - $143.4128

Stock Levels
Request the lead time here
Attributes
  • l1
    22.0
  • d1 +0.00|-0.025
    10.0
  • d1 min
    7.5
  • h1
    19.0
  • h2
    12.7
XYZ Xpansion Pin 22.0 12.0 19.0 Stainless Steel

20265601

Price Range
$169.4774 - $152.9533

Stock Levels
Request the lead time here
Attributes
  • l1
    22.0
  • d1 +0.00|-0.025
    12.0
  • d1 min
    10.5
  • h1
    19.0
  • h2
    12.7