Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(2 products)
A diaphragm grommet is a type of sealing component used in various applications to provide a flexible and protective barrier around a penetration or passage. This variety of rubber cable grommet incorporates a slender central membrane that can be punctured to accommodate wires of varying sizes for passage into enclosures or through panels. It is commonly employed in control systems and is accessible in Thermoplastic Elastomer (TPE) options.
They are often used in automotive, aerospace, and industrial applications where wires, cables, hoses, or other components need to pass through bulkheads, panels, or enclosures while maintaining a sealed environment. The diaphragm design allows for a tight seal around the penetrating object, preventing the ingress of dust, moisture, or other contaminants and providing protection against environmental factors such as temperature variations, vibration, and mechanical stress.
Diaphragm Grommets contain a thin central film which can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. One sided cut-outs have the central film to one side of the grommet
Diaphragm Grommets contain a thin central film which can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. Two sided cut-outs have the central film in the centre of the grommet
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue