For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(4 products)
These Glass Door Slide Furniture Locks are used in furniture and cabinets to lock glass doors and give a smooth, controlled sliding action. Developed mainly for glass doors, providing a safe and dependable locking mechanism while enabling simple access and view of the items within.
It comprises two parts: the sliding mechanics and the locking mechanism. The sliding mechanism is attached to the second glass door, and the locking travels along it when unlocked and stops movement when locked. One of their most significant benefits is their capacity to firmly hold glass doors in place, preventing them from opening or closing accidentally. This is especially crucial when storing fragile or precious things behind glass doors since it avoids accidental damage or theft.
The range includes key alike, and key to differ options. Typically seen on bookshelves, china cabinets, entertainment or expo cabinets, and other types of furniture.
Please get in touch with your local sales team to acquire the Keyed Alike version.
These Furniture Locks are used to secure metal cabinets; however, they were initially developed for Fire Hose Cabinets. These locks are intended to be placed flush with the application's surface, resulting in a smooth and seamless look.
It offers security to protect valuable items and are durable. The flush mount design prevents the locks from protruding from the application surface, preserving the piece's aesthetic integrity.
It is easy to install and can be adapted to existing cabinets, making it a convenient and effective way to secure doors and drawers. They are typically found in metal cabinets, medical furniture, and data cabinets that require a clean and discrete locking mechanism.
A range of locks suitable for wooden applications are available with a number of different varieties. Dead Bolt Drawer Locks are high security and recommended for wooden drawers used to store valuable documents. For added security, the lock has been anti-drill centred and the key is removable only in the locked position. Wooden Furniture Locks are suitable for drawers and cupboards and are keyed different. Rim Locks are a more stylish lock for drawers, cabinets and hinged doors. They offer an above-average security for its type with 500 key combinations. The 2.5mm steel locking bolt matches to a removable lock cylinder and vertical, right hand, left hand, keyed alike and keyed to differ locking options are all available
Push locks with Nut Fixings have a radial pin tumbler locking mechanism which offers a convenient push to lock, key to open operation. They fit a standard 19mm x 16mm double D hole and are suitable for applications such as sliding doors, display cabinets, security grilles, and shutters. They feature enhanced key security and an anti-drill centre
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue