Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

DIN Plastic Threaded Stud

 (1 product)


Leaf Hinges - Stud Mount

A range of Leaf Hinges that have a through-hole mount design and features a cover plate. The cover protects the screws used to mount the hinge, as well as offering a more visually pleasing appearance.

The hinge provides up to 5mm of adjustment and has either a 165 or a 180 degree maximum hinge rotation. These leaf hinges allow for easy and quick door removal.

  • M5 fixings are AISI 304 stainless steel.
  • Materials: Polyamide 6 (PA) and Die Cast Zinc Alloy
  • Finish Options: Black Matt and Mirror