Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(7 products)
Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for DIN flanges DN 10 to DN 600 - Pressure Groups PN 6, 10, 16, 15 and 40, and ANSI flanges 1/2 inch to 32 inches - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
Face Protector that acts as a protective guard to shield flanges from dirt, moisture, paint and sand blasting.
The tapered design creates a strong adhesion to the collar of the pipe application, and requires no fasteners for fitting. Made from durable material, they are suitable for DIN and ANSI flanges.
Offset Compression Lever Latches are available in either a 0-24mm or 24-26mm adjustable grip range. They can come as either keyed alike, keyed different or with no locking mechanism. Where locking they are supplied with two keys per lock.
They are suitable for a panel thickness of less than, and including, 2mm and consist of an aesthetically pleasing trigger design.
Key type options include; No Key, Keyed Alike, Keyed to Differ, 16mm Rod Key, K7010-04, K332 and CH751.
Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.
The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.
A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.
A range of Leaf Hinges that have a through-hole mount design and features a cover plate. The cover protects the screws used to mount the hinge, as well as offering a more visually pleasing appearance.
The hinge provides up to 5mm of adjustment and has either a 165 or a 180 degree maximum hinge rotation. These leaf hinges allow for easy and quick door removal.
Full Face Flange Protectors have a simple push-in design. Ideal for sandblasting applications.
Suitable for all wall thickness and cover raised face only.This flange protection requires no fasteners to assemble. It meets ANSI Class 150 and 2500 ratings.
NEMA Rated Adjustable L Handle w/ Compression are used for cabinets that require better sealing under vibration conditions.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue