Menu Search

Tapered Caps & Plugs - Standard PCR

In stock

Standard Tapered Caps and Plugs are designed to function as both caps and plugs. They can accommodate over 140 sizes due to their tapered shape. Commonly used to protect against damage, dirt, moisture and other corrosive chemicals during storage and shipping. They are widely applicable across various industries. Simple to install and remove, they provide a cost-effective solution.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
34 results
Product SKUs information
Item Code Price range Availability To Fit Thread Size as Plug d1 Colour d2 d3 To Fit Thread Size as Cap d4 View
£ 0.0391 - £ 0.0608 Request the lead time here
24.7 mm
Green
27.7 mm
23.2 mm
26.1 mm
£ 0.0574 - £ 0.0638 Request the lead time here
39.6 mm
Green
42.7 mm
38.2 mm
41.1 mm
£ 0.2718 - £ 0.4228 Request the lead time here
93.5 mm
Green
100.3 mm
89.9 mm
97.8 mm
£ 0.361 - £ 0.4011 Request the lead time here
108.0 mm
Green
114.1 mm
106.4 mm
111.6 mm
£ 0.0874 - £ 0.0971 Request the lead time here
48.6 mm
Green
51.2 mm
48.9 mm
49.7 mm
£ 0.1977 - £ 0.2196 Request the lead time here
74.0 mm
Green
77.0 mm
71.5 mm
73.9 mm
£ 0.0352 - £ 0.0548 Request the lead time here
19.4 mm
Green
22.5 mm
18.0 mm
21.3 mm
£ 0.8282 - £ 0.9202 Request the lead time here
139.5 mm
Green
145.6 mm
135.0 mm
140.0 mm
£ 0.0441 - £ 0.0687 Request the lead time here
30.0 mm
Green
32.6 mm
27.5 mm
30.7 mm
£ 0.2492 - £ 0.2769 Request the lead time here
84.2 mm
Green
90.8 mm
80.2 mm
88.3 mm
£ 0.0512 - £ 0.0797 Request the lead time here
33.9 mm
Green
37.3 mm
32.0 mm
35.8 mm
£ 0.6724 - £ 0.7471 Request the lead time here
124.0 mm
Green
128.0 mm
121.0 mm
125.0 mm
£ 0.0366 - £ 0.0569 Request the lead time here
23.4 mm
Green
26.4 mm
21.4 mm
24.4 mm
£ 0.1461 - £ 0.1624 Request the lead time here
68.1 mm
Green
70.9 mm
66.3 mm
69.3 mm
£ 0.0466 - £ 0.0518 Request the lead time here
30.0 mm
Green
32.7 mm
34.6 mm
39.1 mm
£ 0.0416 - £ 0.0462 Request the lead time here
26.6 mm
Green
29.7 mm
24.6 mm
28.3 mm
£ 0.0491 - £ 0.0546 Request the lead time here
33.6 mm
Green
37.9 mm
37.9 mm
42.7 mm
£ 0.0245 - £ 0.0381 Request the lead time here
14.2 mm
Green
16.0 mm
12.7 mm
14.4 mm
£ 0.0554 - £ 0.0862 Request the lead time here
38.6 mm
Green
40.6 mm
37.1 mm
39.0 mm
£ 1.4511 - £ 1.6124 Request the lead time here
216.0 mm
Green
223.6 mm
213.0 mm
223.0 mm
  • of 2
Tapered Cap & Plug LDPE - PCR 24.7 mm 26.1 mm Green

20747152

Price Range
£ 0.0608 - £ 0.0391

Stock Levels
Request the lead time here
Attributes
  • D
    32.0 mm
  • d1
    24.7 mm
  • d2
    27.7 mm
  • d3
    23.2 mm
  • d4
    26.1 mm
Tapered Cap & Plug LDPE - PCR 39.6 mm 41.1 mm Green

20747237

Price Range
£ 0.0638 - £ 0.0574

Stock Levels
Request the lead time here
Attributes
  • D
    47.6 mm
  • d1
    39.6 mm
  • d2
    42.7 mm
  • d3
    38.2 mm
  • d4
    41.1 mm
Tapered Cap & Plug LDPE - PCR 93.5 mm 97.8 mm Green

20747312

Price Range
£ 0.4228 - £ 0.2718

Stock Levels
Request the lead time here
Attributes
  • D
    107.5 mm
  • d1
    93.5 mm
  • d2
    100.3 mm
  • d3
    89.9 mm
  • d4
    97.8 mm
Tapered Cap & Plug LDPE - PCR 108.0 mm 111.6 mm Green

20747350

Price Range
£ 0.4011 - £ 0.361

Stock Levels
Request the lead time here
Attributes
  • D
    118.5 mm
  • d1
    108.0 mm
  • d2
    114.1 mm
  • d3
    106.4 mm
  • d4
    111.6 mm
Tapered Cap & Plug LDPE - PCR 48.6 mm 49.7 mm Green

20747244

Price Range
£ 0.0971 - £ 0.0874

Stock Levels
Request the lead time here
Attributes
  • D
    55.5 mm
  • d1
    48.6 mm
  • d2
    51.2 mm
  • d3
    48.9 mm
  • d4
    49.7 mm
Tapered Cap & Plug LDPE - PCR 74.0 mm 73.9 mm Green

20747282

Price Range
£ 0.2196 - £ 0.1977

Stock Levels
Request the lead time here
Attributes
  • D
    82.5 mm
  • d1
    74.0 mm
  • d2
    77.0 mm
  • d3
    71.5 mm
  • d4
    73.9 mm
Tapered Cap & Plug LDPE - PCR 19.4 mm 21.3 mm Green

20747138

Price Range
£ 0.0548 - £ 0.0352

Stock Levels
Request the lead time here
Attributes
  • D
    26.5 mm
  • d1
    19.4 mm
  • d2
    22.5 mm
  • d3
    18.0 mm
  • d4
    21.3 mm
Tapered Cap & Plug LDPE - PCR 139.5 mm 140.0 mm Green

20747381

Price Range
£ 0.9202 - £ 0.8282

Stock Levels
Request the lead time here
Attributes
  • D
    150.0 mm
  • d1
    139.5 mm
  • d2
    145.6 mm
  • d3
    135.0 mm
  • d4
    140.0 mm
Tapered Cap & Plug LDPE - PCR 30.0 mm 30.7 mm Green

20747176

Price Range
£ 0.0687 - £ 0.0441

Stock Levels
Request the lead time here
Attributes
  • D
    36.7 mm
  • d1
    30.0 mm
  • d2
    32.6 mm
  • d3
    27.5 mm
  • d4
    30.7 mm
Tapered Cap & Plug LDPE - PCR 84.2 mm 88.3 mm Green

20747305

Price Range
£ 0.2769 - £ 0.2492

Stock Levels
Request the lead time here
Attributes
  • D
    94.5 mm
  • d1
    84.2 mm
  • d2
    90.8 mm
  • d3
    80.2 mm
  • d4
    88.3 mm
Tapered Cap & Plug LDPE - PCR 33.9 mm 35.8 mm Green

20747206

Price Range
£ 0.0797 - £ 0.0512

Stock Levels
Request the lead time here
Attributes
  • D
    42.2 mm
  • d1
    33.9 mm
  • d2
    37.3 mm
  • d3
    32.0 mm
  • d4
    35.8 mm
Tapered Cap & Plug LDPE - PCR 124.0 mm 125.0 mm Green

20747374

Price Range
£ 0.7471 - £ 0.6724

Stock Levels
Request the lead time here
Attributes
  • D
    134.0 mm
  • d1
    124.0 mm
  • d2
    128.0 mm
  • d3
    121.0 mm
  • d4
    125.0 mm
Tapered Cap & Plug LDPE - PCR 23.4 mm 24.4 mm Green

20747145

Price Range
£ 0.0569 - £ 0.0366

Stock Levels
Request the lead time here
Attributes
  • D
    29.3 mm
  • d1
    23.4 mm
  • d2
    26.4 mm
  • d3
    21.4 mm
  • d4
    24.4 mm
Tapered Cap & Plug LDPE - PCR 68.1 mm 69.3 mm Green

20747268

Price Range
£ 0.1624 - £ 0.1461

Stock Levels
Request the lead time here
Attributes
  • D
    74.6 mm
  • d1
    68.1 mm
  • d2
    70.9 mm
  • d3
    66.3 mm
  • d4
    69.3 mm
Tapered Cap & Plug LDPE - PCR 30.0 mm 39.1 mm Green

20747183

Price Range
£ 0.0518 - £ 0.0466

Stock Levels
Request the lead time here
Attributes
  • D
    36.7 mm
  • d1
    30.0 mm
  • d2
    32.7 mm
  • d3
    34.6 mm
  • d4
    39.1 mm
Tapered Cap & Plug LDPE - PCR 26.6 mm 28.3 mm Green

20747169

Price Range
£ 0.0462 - £ 0.0416

Stock Levels
Request the lead time here
Attributes
  • D
    31.6 mm
  • d1
    26.6 mm
  • d2
    29.7 mm
  • d3
    24.6 mm
  • d4
    28.3 mm
Tapered Cap & Plug LDPE - PCR 33.6 mm 42.7 mm Green

20747190

Price Range
£ 0.0546 - £ 0.0491

Stock Levels
Request the lead time here
Attributes
  • D
    42.7 mm
  • d1
    33.6 mm
  • d2
    37.9 mm
  • d3
    37.9 mm
  • d4
    42.7 mm
Tapered Cap & Plug LDPE - PCR 14.2 mm 14.4 mm Green

20747107

Price Range
£ 0.0381 - £ 0.0245

Stock Levels
Request the lead time here
Attributes
  • D
    19.0 mm
  • d1
    14.2 mm
  • d2
    16.0 mm
  • d3
    12.7 mm
  • d4
    14.4 mm
Tapered Cap & Plug LDPE - PCR 38.6 mm 39.0 mm Green

20747220

Price Range
£ 0.0862 - £ 0.0554

Stock Levels
Request the lead time here
Attributes
  • D
    44.5 mm
  • d1
    38.6 mm
  • d2
    40.6 mm
  • d3
    37.1 mm
  • d4
    39.0 mm
Tapered Cap & Plug LDPE - PCR 216.0 mm 223.0 mm Green

20747428

Price Range
£ 1.6124 - £ 1.4511

Stock Levels
Request the lead time here
Attributes
  • D
    241.5 mm
  • d1
    216.0 mm
  • d2
    223.6 mm
  • d3
    213.0 mm
  • d4
    223.0 mm