Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Altura de la brida | Diámetro exterior mínimo | Color | Material | Longitud por debajo del cabezal | Diámetro máximo exterior | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,1472 € - 0,1552 € | 11500 En stock |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Negro
|
|
|
0.472 in
12.0 mm
|
||
| 0,2974 € - 0,3131 € | 10295 En stock |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nylon 6/6
|
|
0.512 in
13.0 mm
|
||
| 0,2029 € - 0,2136 € | 200 En stock |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
||
| 0,0831 € - 0,0875 € | 300 En stock |
0.067 in
1.7 mm
|
0.193 in
4.9 mm
|
Natural
|
|
|
0.394 in
10.0 mm
|
||
| 0,1806 € - 0,1901 € | 13610 En stock |
0.098 in
2.5 mm
|
0.492 in
12.5 mm
|
Negro
|
|
|
1.102 in
28.0 mm
|
||
| 0,1352 € - 0,1423 € | 448 En stock |
0.059 in
1.5 mm
|
|
Natural
|
PA
|
|
|
||
| 0,0943 € - 0,0993 € | 44 En stock |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nylon 6/6
|
|
0.512 in
13.0 mm
|
||
| 1,4713 € - 1,5486 € | 300 En stock |
0.118 in
3.0 mm
|
3.858 in
98.0 mm
|
Natural
|
Nylon 6/6
|
|
2.244 in
57.0 mm
|
||
| 0,2029 € - 0,2136 € | 78 En stock |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
||
| 0,2863 € - 0,3014 € | 1974 En stock |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Natural
|
Nylon 6/6
|
|
0.181 in
4.6 mm
|
||
| 0,0787 € - 0,0827 € | Solicite el plazo de entrega aquí |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nylon 6/6
|
|
0.236 in
6.0 mm
|
||
| 0,1653 € - 0,1742 € | 12 En stock |
0.02 in
0.5 mm
|
|
Negro
|
PA
|
0.157 in
4.0 mm
|
|
||
| 0,2794 € - 0,294 € | 500 En stock |
0.098 in
2.5 mm
|
0.689 in
17.5 mm
|
Negro
|
|
|
1.102 in
28.0 mm
|
||
| 0,1333 € - 0,1403 € | 818 En stock |
0.079 in
2.0 mm
|
0.39 in
9.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,1255 € - 0,1322 € | 959 En stock |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,0832 € - 0,0876 € | 45078 En stock |
0.067 in
1.7 mm
|
0.232 in
5.9 mm
|
Natural
|
|
|
0.394 in
10.0 mm
|
||
| 0,1585 € - 0,1666 € | 49068 En stock |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Natural
|
|
|
0.709 in
18.0 mm
|
||
| 0,1766 € - 0,1859 € | 21691 En stock |
0.079 in
2.0 mm
|
0.583 in
14.8 mm
|
Natural
|
|
|
0.984 in
25.0 mm
|
||
| 0,7205 € - 0,7584 € | Solicite el plazo de entrega aquí |
0.047 in
1.2 mm
|
|
Natural
|
PA
|
|
|
||
| 0,1263 € - 0,1329 € | 105318 En stock |
0.047 in
1.2 mm
|
0.24 in
6.1 mm
|
Natural
|
Nylon 6/6
|
|
0.319 in
8.1 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar