Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Altura de la brida | Diámetro exterior mínimo | Color | Material | Longitud por debajo del cabezal | Diámetro máximo exterior | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,2655 € - 0,2794 € | Solicite el plazo de entrega aquí |
0.173 in
4.4 mm
|
0.39 in
9.9 mm
|
Natural
|
Nylon
|
|
0.732 in
18.6 mm
|
||
| 0,2487 € - 0,2619 € | Solicite el plazo de entrega aquí |
0.11 in
2.8 mm
|
0.272 in
6.9 mm
|
Natural
|
Nylon
|
|
0.488 in
12.4 mm
|
||
| 0,1892 € - 0,1989 € | 250 En stock |
0.315 in
8.0 mm
|
0.382 in
9.7 mm
|
Negro
|
|
|
0.618 in
15.7 mm
|
||
| 0,1134 € - 0,1193 € | Solicite el plazo de entrega aquí |
0.177 in
4.5 mm
|
0.154 in
3.9 mm
|
Negro
|
|
|
0.295 in
7.5 mm
|
||
| 0,097 € - 0,1023 € | 1819 En stock |
0.055 in
1.4 mm
|
0.126 in
3.2 mm
|
Negro
|
|
|
0.197 in
5.0 mm
|
||
| 0,0635 € - 0,0635 € | Solicite el plazo de entrega aquí |
0.047 in
1.2 mm
|
|
Natural
|
PA
|
|
|
||
| 0,4072 € - 0,4286 € | 908 En stock |
1.28 in
32.5 mm
|
0.571 in
14.5 mm
|
Negro
|
|
|
0.827 in
21.0 mm
|
||
| 0,1255 € - 0,1322 € | 959 En stock |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,3946 € - 0,4156 € | 6026 En stock |
0.335 in
8.5 mm
|
0.512 in
13.0 mm
|
Negro
|
|
|
0.984 in
25.0 mm
|
||
| 0,1445 € - 0,1521 € | 61855 En stock |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,1315 € - 0,1386 € | 11517 En stock |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,1863 € - 0,196 € | 6710 En stock |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Natural
|
|
|
0.984 in
25.0 mm
|
||
| 0,1487 € - 0,1565 € | 12262 En stock |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,1445 € - 0,1521 € | 761 En stock |
0.591 in
15.0 mm
|
0.252 in
6.4 mm
|
Negro
|
|
|
0.472 in
12.0 mm
|
||
| 0,1806 € - 0,1901 € | 13610 En stock |
0.098 in
2.5 mm
|
0.492 in
12.5 mm
|
Negro
|
|
|
1.102 in
28.0 mm
|
||
| 0,1611 € - 0,1697 € | 2877 En stock |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
Negro
|
|
|
0.63 in
16.0 mm
|
||
| 0,20 € - 0,2106 € | 4660 En stock |
0.024 in
0.6 mm
|
0.138 in
3.5 mm
|
Negro
|
|
|
0.232 in
5.9 mm
|
||
| 0,0832 € - 0,0876 € | 45078 En stock |
0.067 in
1.7 mm
|
0.232 in
5.9 mm
|
Natural
|
|
|
0.394 in
10.0 mm
|
||
| 0,1487 € - 0,1565 € | 1278 En stock |
0.059 in
1.5 mm
|
|
Natural
|
PA
|
|
|
||
| 0,3669 € - 0,3862 € | 3497 En stock |
1.26 in
32.0 mm
|
0.571 in
14.5 mm
|
Negro
|
|
|
0.827 in
21.0 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar