Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Altura de la brida | Diámetro exterior mínimo | Color | Material | Longitud por debajo del cabezal | Diámetro máximo exterior | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,2958 € - 0,3115 € | 21 En stock |
0.079 in
2.0 mm
|
0.138 in
3.5 mm
|
Negro
|
25% Glass Filled Nylon 6
|
|
0.232 in
5.9 mm
|
||
| 0,2515 € - 0,2648 € | 716 En stock |
0.079 in
2.0 mm
|
0.248 in
6.3 mm
|
Negro
|
25% Glass Filled Nylon 6
|
|
0.354 in
9.0 mm
|
||
| 0,4169 € - 0,439 € | 18988 En stock |
0.177 in
4.5 mm
|
|
Negro
|
25% Glass Filled Nylon 6
|
|
|
||
| 0,0906 € - 0,0953 € | 235 En stock |
0.079 in
2.0 mm
|
|
Natural
|
PA
|
|
|
||
| 0,2292 € - 0,2414 € | 89800 En stock |
0.067 in
1.7 mm
|
0.193 in
4.9 mm
|
Natural
|
Nylon
|
|
0.323 in
8.2 mm
|
||
| 0,107 € - 0,1127 € | 261 En stock |
0.043 in
1.1 mm
|
0.189 in
4.8 mm
|
Negro
|
|
|
0.315 in
8.0 mm
|
||
| 0,1105 € - 0,1162 € | 6595 En stock |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Negro
|
|
|
0.217 in
5.5 mm
|
||
| 0,1501 € - 0,158 € | 355 En stock |
0.591 in
15.0 mm
|
0.307 in
7.8 mm
|
Negro
|
|
|
0.472 in
12.0 mm
|
||
| 0,1487 € - 0,1565 € | 2723 En stock |
0.079 in
2.0 mm
|
0.217 in
5.5 mm
|
Negro
|
|
|
0.472 in
12.0 mm
|
||
| 0,1153 € - 0,1211 € | 12801 En stock |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Negro
|
|
|
0.236 in
6.0 mm
|
||
| 0,1514 € - 0,1593 € | 6016 En stock |
0.591 in
15.0 mm
|
0.252 in
6.4 mm
|
Negro
|
|
|
0.472 in
12.0 mm
|
||
| 0,0725 € - 0,0763 € | 4889 En stock |
0.067 in
1.7 mm
|
0.154 in
3.9 mm
|
Natural
|
|
|
0.394 in
10.0 mm
|
||
| 0,1333 € - 0,1403 € | 39530 En stock |
0.079 in
2.0 mm
|
0.311 in
7.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,1487 € - 0,1565 € | 4032 En stock |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Natural
|
|
|
0.709 in
18.0 mm
|
||
| 0,1556 € - 0,1638 € | 12886 En stock |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Natural
|
|
|
0.709 in
18.0 mm
|
||
| 0,2029 € - 0,2135 € | Solicite el plazo de entrega aquí |
0.079 in
2.0 mm
|
0.701 in
17.8 mm
|
Natural
|
|
|
0.984 in
25.0 mm
|
||
| 0,4157 € - 0,4376 € | Solicite el plazo de entrega aquí |
0.047 in
1.2 mm
|
|
Negro
|
PA
|
|
|
||
| 0,1376 € - 0,1449 € | Solicite el plazo de entrega aquí |
0.102 in
2.6 mm
|
0.559 in
14.2 mm
|
Natural
|
Nylon 6/6
|
|
0.787 in
20.0 mm
|
||
| 0,1754 € - 0,1847 € | 3782 En stock |
0.079 in
2.0 mm
|
0.551 in
14.0 mm
|
Natural
|
Nylon 6/6
|
|
0.787 in
20.0 mm
|
||
| 0,4986 € - 0,6156 € | 253 En stock |
0.236 in
6.0 mm
|
1.299 in
33.0 mm
|
Natural
|
Nylon 6/6
|
|
1.969 in
50.0 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar