Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Altura de la brida | Diámetro exterior mínimo | Color | Material | Longitud por debajo del cabezal | Diámetro máximo exterior | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,0246 € - 0,0303 € | 27000 En stock |
0.031 in
0.8 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 0,037 € - 0,0457 € | 1500 En stock |
0.066 in
1.7 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 0,0476 € - 0,0588 € | 500 En stock |
0.047 in
1.2 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 0,0225 € - 0,0278 € | Solicite el plazo de entrega aquí |
0.046 in
1.2 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 0,0342 € - 0,0423 € | 2996 En stock |
0.047 in
1.2 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 0,0385 € - 0,0476 € | 992 En stock |
0.047 in
1.2 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 0,0311 € - 0,0384 € | Solicite el plazo de entrega aquí |
0.046 in
1.2 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 0,0342 € - 0,0423 € | Solicite el plazo de entrega aquí |
0.062 in
1.6 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 0,0765 € - 0,0945 € | Solicite el plazo de entrega aquí |
0.063 in
1.6 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 0,0581 € - 0,0717 € | 896 En stock |
0.047 in
1.2 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 0,0364 € - 0,045 € | 450 En stock |
0.062 in
1.6 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 0,0404 € - 0,0499 € | Solicite el plazo de entrega aquí |
0.126 in
3.2 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 0,0427 € - 0,0527 € | 8252 En stock |
0.063 in
1.6 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 10187821 | 0,0404 € - 0,0499 € | 46355 En stock |
0.063 in
1.6 mm
|
|
Natural
|
Nylon 6/6
|
|
|
|
| 0,0492 € - 0,0608 € | Solicite el plazo de entrega aquí |
0.046 in
1.2 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 0,0304 € - 0,0376 € | 4179 En stock |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
|
0.244 in
6.2 mm
|
||
| 0,1605 € - 0,1691 € | 152876 En stock |
0.098 in
2.5 mm
|
0.394 in
10.0 mm
|
Natural
|
Nylon 6/6
|
|
0.559 in
14.2 mm
|
||
| 0,5168 € - 0,544 € | Solicite el plazo de entrega aquí |
0.126 in
3.2 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 0,0399 € - 0,0493 € | 31759 En stock |
0.031 in
0.8 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 0,0359 € - 0,0443 € | 69400 En stock |
0.079 in
2.0 mm
|
0.315 in
8.0 mm
|
Natural
|
Nylon 6/6
|
|
0.48 in
12.2 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar