Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Altura de la brida | Diámetro exterior mínimo | Color | Material | Longitud por debajo del cabezal | Diámetro máximo exterior | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,3266 € - 0,3438 € | 2995 En stock |
0.118 in
3.0 mm
|
|
Natural
|
PA
|
|
|
||
| 0,1863 € - 0,196 € | 6710 En stock |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Natural
|
|
|
0.984 in
25.0 mm
|
||
| 0,5752 € - 0,5752 € | Solicite el plazo de entrega aquí |
0.047 in
1.2 mm
|
|
Negro
|
PA
|
|
|
||
| 0,2321 € - 0,2444 € | 1125 En stock |
0.079 in
2.0 mm
|
|
Natural
|
PA
|
|
|
||
| 0,1514 € - 0,1593 € | 6016 En stock |
0.591 in
15.0 mm
|
0.252 in
6.4 mm
|
Negro
|
|
|
0.472 in
12.0 mm
|
||
| 0,0725 € - 0,0763 € | 4889 En stock |
0.067 in
1.7 mm
|
0.154 in
3.9 mm
|
Natural
|
|
|
0.394 in
10.0 mm
|
||
| 0,2131 € - 0,2244 € | 957 En stock |
0.079 in
2.0 mm
|
0.543 in
13.8 mm
|
Natural
|
Nylon 6/6
|
|
0.984 in
25.0 mm
|
||
| 0,1487 € - 0,1565 € | 12262 En stock |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,2822 € - 0,297 € | Solicite el plazo de entrega aquí |
0.063 in
1.6 mm
|
|
Negro
|
PA
|
|
|
||
| 0,1984 € - 0,2088 € | Solicite el plazo de entrega aquí |
0.059 in
1.5 mm
|
0.256 in
6.5 mm
|
Natural
|
Nylon 6/6
|
|
0.472 in
12.0 mm
|
||
| 0,1497 € - 0,1576 € | 3500 En stock |
0.079 in
2.0 mm
|
0.433 in
11.0 mm
|
Natural
|
Nylon 6/6
|
|
0.63 in
16.0 mm
|
||
| 0,5752 € - 0,6055 € | Solicite el plazo de entrega aquí |
0.047 in
1.2 mm
|
|
Negro
|
PA
|
|
|
||
| 0,1653 € - 0,1742 € | 38249 En stock |
0.079 in
2.0 mm
|
0.469 in
11.9 mm
|
Natural
|
|
|
0.709 in
18.0 mm
|
||
| 0,2389 € - 0,2515 € | 27900 En stock |
0.091 in
2.3 mm
|
0.232 in
5.9 mm
|
Natural
|
Nylon
|
|
0.409 in
10.4 mm
|
||
| 0,2794 € - 0,294 € | 10661 En stock |
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
Negro
|
|
|
0.984 in
25.0 mm
|
||
| 0,1671 € - 0,1757 € | Solicite el plazo de entrega aquí |
0.102 in
2.6 mm
|
0.177 in
4.5 mm
|
Negro
|
25% Glass Filled Nylon 6
|
|
0.315 in
8.0 mm
|
||
| 0,3378 € - 0,3555 € | Solicite el plazo de entrega aquí |
0.319 in
8.1 mm
|
0.756 in
19.2 mm
|
Natural
|
Nylon
|
|
1.394 in
35.4 mm
|
||
| 0,1255 € - 0,1322 € | Solicite el plazo de entrega aquí |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,1153 € - 0,1211 € | 12801 En stock |
0.051 in
1.3 mm
|
0.138 in
3.5 mm
|
Negro
|
|
|
0.236 in
6.0 mm
|
||
| 0,1088 € - 0,1146 € | 4982 En stock |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
|
0.244 in
6.2 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar