Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Altura de la brida | Diámetro exterior mínimo | Color | Material | Longitud por debajo del cabezal | Diámetro máximo exterior | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,2974 € - 0,3131 € | 1131 En stock |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Natural
|
Nylon 6/6
|
|
0.512 in
13.0 mm
|
||
| 0,2029 € - 0,2136 € | 78 En stock |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
||
| 0,2029 € - 0,2136 € | 200 En stock |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
||
| 0,182 € - 0,1916 € | Solicite el plazo de entrega aquí |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nylon 6/6
|
|
0.236 in
6.0 mm
|
||
| 0,1445 € - 0,1521 € | 5365 En stock |
0.079 in
2.0 mm
|
0.272 in
6.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,097 € - 0,1023 € | 86 En stock |
0.098 in
2.5 mm
|
0.138 in
3.5 mm
|
Negro
|
|
|
0.295 in
7.5 mm
|
||
| 0,2863 € - 0,3014 € | 1974 En stock |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Natural
|
Nylon 6/6
|
|
0.181 in
4.6 mm
|
||
| 0,182 € - 0,1916 € | 2000 En stock |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
||
| 0,182 € - 0,1916 € | 4338 En stock |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nylon 6/6
|
|
0.236 in
6.0 mm
|
||
| 0,2849 € - 0,30 € | 77 En stock |
0.063 in
1.6 mm
|
0.358 in
9.1 mm
|
Natural
|
Nylon 6/6
|
|
0.618 in
15.7 mm
|
||
| 0,1333 € - 0,1403 € | 47339 En stock |
0.059 in
1.5 mm
|
0.272 in
6.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 10016237 | 0,182 € - 0,1916 € | Solicite el plazo de entrega aquí |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nylon 6/6
|
|
0.236 in
6.0 mm
|
|
| 0,2154 € - 0,2268 € | 760 En stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
|
0.343 in
8.7 mm
|
||
| 0,2029 € - 0,2136 € | 4638 En stock |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
||
| 0,2376 € - 0,2501 € | Solicite el plazo de entrega aquí |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Natural
|
Nylon 6/6
|
|
0.291 in
7.4 mm
|
||
| 0,2376 € - 0,2501 € | 12120 En stock |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Natural
|
Nylon 6/6
|
|
0.291 in
7.4 mm
|
||
| 10016428 | 0,2154 € - 0,2268 € | 17400 En stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
|
0.343 in
8.7 mm
|
|
| 0,2389 € - 0,2515 € | 27900 En stock |
0.091 in
2.3 mm
|
0.232 in
5.9 mm
|
Natural
|
Nylon
|
|
0.409 in
10.4 mm
|
||
| 0,2794 € - 0,294 € | 10661 En stock |
0.236 in
6.0 mm
|
0.512 in
13.0 mm
|
Negro
|
|
|
0.984 in
25.0 mm
|
||
| 0,3946 € - 0,4156 € | 6026 En stock |
0.335 in
8.5 mm
|
0.512 in
13.0 mm
|
Negro
|
|
|
0.984 in
25.0 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar