Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Altura de la brida | Diámetro exterior mínimo | Color | Material | Longitud por debajo del cabezal | Diámetro máximo exterior | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,2487 € - 0,2619 € | Solicite el plazo de entrega aquí |
0.11 in
2.8 mm
|
0.272 in
6.9 mm
|
Natural
|
Nylon
|
|
0.488 in
12.4 mm
|
||
| 0,1892 € - 0,1989 € | 250 En stock |
0.315 in
8.0 mm
|
0.382 in
9.7 mm
|
Negro
|
|
|
0.618 in
15.7 mm
|
||
| 0,1611 € - 0,1697 € | 2877 En stock |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
Negro
|
|
|
0.63 in
16.0 mm
|
||
| 0,1671 € - 0,1757 € | Solicite el plazo de entrega aquí |
0.102 in
2.6 mm
|
0.177 in
4.5 mm
|
Negro
|
25% Glass Filled Nylon 6
|
|
0.315 in
8.0 mm
|
||
| 0,1364 € - 0,1437 € | 1364 En stock |
0.031 in
0.8 mm
|
0.193 in
4.9 mm
|
Negro
|
25% Glass Filled Nylon 6
|
|
0.276 in
7.0 mm
|
||
| 0,0659 € - 0,0695 € | 23000 En stock |
0.059 in
1.5 mm
|
0.15 in
3.8 mm
|
Natural
|
Nylon 6/6
|
|
0.28 in
7.1 mm
|
||
| 0,0937 € - 0,0985 € | 60 En stock |
0.079 in
2.0 mm
|
|
Natural
|
PA
|
|
|
||
| 1,4713 € - 1,5486 € | 300 En stock |
0.118 in
3.0 mm
|
3.858 in
98.0 mm
|
Natural
|
Nylon 6/6
|
|
2.244 in
57.0 mm
|
||
| 0,2794 € - 0,294 € | 12953 En stock |
0.354 in
9.0 mm
|
0.504 in
12.8 mm
|
Negro
|
|
|
0.984 in
25.0 mm
|
||
| 0,1737 € - 0,1828 € | 1062 En stock |
0.039 in
1.0 mm
|
0.63 in
16.0 mm
|
Negro
|
|
|
0.787 in
20.0 mm
|
||
| 0,9119 € - 0,9599 € | 2455 En stock |
0.039 in
1.0 mm
|
0.138 in
3.5 mm
|
Negro
|
25% Glass Filled Nylon 6
|
|
0.236 in
6.0 mm
|
||
| 0,1012 € - 0,1065 € | 7500 En stock |
0.138 in
3.5 mm
|
0.154 in
3.9 mm
|
Negro
|
|
|
0.295 in
7.5 mm
|
||
| 0,2807 € - 0,2955 € | Solicite el plazo de entrega aquí |
0.047 in
1.2 mm
|
|
Negro
|
PA
|
|
|
||
| 0,1969 € - 0,2073 € | 7808 En stock |
0.063 in
1.6 mm
|
0.378 in
9.6 mm
|
Natural
|
Nylon 6/6
|
|
0.622 in
15.8 mm
|
||
| 0,2154 € - 0,2268 € | 10835 En stock |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Natural
|
Nylon 6/6
|
|
0.343 in
8.7 mm
|
||
| 0,4545 € - 0,4784 € | 1000 En stock |
0.177 in
4.5 mm
|
0.512 in
13.0 mm
|
Negro
|
25% Glass Filled Nylon 6
|
|
0.984 in
25.0 mm
|
||
| 0,4552 € - 0,4793 € | Solicite el plazo de entrega aquí |
0.118 in
3.0 mm
|
0.142 in
3.6 mm
|
Negro
|
25% Glass Filled Nylon 6
|
|
0.315 in
8.0 mm
|
||
| 0,1403 € - 0,1476 € | Solicite el plazo de entrega aquí |
0.039 in
1.0 mm
|
0.138 in
3.5 mm
|
Negro
|
25% Glass Filled Nylon 6
|
|
0.217 in
5.5 mm
|
||
| 0,3238 € - 0,3409 € | 11000 En stock |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Negro
|
40% Glass Filled PPS
|
|
0.398 in
10.1 mm
|
||
| 0,0771 € - 0,0812 € | 359 En stock |
0.079 in
2.0 mm
|
0.472 in
12.0 mm
|
Natural
|
Nylon 6/6
|
|
0.63 in
16.0 mm
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar