Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Color: Natural, Negro Estándar de inflamabilidad del material: , UL94 V-2, UL94 V-0, UL94 HBCódigo De La Serie: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | Altura de la brida | Diámetro exterior mínimo | Color | Material | Longitud por debajo del cabezal | Diámetro máximo exterior | Compra | |
|---|---|---|---|---|---|---|---|---|---|
| 0,1315 € - 0,1386 € | 11517 En stock |
0.079 in
2.0 mm
|
0.35 in
8.9 mm
|
Natural
|
|
|
0.591 in
15.0 mm
|
||
| 0,1863 € - 0,196 € | 6710 En stock |
0.079 in
2.0 mm
|
0.622 in
15.8 mm
|
Natural
|
|
|
0.984 in
25.0 mm
|
||
| 0,2294 € - 0,2416 € | 400 En stock |
0.197 in
5.0 mm
|
0.382 in
9.7 mm
|
Negro
|
25% Glass Filled Nylon 6
|
|
0.618 in
15.7 mm
|
||
| 0,2029 € - 0,2136 € | 4638 En stock |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
||
| 10016237 | 0,182 € - 0,1916 € | Solicite el plazo de entrega aquí |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Natural
|
Nylon 6/6
|
|
0.236 in
6.0 mm
|
|
| 0,3238 € - 0,3409 € | 11000 En stock |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Negro
|
40% Glass Filled PPS
|
|
0.398 in
10.1 mm
|
||
| 0,1403 € - 0,1476 € | 20811 En stock |
0.079 in
2.0 mm
|
0.429 in
10.9 mm
|
Natural
|
|
|
0.709 in
18.0 mm
|
||
| 0,1012 € - 0,1065 € | 16362 En stock |
0.051 in
1.3 mm
|
0.248 in
6.3 mm
|
Negro
|
|
|
0.366 in
9.3 mm
|
||
| 0,1487 € - 0,1565 € | 15112 En stock |
0.157 in
4.0 mm
|
0.256 in
6.5 mm
|
Negro
|
|
|
0.472 in
12.0 mm
|
||
| 0,2251 € - 0,237 € | 2905 En stock |
0.039 in
1.0 mm
|
0.15 in
3.8 mm
|
Natural
|
Nylon 6/6
|
|
0.28 in
7.1 mm
|
||
| 0,1088 € - 0,1146 € | 4982 En stock |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
|
0.244 in
6.2 mm
|
||
| 0,3877 € - 0,4083 € | 86 En stock |
0.024 in
0.6 mm
|
0.378 in
9.6 mm
|
Negro
|
25% Glass Filled Nylon 6
|
|
0.512 in
13.0 mm
|
||
| 0,1107 € - 0,1166 € | 157 En stock |
0.079 in
2.0 mm
|
|
Natural
|
PA
|
|
|
||
| 0,3183 € - 0,3351 € | 177 En stock |
0.256 in
6.5 mm
|
0.547 in
13.9 mm
|
Natural
|
Nylon
|
|
1.055 in
26.8 mm
|
||
| 0,2029 € - 0,2136 € | 104 En stock |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Natural
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
||
| 0,1487 € - 0,1565 € | 63141 En stock |
0.059 in
1.5 mm
|
|
Natural
|
PA
|
|
|
||
| 0,0404 € - 0,0499 € | Solicite el plazo de entrega aquí |
0.126 in
3.2 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 0,0174 € - 0,0215 € | 13736 En stock |
0.047 in
1.2 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
| 0,0304 € - 0,0376 € | Solicite el plazo de entrega aquí |
0.039 in
1.0 mm
|
0.157 in
4.0 mm
|
Natural
|
Nylon 6/6
|
|
0.244 in
6.2 mm
|
||
| 0,5168 € - 0,544 € | Solicite el plazo de entrega aquí |
0.126 in
3.2 mm
|
|
Natural
|
Nylon 6/6
|
|
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar