Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Acero inoxidable, Acero al carbono Código De La Serie:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
Rango de precios | Disponibilidad | Índice de elasticidad | Longitud general | Longitud carga a carga | Diámetro del cable | Altura sólida aproximada | Diámetro exterior | Material completo | Compra | |
---|---|---|---|---|---|---|---|---|---|---|
2,2196 € - 2,3363 € | Solicite el plazo de entrega aquí |
3.19 Nmm
3.19 Nmm
|
3.5 in
88.9 mm
|
127.75 N
127.75 N
|
0.083 in
2.1 mm
|
1.295 in
32.9 mm
|
0.72 in
18.3 mm
|
Acero al carbono
|
||
1,694 € - 1,7836 € | Solicite el plazo de entrega aquí |
3.87 Nmm
3.87 Nmm
|
1.75 in
44.45 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
1.039 in
26.4 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
2,6934 € - 2,8352 € | Solicite el plazo de entrega aquí |
12.91 Nmm
12.91 Nmm
|
2 in
50.8 mm
|
201.63 N
201.63 N
|
0.094 in
2.4 mm
|
0.945 in
24.0 mm
|
0.72 in
18.3 mm
|
Acero al carbono
|
||
1,7458 € - 1,8382 € | Solicite el plazo de entrega aquí |
1.08 Nmm
1.08 Nmm
|
0.62 in
15.75 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.13 in
3.3 mm
|
0.358 in
9.1 mm
|
Acero Inoxidable 302
|
||
4,0077 € - 4,2185 € | Solicite el plazo de entrega aquí |
0.60 Nmm
0.60 Nmm
|
0.752 in
19.1 mm
|
6.52 N
6.52 N
|
0.02 in
0.5 mm
|
0.209 in
5.3 mm
|
0.181 in
4.6 mm
|
Acero Inoxidable 302
|
||
1,7458 € - 1,8382 € | Solicite el plazo de entrega aquí |
0.89 Nmm
0.89 Nmm
|
0.752 in
19.1 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.142 in
3.6 mm
|
0.358 in
9.1 mm
|
Acero Inoxidable 302
|
||
3,4958 € - 3,6801 € | Solicite el plazo de entrega aquí |
1.08 Nmm
1.08 Nmm
|
0.31 in
7.87 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.087 in
2.2 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
Solicite el plazo de entrega aquí |
1.34 Nmm
1.34 Nmm
|
0.5 in
12.7 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.118 in
3.0 mm
|
0.358 in
9.1 mm
|
Acero Inoxidable 302
|
|||
1,7458 € - 1,8382 € | Solicite el plazo de entrega aquí |
0.57 Nmm
0.57 Nmm
|
1.12 in
28.45 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.189 in
4.8 mm
|
0.358 in
9.1 mm
|
Acero Inoxidable 302
|
||
1,8134 € - 1,9089 € | Solicite el plazo de entrega aquí |
1.53 Nmm
1.53 Nmm
|
1.5 in
38.1 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.429 in
10.9 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
1,8134 € - 1,9089 € | 10 En stock |
11.15 Nmm
11.15 Nmm
|
0.5 in
12.7 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.283 in
7.2 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
1,8134 € - 1,9089 € | Solicite el plazo de entrega aquí |
5.71 Nmm
5.71 Nmm
|
0.88 in
22.35 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.406 in
10.3 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
1,8134 € - 1,9089 € | Solicite el plazo de entrega aquí |
3.21 Nmm
3.21 Nmm
|
0.752 in
19.1 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.248 in
6.3 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
1,8134 € - 1,9089 € | Solicite el plazo de entrega aquí |
1.90 Nmm
1.90 Nmm
|
1.25 in
31.75 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.362 in
9.2 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
1,8134 € - 1,9089 € | Solicite el plazo de entrega aquí |
2.33 Nmm
2.33 Nmm
|
1 in
25.4 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.311 in
7.9 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
1,8134 € - 1,9089 € | Solicite el plazo de entrega aquí |
1.01 Nmm
1.01 Nmm
|
2.5 in
63.5 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.63 in
16.0 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
1,8134 € - 1,9089 € | Solicite el plazo de entrega aquí |
8.56 Nmm
8.56 Nmm
|
0.62 in
15.75 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.323 in
8.2 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
1,8134 € - 1,9089 € | Solicite el plazo de entrega aquí |
6.84 Nmm
6.84 Nmm
|
0.752 in
19.1 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.362 in
9.2 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
2748 En stock |
4.08 Nmm
4.08 Nmm
|
0.62 in
15.75 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.213 in
5.4 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
|||
1,8948 € - 1,9944 € | Solicite el plazo de entrega aquí |
17.50 Nmm
17.50 Nmm
|
0.5 in
12.7 mm
|
85.22 N
85.22 N
|
0.063 in
1.6 mm
|
0.295 in
7.5 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar