Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression springs, also known as coil springs, are designed to store energy when compressed and then release it when expanded. Their key qualities are their spring rate, which quantifies the force necessary to compress the spring a certain distance, and their solid height, the lowest height to which the spring can be crushed.
Key Factors to consider when choosing a spring for an application include Spring Material and the Working Environment, Spring Dimensions in both compressed and non-compressed states, Max. Load and Deflection.
It is available in both Music Wire material, which is ideal for temperatures between -30 C and +120 C and for use in dry environments, and stainless Steel material, which is ideal for temperatures between -200 C and +250 C and for use in both dry and humid or wet environments. Widely used across various industries to provide effects such as suspension, shock absorbtion and enabling push-to-open functionality. Material: Acero inoxidable, Acero al carbono Código De La Serie:
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
Rango de precios | Disponibilidad | Índice de elasticidad | Longitud general | Longitud carga a carga | Diámetro del cable | Altura sólida aproximada | Diámetro exterior | Material completo | Compra | |
---|---|---|---|---|---|---|---|---|---|---|
1,8134 € - 1,9089 € | Solicite el plazo de entrega aquí |
8.56 Nmm
8.56 Nmm
|
0.62 in
15.75 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.323 in
8.2 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
1,694 € - 1,7836 € | Solicite el plazo de entrega aquí |
13.71 Nmm
13.71 Nmm
|
0.56 in
14.22 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.374 in
9.5 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
10438671 | 1,6919 € - 1,7808 € | Solicite el plazo de entrega aquí |
6.20 Nmm
6.20 Nmm
|
1.12 in
28.45 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.701 in
17.8 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
|
1,7458 € - 1,8382 € | Solicite el plazo de entrega aquí |
0.89 Nmm
0.89 Nmm
|
0.752 in
19.1 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.142 in
3.6 mm
|
0.358 in
9.1 mm
|
Acero Inoxidable 302
|
||
1,7458 € - 1,8382 € | Solicite el plazo de entrega aquí |
0.35 Nmm
0.35 Nmm
|
1.75 in
44.45 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.272 in
6.9 mm
|
0.358 in
9.1 mm
|
Acero Inoxidable 302
|
||
1,6648 € - 1,7523 € | Solicite el plazo de entrega aquí |
0.41 Nmm
0.41 Nmm
|
0.752 in
19.1 mm
|
4.74 N
4.74 N
|
0.02 in
0.5 mm
|
0.142 in
3.6 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
1,7458 € - 1,8382 € | Solicite el plazo de entrega aquí |
1.20 Nmm
1.20 Nmm
|
0.56 in
14.22 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.122 in
3.1 mm
|
0.358 in
9.1 mm
|
Acero Inoxidable 302
|
||
1,7458 € - 1,8382 € | Solicite el plazo de entrega aquí |
1.08 Nmm
1.08 Nmm
|
0.62 in
15.75 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.13 in
3.3 mm
|
0.358 in
9.1 mm
|
Acero Inoxidable 302
|
||
1,7458 € - 1,8382 € | Solicite el plazo de entrega aquí |
0.50 Nmm
0.50 Nmm
|
1.25 in
31.75 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.213 in
5.4 mm
|
0.358 in
9.1 mm
|
Acero Inoxidable 302
|
||
1,694 € - 1,7836 € | Solicite el plazo de entrega aquí |
8.17 Nmm
8.17 Nmm
|
0.88 in
22.35 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.555 in
14.1 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
1,694 € - 1,7836 € | Solicite el plazo de entrega aquí |
3.36 Nmm
3.36 Nmm
|
2 in
50.8 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
1.177 in
29.9 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
1,6919 € - 1,7808 € | Solicite el plazo de entrega aquí |
15.46 Nmm
15.46 Nmm
|
0.5 in
12.7 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.343 in
8.7 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
1,6919 € - 1,7808 € | Solicite el plazo de entrega aquí |
7.01 Nmm
7.01 Nmm
|
1 in
25.4 mm
|
53.32 N
53.32 N
|
0.043 in
1.1 mm
|
0.63 in
16.0 mm
|
0.24 in
6.1 mm
|
Acero Inoxidable 302
|
||
Solicite el plazo de entrega aquí |
1.34 Nmm
1.34 Nmm
|
0.5 in
12.7 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.118 in
3.0 mm
|
0.358 in
9.1 mm
|
Acero Inoxidable 302
|
|||
Solicite el plazo de entrega aquí |
0.60 Nmm
0.60 Nmm
|
1 in
25.4 mm
|
9.70 N
9.70 N
|
0.028 in
0.7 mm
|
0.181 in
4.6 mm
|
0.358 in
9.1 mm
|
Acero Inoxidable 302
|
|||
2748 En stock |
4.08 Nmm
4.08 Nmm
|
0.62 in
15.75 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.213 in
5.4 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
|||
1,8134 € - 1,9089 € | Solicite el plazo de entrega aquí |
1.01 Nmm
1.01 Nmm
|
2.5 in
63.5 mm
|
32.98 N
32.98 N
|
0.043 in
1.1 mm
|
0.63 in
16.0 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
1,8134 € - 1,9089 € | Solicite el plazo de entrega aquí |
1.85 Nmm
1.85 Nmm
|
2.5 in
63.5 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.933 in
23.7 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
3,8655 € - 4,0688 € | Solicite el plazo de entrega aquí |
1.12 Nmm
1.12 Nmm
|
1.75 in
44.45 mm
|
28.91 N
28.91 N
|
0.043 in
1.1 mm
|
0.417 in
10.6 mm
|
0.48 in
12.2 mm
|
Acero Inoxidable 302
|
||
1,8134 € - 1,9089 € | Solicite el plazo de entrega aquí |
2.07 Nmm
2.07 Nmm
|
2.25 in
57.15 mm
|
52.50 N
52.50 N
|
0.051 in
1.3 mm
|
0.85 in
21.6 mm
|
0.421 in
10.7 mm
|
Acero Inoxidable 302
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar