Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.
Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.
Material: ABS, PE Color: Plata, Negro Código De La Serie: SR5721, SR1553
En caso de grandes volúmenes y productos personalizados, añádalos a su carrito y haga clic en Solicitar un presupuesto, o contacta con nosotrosy le responderemos en el plazo de 2 días laborables.
Utilice los filtros o realice una búsqueda a continuación para encontrar lo que está buscando
| Rango de precios | Disponibilidad | T2 | h | B | Material | A | T1 | Tipo | Compra | |
|---|---|---|---|---|---|---|---|---|---|---|
| 1,9326 € - 4,2714 € | 300 En stock |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
ABS
|
1.969 in
50.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 0,4503 € - 0,9955 € | Solicite el plazo de entrega aquí |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
PE
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
|
||
| 0,4253 € - 0,9402 € | 500 En stock |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
PE
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
|
||
| 1,6819 € - 3,7171 € | Solicite el plazo de entrega aquí |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
ABS
|
1.181 in
30.0 mm
|
0.047 in
1.2 mm
|
2
|
||
| 0,6088 € - 1,3459 € | 1500 En stock |
0.039 in
1.0 mm
|
0.433 in
11.0 mm
|
0.787 in
20.0 mm
|
PE
|
1.575 in
40.0 mm
|
0.079 in
2.0 mm
|
|
||
| 2,3218 € - 5,1314 € | 100 En stock |
0.039 in
1.0 mm
|
0.402 in
10.2 mm
|
0.787 in
20.0 mm
|
ABS
|
3.15 in
80.0 mm
|
0.079 in
2.0 mm
|
2
|
||
| 0,8531 € - 1,8866 € | Solicite el plazo de entrega aquí |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 1,6819 € - 3,7171 € | 3230 En stock |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
ABS
|
1.181 in
30.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 1,2418 € - 2,7439 € | 500 En stock |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
ABS
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 1,446 € - 3,1956 € | 6728 En stock |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
ABS
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
2
|
||
| 1,1625 € - 2,5688 € | Solicite el plazo de entrega aquí |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
ABS
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 1,0424 € - 1,0976 € | Solicite el plazo de entrega aquí |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
0.787 in
20.0 mm
|
0.047 in
1.2 mm
|
2
|
||
| 0,9314 € - 2,059 € | Solicite el plazo de entrega aquí |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
1.378 in
35.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 2,1359 € - 2,2483 € | Solicite el plazo de entrega aquí |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
0.787 in
20.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 1,5011 € - 1,5802 € | 600 En stock |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
ABS
|
1.575 in
40.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 0,5018 € - 1,1093 € | Solicite el plazo de entrega aquí |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
PE
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
|
||
| 2,1685 € - 4,7929 € | 402 En stock |
0.039 in
1.0 mm
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
ABS
|
2.362 in
60.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 1,2418 € - 2,7439 € | 10 En stock |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.787 in
20.0 mm
|
ABS
|
1.575 in
40.0 mm
|
0.047 in
1.2 mm
|
2
|
||
| 1,2551 € - 1,3215 € | Solicite el plazo de entrega aquí |
0.039 in
1.0 mm
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
ABS
|
1.378 in
35.0 mm
|
0.059 in
1.5 mm
|
2
|
||
| 0,9074 € - 1,4116 € | Solicite el plazo de entrega aquí |
|
|
1.575 in
40.0 mm
|
ABS
|
3.15 in
80.0 mm
|
0.079 in
2.0 mm
|
2
|
||
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Lamentablemente, se ha agotado el tiempo de espera de su sesión debido a la inactividad. Inicie sesión o vuelva a cargar la página para continuar