Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Färg: Svart, Naturfärgad Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
Prisintervall | Tillgänglighet | Axeldiameter | Flänsens ytterdiameter | Med fläns | Totallängd | Diameter på axelhål | Axellängd | Köp | |
---|---|---|---|---|---|---|---|---|---|
27,6772 kr - 56,6041 kr | 1804 I lager |
1.811 in
46.0 mm
|
2.165 in
55.0 mm
|
Ja
|
1.811 in
46.0 mm
|
1.575 in
40.0 mm
|
1.693 in
43.0 mm
|
||
6,4776 kr - 12,6967 kr | 34 I lager |
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
1,9102 kr - 3,4614 kr | 1200 I lager |
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
Ja
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
||
13,8889 kr - 41,8821 kr | 4900 I lager |
0.906 in
23.0 mm
|
1.181 in
30.0 mm
|
Ja
|
0.65 in
16.5 mm
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
||
2,2262 kr - 4,0647 kr | 9100 I lager |
0.307 in
7.8 mm
|
0.472 in
12.0 mm
|
Ja
|
0.394 in
10.0 mm
|
0.244 in
6.2 mm
|
0.315 in
8.0 mm
|
||
17,5945 kr - 53,2001 kr | 10 I lager |
1.378 in
35.0 mm
|
1.654 in
42.0 mm
|
Ja
|
1.378 in
35.0 mm
|
1.181 in
30.0 mm
|
1.28 in
32.5 mm
|
||
33,1638 kr - 59,6921 kr | 430 I lager |
1.535 in
39.0 mm
|
1.85 in
47.0 mm
|
Ja
|
1.024 in
26.0 mm
|
1.378 in
35.0 mm
|
0.945 in
24.0 mm
|
||
49,7817 kr - 72,6474 kr | 260 I lager |
2.677 in
68.0 mm
|
3.189 in
81.0 mm
|
Ja
|
1.969 in
50.0 mm
|
2.362 in
60.0 mm
|
1.811 in
46.0 mm
|
||
5,1275 kr - 8,3304 kr | 11403 I lager |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Ja
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
||
6,4776 kr - 12,6967 kr | 222 I lager |
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
49,7817 kr - 72,6474 kr | Fråga angående leveranstidhär |
2.677 in
68.0 mm
|
3.189 in
81.0 mm
|
Ja
|
1.969 in
50.0 mm
|
2.362 in
60.0 mm
|
1.811 in
46.0 mm
|
||
10,9014 kr - 42,4279 kr | 440 I lager |
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
Ja
|
1.181 in
30.0 mm
|
0.984 in
25.0 mm
|
1.083 in
27.5 mm
|
||
1,5224 kr - 2,772 kr | 2708 I lager |
0.287 in
7.3 mm
|
0.591 in
15.0 mm
|
Ja
|
0.197 in
5.0 mm
|
0.209 in
5.3 mm
|
0.138 in
3.5 mm
|
||
1,7091 kr - 3,1311 kr | 24093 I lager |
0.354 in
9.0 mm
|
0.579 in
14.7 mm
|
Ja
|
0.169 in
4.3 mm
|
0.291 in
7.4 mm
|
0.11 in
2.8 mm
|
||
24,819 kr - 50,7584 kr | 21 I lager |
1.417 in
36.0 mm
|
1.772 in
45.0 mm
|
Ja
|
0.63 in
16.0 mm
|
1.26 in
32.0 mm
|
0.551 in
14.0 mm
|
||
2,6858 kr - 4,8833 kr | 2040 I lager |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Ja
|
0.335 in
8.5 mm
|
0.236 in
6.0 mm
|
0.256 in
6.5 mm
|
||
1,8384 kr - 3,0162 kr | Fråga angående leveranstidhär |
0.358 in
9.1 mm
|
0.472 in
12.0 mm
|
Ja
|
0.709 in
18.0 mm
|
0.244 in
6.2 mm
|
0.63 in
16.0 mm
|
||
4,8259 kr - 7,8277 kr | 10298 I lager |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Ja
|
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.118 in
3.0 mm
|
||
2,2118 kr - 4,0359 kr | 23200 I lager |
0.433 in
11.0 mm
|
0.63 in
16.0 mm
|
Ja
|
0.276 in
7.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
||
2,2118 kr - 4,0359 kr | 2500 I lager |
0.433 in
11.0 mm
|
0.63 in
16.0 mm
|
Ja
|
0.512 in
13.0 mm
|
0.315 in
8.0 mm
|
0.433 in
11.0 mm
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta