These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Färg: Svart, Naturfärgad Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
Prisintervall | Tillgänglighet | Axeldiameter | Flänsens ytterdiameter | Med fläns | Totallängd | Diameter på axelhål | Axellängd | Köp | |
---|---|---|---|---|---|---|---|---|---|
2,9443 kr - 5,3717 kr | 4671 I lager |
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
Ja
|
0.354 in
9.0 mm
|
0.394 in
10.0 mm
|
0.276 in
7.0 mm
|
||
10,1545 kr - 17,9248 kr | 3250 I lager |
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
Ja
|
0.669 in
17.0 mm
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
||
10,3412 kr - 18,2695 kr | 12259 I lager |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Ja
|
0.472 in
12.0 mm
|
0.63 in
16.0 mm
|
0.433 in
11.0 mm
|
||
3,4901 kr - 7,7128 kr | 700 I lager |
0.87 in
22.1 mm
|
1.181 in
30.0 mm
|
Ja
|
0.472 in
12.0 mm
|
0.72 in
18.3 mm
|
0.374 in
9.5 mm
|
||
9,5369 kr - 16,8476 kr | Fråga angående leveranstidhär |
0.63 in
16.0 mm
|
0.866 in
22.0 mm
|
Ja
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.433 in
11.0 mm
|
||
9,8672 kr - 17,3934 kr | 156 I lager |
0.669 in
17.0 mm
|
0.906 in
23.0 mm
|
Ja
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
||
6,3627 kr - 10,0109 kr | 3512 I lager |
0.866 in
22.0 mm
|
1.181 in
30.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
0.492 in
12.5 mm
|
||
10,9014 kr - 42,4279 kr | 6 I lager |
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
Ja
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
1.083 in
27.5 mm
|
||
2,8438 kr - 5,1562 kr | 11006 I lager |
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
Ja
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||
3,9785 kr - 6,4489 kr | 1500 I lager |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Ja
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
3,4614 kr - 5,6302 kr | 13860 I lager |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Ja
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
||
24,7185 kr - 50,5429 kr | 220 I lager |
1.339 in
34.0 mm
|
1.654 in
42.0 mm
|
Ja
|
0.63 in
16.0 mm
|
1.181 in
30.0 mm
|
0.551 in
14.0 mm
|
||
6,4776 kr - 12,6967 kr | 222 I lager |
1.024 in
26.0 mm
|
1.181 in
30.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
6,018 kr - 9,4795 kr | 4547 I lager |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Ja
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
0.197 in
5.0 mm
|
||
3,9785 kr - 6,4489 kr | 204 I lager |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Ja
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
10,9014 kr - 42,4279 kr | 2730 I lager |
1.181 in
30.0 mm
|
1.457 in
37.0 mm
|
Ja
|
1.181 in
30.0 mm
|
0.945 in
24.0 mm
|
1.083 in
27.5 mm
|
||
11,8493 kr - 46,0904 kr | 795 I lager |
1.299 in
33.0 mm
|
1.575 in
40.0 mm
|
Ja
|
1.299 in
33.0 mm
|
1.102 in
28.0 mm
|
1.201 in
30.5 mm
|
||
5,8313 kr - 12,8691 kr | 110 I lager |
0.866 in
22.0 mm
|
1.181 in
30.0 mm
|
Ja
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
0.886 in
22.5 mm
|
||
3,4614 kr - 5,6302 kr | 100 I lager |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Ja
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
||
12,6536 kr - 38,2483 kr | 3410 I lager |
0.906 in
23.0 mm
|
1.181 in
30.0 mm
|
Ja
|
0.453 in
11.5 mm
|
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta