Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Flanged Sleeve Bearings are designed to provide great performance and mechanical stability in all applications by allowing for smooth rotational movement. It reduces friction.
Plastic provides corrosion resistance and a lower noise level than metal variants. The product line includes choices constructed of self-lubricating polymeric compounds, which increases product longevity and lowers the need for maintenance. They are excellent for heavy duty applications requiring large loads and harsh working conditions. Common applications include automotive, medical devices, agricultural equipment and industrial machinery.
Material: PA 6.6, GF, PTFE, PA 6.6, AFRP, PTFE, PA 6.6, CF, PTFE, PA66 Färg: Svart, Naturfärgad Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
Prisintervall | Tillgänglighet | Axeldiameter | Flänsens ytterdiameter | Med fläns | Totallängd | Diameter på axelhål | Axellängd | Köp | |
---|---|---|---|---|---|---|---|---|---|
5,386 kr - 11,878 kr | 4274 I lager |
0.945 in
24.0 mm
|
1.181 in
30.0 mm
|
Ja
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
0.945 in
24.0 mm
|
||
2,8438 kr - 5,1562 kr | 7300 I lager |
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
2,9587 kr - 5,4004 kr | 215 I lager |
0.512 in
13.0 mm
|
0.827 in
21.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.413 in
10.5 mm
|
0.472 in
12.0 mm
|
||
5,2568 kr - 11,6052 kr | 1006 I lager |
0.791 in
20.1 mm
|
0.945 in
24.0 mm
|
Ja
|
0.472 in
12.0 mm
|
0.598 in
15.2 mm
|
0.394 in
10.0 mm
|
||
11,2461 kr - 18,2408 kr | 493 I lager |
0.787 in
20.0 mm
|
1.024 in
26.0 mm
|
Ja
|
0.669 in
17.0 mm
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
9,8672 kr - 17,3934 kr | 156 I lager |
0.669 in
17.0 mm
|
0.906 in
23.0 mm
|
Ja
|
0.354 in
9.0 mm
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
||
3,8061 kr - 6,1904 kr | 3975 I lager |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Ja
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
10,8439 kr - 19,1457 kr | 800 I lager |
0.669 in
17.0 mm
|
0.906 in
23.0 mm
|
Ja
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
||
5,8744 kr - 12,9122 kr | 858 I lager |
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
9,0629 kr - 15,9571 kr | 6549 I lager |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Ja
|
0.354 in
9.0 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
3,4614 kr - 5,6302 kr | 100 I lager |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Ja
|
0.748 in
19.0 mm
|
0.472 in
12.0 mm
|
0.669 in
17.0 mm
|
||
4,1077 kr - 6,7074 kr | Fråga angående leveranstidhär |
0.709 in
18.0 mm
|
0.945 in
24.0 mm
|
Ja
|
0.709 in
18.0 mm
|
0.488 in
12.4 mm
|
0.63 in
16.0 mm
|
||
2,8438 kr - 5,1562 kr | 10000 I lager |
0.512 in
13.0 mm
|
0.709 in
18.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
4,5674 kr - 7,4256 kr | 1750 I lager |
0.63 in
16.0 mm
|
0.827 in
21.0 mm
|
Ja
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
2,8438 kr - 5,1562 kr | 9556 I lager |
0.512 in
13.0 mm
|
0.827 in
21.0 mm
|
Ja
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
0.512 in
13.0 mm
|
||
2,8582 kr - 7,0234 kr | 1134 I lager |
0.787 in
20.0 mm
|
0.925 in
23.5 mm
|
Ja
|
0.295 in
7.5 mm
|
0.728 in
18.5 mm
|
0.24 in
6.1 mm
|
||
20,2085 kr - 49,1928 kr | 260 I lager |
1.102 in
28.0 mm
|
1.378 in
35.0 mm
|
Ja
|
0.65 in
16.5 mm
|
0.984 in
25.0 mm
|
0.591 in
15.0 mm
|
||
5,8744 kr - 9,5226 kr | 2139 I lager |
0.787 in
20.0 mm
|
1.102 in
28.0 mm
|
Ja
|
0.61 in
15.5 mm
|
0.63 in
16.0 mm
|
0.512 in
13.0 mm
|
||
10,1545 kr - 17,9248 kr | 2300 I lager |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Ja
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
0.748 in
19.0 mm
|
||
5,6015 kr - 12,3233 kr | 694 I lager |
0.945 in
24.0 mm
|
1.181 in
30.0 mm
|
Ja
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
0.512 in
13.0 mm
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta