Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Drawer Slides are used in furniture and cabinets to offer smooth and regulated drawer movement. They are essential to dependable and simple-to-use storage solutions that conserve space.
One of the primary benefits is their capacity to sustain heavy loads while remaining smooth in operation. They are designed to uniformly distribute the weight of the drawer, reducing strain on the slides, eliminating inadvertent tilting, and assuring long-lasting performance. They also provide optimal use of space and easy access to whatever is stored in the furniture or cabinet. This collection offers full extension models in Steel and Stainless Steel material variations.
Typically, drawer slides are screwed to the sides of the drawer and cabinet (when a slide is ordered you will receive a pair.). It is utilised in various applications such as pull-out shelves, tool storage, electronic enclosures, and office furniture.
Material: Zinkpläterat stål, Rostfritt stål AISI 304, Stål, Rostfritt stål Serienummer:
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Sluten längd | Längd med utsträckt kolv | Totallängd | Material | Belastningskapacitet | Total bredd | Total höjd | Köp | |
|---|---|---|---|---|---|---|---|---|---|---|
| 294,8042 kr - 363,9497 kr | 1873 I lager |
17.717 in
450.0 mm
|
35.433 in
900.0 mm
|
35.433 in
900.0 mm
|
Zinkpläterat stål
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
| 1 514,6223 kr - 1 682,9178 kr | 1977 I lager |
23.622 in
600.0 mm
|
47.362 in
1203.0 mm
|
23.74 in
603.0 mm
|
Rostfritt stål AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 335,2805 kr - 372,5367 kr | 538 I lager |
15.748 in
400.0 mm
|
31.811 in
808.0 mm
|
16.063 in
408.0 mm
|
Zinkpläterat stål
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 1 121,2171 kr - 1 245,7913 kr | Fråga angående leveranstidhär |
17.717 in
450.0 mm
|
35.984 in
914.0 mm
|
18.268 in
464.0 mm
|
Rostfritt stål AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 1 266,6472 kr - 1 407,3969 kr | 1901 I lager |
19.685 in
500.0 mm
|
39.764 in
1010.0 mm
|
20.079 in
510.0 mm
|
Rostfritt stål AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 512,55 kr - 569,5013 kr | 1985 I lager |
25.591 in
650.0 mm
|
51.181 in
1300.0 mm
|
25.591 in
650.0 mm
|
Zinkpläterat stål
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 1 907,2786 kr - 2 119,1956 kr | 1967 I lager |
27.559 in
700.0 mm
|
55.118 in
1400.0 mm
|
27.559 in
700.0 mm
|
Rostfritt stål AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 371,1388 kr - 412,3764 kr | 1533 I lager |
19.685 in
500.0 mm
|
39.764 in
1010.0 mm
|
20.079 in
510.0 mm
|
Zinkpläterat stål
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 1 695,9107 kr - 1 884,3507 kr | 1981 I lager |
25.591 in
650.0 mm
|
51.181 in
1300.0 mm
|
25.591 in
650.0 mm
|
Rostfritt stål AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 292,0084 kr - 324,4469 kr | 3189 I lager |
13.78 in
350.0 mm
|
27.953 in
710.0 mm
|
14.173 in
360.0 mm
|
Zinkpläterat stål
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 817,1394 kr - 907,9271 kr | 1952 I lager |
11.811 in
300.0 mm
|
23.819 in
605.0 mm
|
12.008 in
305.0 mm
|
Rostfritt stål AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 307,2978 kr - 379,3888 kr | Fråga angående leveranstidhär |
19.685 in
500.0 mm
|
39.37 in
1000.0 mm
|
39.37 in
1000.0 mm
|
Zinkpläterat stål
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
| 458,4567 kr - 509,3922 kr | 1737 I lager |
23.622 in
600.0 mm
|
47.362 in
1203.0 mm
|
23.74 in
603.0 mm
|
Zinkpläterat stål
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 211,1182 kr - 234,5703 kr | 1447 I lager |
9.843 in
250.0 mm
|
19.685 in
500.0 mm
|
19.685 in
500.0 mm
|
Zinkpläterat stål
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
| 963,1936 kr - 1 070,2192 kr | 1981 I lager |
15.748 in
400.0 mm
|
31.811 in
808.0 mm
|
16.063 in
408.0 mm
|
Rostfritt stål AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 379,601 kr - 468,6413 kr | Fråga angående leveranstidhär |
23.622 in
600.0 mm
|
47.244 in
1200.0 mm
|
47.244 in
1200.0 mm
|
Zinkpläterat stål
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
| 438,0751 kr - 486,739 kr | 1874 I lager |
21.654 in
550.0 mm
|
43.425 in
1103.0 mm
|
21.772 in
553.0 mm
|
Zinkpläterat stål
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 707,6799 kr - 786,311 kr | Fråga angående leveranstidhär |
9.843 in
250.0 mm
|
19.488 in
495.0 mm
|
9.646 in
245.0 mm
|
Rostfritt stål AISI 304
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| 308,4586 kr - 342,7317 kr | 1962 I lager |
15.748 in
400.0 mm
|
31.496 in
800.0 mm
|
31.496 in
800.0 mm
|
Zinkpläterat stål
|
25.0 kg
25.0 kg
|
1.409 in
35.8 mm
|
0.5 in
12.7 mm
|
||
| 356,0366 kr - 395,6018 kr | 1670 I lager |
17.717 in
450.0 mm
|
35.984 in
914.0 mm
|
18.268 in
464.0 mm
|
Zinkpläterat stål
|
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta