Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Längd under huvudet | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 1,8435 kr - 1,9559 kr | 4109 I lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
||
| 0,9438 kr - 1,0045 kr | 26000 I lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.512 in
13.0 mm
|
||
| 1,6717 kr - 2,1254 kr | Fråga angående leveranstidhär |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.236 in
6.0 mm
|
||
| 1,6717 kr - 2,6202 kr | 11196 I lager |
0.047 in
1.2 mm
|
0.169 in
4.3 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.291 in
7.4 mm
|
||
| 2,1007 kr - 2,7325 kr | 45233 I lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.512 in
13.0 mm
|
||
| 1,6717 kr - 2,1649 kr | 15964 I lager |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.343 in
8.7 mm
|
||
| 2,5496 kr - 2,7083 kr | 81978 I lager |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.181 in
4.6 mm
|
||
| 2,0971 kr - 2,2272 kr | 9469 I lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
||
| 3,8974 kr - 3,8974 kr | Fråga angående leveranstidhär |
0.039 in
1.0 mm
|
0.134 in
3.4 mm
|
Svart
|
40% Glass Filled PPS
|
|
0.217 in
5.5 mm
|
||
| 2,9446 kr - 3,049 kr | 34448 I lager |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.181 in
4.6 mm
|
||
| 0,7855 kr - 0,8373 kr | Fråga angående leveranstidhär |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.236 in
6.0 mm
|
||
| 1,6717 kr - 2,1254 kr | 10900 I lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
||
| 1,6717 kr - 2,1254 kr | 4000 I lager |
0.047 in
1.2 mm
|
0.142 in
3.6 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.252 in
6.4 mm
|
||
| 2,2662 kr - 2,3833 kr | 1974 I lager |
0.047 in
1.2 mm
|
0.118 in
3.0 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.181 in
4.6 mm
|
||
| 2,2494 kr - 3,2302 kr | 1000 I lager |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.37 in
9.4 mm
|
||
| 2,5198 kr - 2,6572 kr | 16592 I lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
||
| 1,6717 kr - 2,2092 kr | Fråga angående leveranstidhär |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.236 in
6.0 mm
|
||
| 2,7417 kr - 2,8909 kr | 2000 I lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.512 in
13.0 mm
|
||
| 4,2616 kr - 4,4381 kr | 253 I lager |
0.177 in
4.5 mm
|
0.512 in
13.0 mm
|
Svart
|
25% Glass Filled Nylon 6
|
|
0.984 in
25.0 mm
|
||
| 1,6717 kr - 2,4772 kr | 3150 I lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta