Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These nylon shoulder washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves are more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; they prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
Material: Nylon 6/6, PA, , 40% Glass Filled PPS, 25% Glass Filled Nylon 6, Nylon Färg: Naturfärgad, Svart Materialets flamsäkerhetsklass: , UL94 V-2, UL94 V-0, UL94 HBSerienummer: SR1942, , SR1948, SRMNI, SRMNIHT, SR6441
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Flänshöjd | Minsta ytterdiameter | Färg | Material | Längd under huvudet | Maximal ytterdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|
| 6,8495 kr - 6,8495 kr | 16125 I lager |
0.079 in
2.0 mm
|
|
Naturfärgad
|
PA
|
|
|
||
| 2,6628 kr - 3,4469 kr | Fråga angående leveranstidhär |
0.319 in
8.1 mm
|
0.756 in
19.2 mm
|
Naturfärgad
|
Nylon
|
|
1.394 in
35.4 mm
|
||
| 0,7367 kr - 1,1672 kr | 850 I lager |
0.291 in
7.4 mm
|
0.193 in
4.9 mm
|
Svart
|
|
|
0.276 in
7.0 mm
|
||
| 4,6452 kr - 4,8375 kr | 1000 I lager |
0.177 in
4.5 mm
|
0.512 in
13.0 mm
|
Svart
|
25% Glass Filled Nylon 6
|
|
0.984 in
25.0 mm
|
||
| 3,9795 kr - 3,9795 kr | 6427 I lager |
0.079 in
2.0 mm
|
|
Naturfärgad
|
PA
|
|
|
||
| 1,6717 kr - 2,1254 kr | 10900 I lager |
0.063 in
1.6 mm
|
0.26 in
6.6 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.398 in
10.1 mm
|
||
| 1,6717 kr - 2,1649 kr | 10835 I lager |
0.063 in
1.6 mm
|
0.205 in
5.2 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.343 in
8.7 mm
|
||
| 2,0718 kr - 2,1713 kr | Fråga angående leveranstidhär |
0.047 in
1.2 mm
|
0.146 in
3.7 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.236 in
6.0 mm
|
||
| 2,1007 kr - 2,7325 kr | 5000 I lager |
0.067 in
1.7 mm
|
0.311 in
7.9 mm
|
Naturfärgad
|
Nylon 6/6
|
|
0.512 in
13.0 mm
|
||
| 0,821 kr - 1,0136 kr | 940 I lager |
0.060 in
1.5 mm
|
|
Naturfärgad
|
Nylon 6/6
|
|
|
||
| 1,3413 kr - 1,6558 kr | 12500 I lager |
0.125 in
3.2 mm
|
|
Naturfärgad
|
Nylon 6/6
|
|
|
||
| 2,2318 kr - 2,7554 kr | Fråga angående leveranstidhär |
0.063 in
1.6 mm
|
|
Naturfärgad
|
Nylon 6/6
|
|
|
||
| 0,9375 kr - 1,1575 kr | Fråga angående leveranstidhär |
0.079 in
2 mm
|
|
Naturfärgad
|
Nylon 6/6
|
|
|
||
| 0,4774 kr - 0,5893 kr | 5587 I lager |
0.046 in
1.2 mm
|
|
Naturfärgad
|
Nylon 6/6
|
|
|
||
| 0,4774 kr - 0,5893 kr | 3873 I lager |
0.062 in
1.6 mm
|
|
Naturfärgad
|
Nylon 6/6
|
|
|
||
| 0,5629 kr - 0,6949 kr | 6437 I lager |
0.062 in
1.6 mm
|
|
Naturfärgad
|
Nylon 6/6
|
|
|
||
| 0,7396 kr - 0,9867 kr | 2077 I lager |
0.031 in
0.8 mm
|
|
Naturfärgad
|
Nylon 6/6
|
|
|
||
| 0,4629 kr - 0,5715 kr | Fråga angående leveranstidhär |
0.030 in
0.8 mm
|
|
Naturfärgad
|
Nylon 6/6
|
|
|
||
| 0,3314 kr - 0,4091 kr | 887 I lager |
0.079 in
2 mm
|
|
Naturfärgad
|
Nylon 6/6
|
|
|
||
| 0,2522 kr - 0,3113 kr | 3998 I lager |
0.031 in
0.8 mm
|
|
Naturfärgad
|
Nylon 6/6