Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Serienummer: SR2018
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Nominell ytterdiameter | Total diameter | Totallängd | Material | Innerdiameter | Ytterdiameter | Nominell innerdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|---|
| 5,4306 kr - 8,5359 kr | 3023 I lager |
|
|
0.315 in
8.0 mm
|
PA 6.6, CF, PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| 6,7848 kr - 12,4267 kr | 39 I lager |
0.472 in
12.0 mm
|
|
0.787 in
20.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
|
||
| 7,0415 kr - 12,8557 kr | 173 I lager |
0.787 in
20.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
|
||
| 6,2979 kr - 11,5243 kr | 2 I lager |
0.472 in
12.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
|
||
| 6,8785 kr - 12,5599 kr | 197 I lager |
0.63 in
16.0 mm
|
|
0.472 in
12.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
|
||
| 9,989 kr - 18,3442 kr | 30 I lager |
0.906 in
23.0 mm
|
|
0.984 in
25.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
|
||
| 20,2918 kr - 36,5405 kr | 119 I lager |
1.26 in
32.0 mm
|
|
1.181 in
30.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.26 in
32.0 mm
|
1.417 in
36.0 mm
|
|
||
| 3,4345 kr - 6,2873 kr | Fråga angående leveranstidhär |
0.236 in
6.0 mm
|
|
0.157 in
4.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| 10,5516 kr - 17,7525 kr | 318 I lager |
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
PA 6.6, CF, PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
||
| 6,2897 kr - 9,6307 kr | Fråga angående leveranstidhär |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
PA 6.6, CF, PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| 5,337 kr - 8,3584 kr | 490 I lager |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
PA 6.6, CF, PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| 11,6743 kr - 19,6756 kr | 100 I lager |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
PA 6.6, CF, PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
| 5,2019 kr - 8,1809 kr | 1486 I lager |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
PA 6.6, CF, PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| 6,3985 kr - 9,7786 kr | 109 I lager |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
PA 6.6, CF, PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 10,8871 kr - 18,3442 kr | Fråga angående leveranstidhär |
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
PA 6.6, CF, PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||
| 11,2337 kr - 18,936 kr | 100 I lager |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
PA 6.6, CF, PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
| 27,5795 kr - 52,9616 kr | 200 I lager |
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
PA 6.6, CF, PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
||
| 57,0223 kr - 70,8621 kr | 119 I lager |
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
PA 6.6, CF, PTFE
|
1.575 in
40.0 mm
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
||
| 7,3144 kr - 13,4475 kr | 100 I lager |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
PA 6.6, CF, PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| 6,5053 kr - 9,9561 kr | Fråga angående leveranstidhär |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
PA 6.6, CF, PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta