Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Serienummer: SR2018
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Nominell ytterdiameter | Total diameter | Totallängd | Material | Innerdiameter | Ytterdiameter | Nominell innerdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|---|
| 41,0786 kr - 61,2461 kr | 20 I lager |
1.575 in
40.0 mm
|
|
1.575 in
40.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.575 in
40.0 mm
|
1.732 in
44.0 mm
|
|
||
| 4,1894 kr - 7,6335 kr | 200 I lager |
0.315 in
8.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
| 6,2897 kr - 9,6307 kr | Fråga angående leveranstidhär |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
PA 6.6, CF, PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| 10,5516 kr - 17,7525 kr | 318 I lager |
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
PA 6.6, CF, PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
||
| 11,6743 kr - 19,6756 kr | 100 I lager |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
PA 6.6, CF, PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
| 38,8438 kr - 58,2874 kr | 20 I lager |
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.984 in
25.0 mm
|
PA 6.6, CF, PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
||
| 5,337 kr - 8,3584 kr | 490 I lager |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
PA 6.6, CF, PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| 23,6831 kr - 52,074 kr | 27 I lager |
1.102 in
28.0 mm
|
1.102 in
28.0 mm
|
0.787 in
20.0 mm
|
PA 6.6, CF, PTFE
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
0.984 in
25.0 mm
|
||
| 9,8596 kr - 16,7169 kr | 394 I lager |
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
PA 6.6, CF, PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||
| 42,3325 kr - 63,3173 kr | 28 I lager |
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
PA 6.6, CF, PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
||
| 5,1778 kr - 8,4028 kr | 2313 I lager |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.295 in
7.5 mm
|
PA 6.6, CF, PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 45,2853 kr - 62,8735 kr | Fråga angående leveranstidhär |
1.535 in
39.0 mm
|
1.535 in
39.0 mm
|
1.181 in
30.0 mm
|
PA 6.6, CF, PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
1.378 in
35.0 mm
|
||
| 11,0105 kr - 18,6401 kr | Fråga angående leveranstidhär |
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
PA 6.6, CF, PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
| 6,8408 kr - 10,4739 kr | 296 I lager |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
PA 6.6, CF, PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| 46,7864 kr - 64,7966 kr | 28 I lager |
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
1.575 in
40.0 mm
|
PA 6.6, CF, PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
||
| 15,4936 kr - 40,239 kr | 226 I lager |
0.906 in
23.0 mm
|
0.906 in
23.0 mm
|
0.591 in
15.0 mm
|
PA 6.6, CF, PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
||
| 10,8871 kr - 18,3442 kr | 45 I lager |
0.669 in
17.0 mm
|
0.669 in
17.0 mm
|
0.472 in
12.0 mm
|
PA 6.6, CF, PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
||
| 5,4306 kr - 8,5359 kr | 3023 I lager |
|
|
0.315 in
8.0 mm
|
PA 6.6, CF, PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| 6,6255 kr - 12,116 kr | Fråga angående leveranstidhär |
0.551 in
14.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
|
||
| 7,4537 kr - 13,3143 kr | 100 I lager |
0.787 in
20.0 mm
|
|
0.591 in
15.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta