Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Serienummer: SR2018
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
Prisintervall | Tillgänglighet | Nominell ytterdiameter | Total diameter | Totallängd | Material | Innerdiameter | Ytterdiameter | Nominell innerdiameter | Köp | |
---|---|---|---|---|---|---|---|---|---|---|
5,2725 kr - 8,2873 kr | 4723 I lager |
|
|
0.315 in
8.0 mm
|
PA 6.6, CF, PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
5,0504 kr - 7,9426 kr | 1386 I lager |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
PA 6.6, CF, PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
6,6415 kr - 10,1689 kr | 296 I lager |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
PA 6.6, CF, PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
10,57 kr - 17,8099 kr | 143 I lager |
0.669 in
17.0 mm
|
0.669 in
17.0 mm
|
0.472 in
12.0 mm
|
PA 6.6, CF, PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
||
15,0424 kr - 39,067 kr | 26 I lager |
0.906 in
23.0 mm
|
0.906 in
23.0 mm
|
0.591 in
15.0 mm
|
PA 6.6, CF, PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
||
45,4237 kr - 62,9094 kr | 28 I lager |
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
1.575 in
40.0 mm
|
PA 6.6, CF, PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
||
3,978 kr - 7,2676 kr | 237 I lager |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
PA 6.6, CF, PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
||
6,6781 kr - 12,194 kr | 500 I lager |
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
0.472 in
12.0 mm
|
PA 6.6, CF, PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
0.669 in
17.0 mm
|
||
5,8991 kr - 9,0342 kr | Fråga angående leveranstidhär |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
PA 6.6, CF, PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
6,1065 kr - 9,3502 kr | 254 I lager |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
PA 6.6, CF, PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
8,2672 kr - 15,081 kr | 20 I lager |
0.906 in
23.0 mm
|
0.906 in
23.0 mm
|
0.591 in
15.0 mm
|
PA 6.6, CF, PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
||
21,4473 kr - 38,6361 kr | 514 I lager |
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
1.575 in
40.0 mm
|
PA 6.6, CF, PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
||
55,3111 kr - 82,5865 kr | 96 I lager |
1.772 in
45.0 mm
|
1.772 in
45.0 mm
|
1.969 in
50.0 mm
|
PA 6.6, CF, PTFE
|
1.772 in
45.0 mm
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
||
3,7528 kr - 6,8223 kr | Fråga angående leveranstidhär |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
0.295 in
7.5 mm
|
PA 6.6, CF, PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
15,6344 kr - 28,5821 kr | 78 I lager |
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
0.787 in
20.0 mm
|
PA 6.6, CF, PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
||
35,4967 kr - 52,999 kr | 31 I lager |
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
1.181 in
30.0 mm
|
PA 6.6, CF, PTFE
|
1.575 in
40.0 mm
|
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
||
3,8963 kr - 7,1096 kr | 2373 I lager |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
PA 6.6, CF, PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
6,5872 kr - 12,0648 kr | 39 I lager |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.787 in
20.0 mm
|
PA 6.6, CF, PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
||
7,3107 kr - 13,3718 kr | 209 I lager |
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
0.787 in
20.0 mm
|
PA 6.6, CF, PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
||
3,3344 kr - 6,1042 kr | 380 I lager |
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
PA 6.6, CF, PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta