Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Serienummer: SR2018
För större kvantiteter och specialprodukter, vänligen lägg dessa i kundvagnen och tryck på Begär en offert ellerkontakta oss. Vi återkommer inom två dagar.
Använd filter eller sök nedan för att hitta det du söker
| Prisintervall | Tillgänglighet | Nominell ytterdiameter | Total diameter | Totallängd | Material | Innerdiameter | Ytterdiameter | Nominell innerdiameter | Köp | |
|---|---|---|---|---|---|---|---|---|---|---|
| 6,2897 kr - 9,6307 kr | Fråga angående leveranstidhär |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.236 in
6.0 mm
|
PA 6.6, CF, PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| 10,5516 kr - 17,7525 kr | 318 I lager |
0.63 in
16.0 mm
|
0.63 in
16.0 mm
|
0.591 in
15.0 mm
|
PA 6.6, CF, PTFE
|
0.551 in
14.0 mm
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
||
| 11,6743 kr - 19,6756 kr | 100 I lager |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
PA 6.6, CF, PTFE
|
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
0.709 in
18.0 mm
|
||
| 38,8438 kr - 58,2874 kr | 20 I lager |
1.339 in
34.0 mm
|
1.339 in
34.0 mm
|
0.984 in
25.0 mm
|
PA 6.6, CF, PTFE
|
1.181 in
30.0 mm
|
1.339 in
34.0 mm
|
1.181 in
30.0 mm
|
||
| 21,2352 kr - 39,0555 kr | 519 I lager |
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
|
||
| 3,5281 kr - 6,4352 kr | Fråga angående leveranstidhär |
0.236 in
6.0 mm
|
|
0.236 in
6.0 mm
|
Nylon 6/6;Glass Fibre;PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
||
| 6,0761 kr - 9,3052 kr | 4098 I lager |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
PA 6.6, CF, PTFE
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
| 10,336 kr - 17,4566 kr | Fråga angående leveranstidhär |
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
0.591 in
15.0 mm
|
PA 6.6, CF, PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||
| 11,5945 kr - 19,2319 kr | 176 I lager |
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.591 in
15.0 mm
|
PA 6.6, CF, PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
| 26,2073 kr - 50,0029 kr | 96 I lager |
1.102 in
28.0 mm
|
1.102 in
28.0 mm
|
1.181 in
30.0 mm
|
PA 6.6, CF, PTFE
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
0.984 in
25.0 mm
|
||
| 57,0223 kr - 70,8621 kr | 178 I lager |
1.732 in
44.0 mm
|
1.732 in
44.0 mm
|
1.181 in
30.0 mm
|
PA 6.6, CF, PTFE
|
1.575 in
40.0 mm
|
1.732 in
44.0 mm
|
1.575 in
40.0 mm
|
||
| 5,337 kr - 8,3584 kr | 490 I lager |
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
PA 6.6, CF, PTFE
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
0.236 in
6.0 mm
|
||
| 7,3144 kr - 13,4475 kr | 100 I lager |
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
0.591 in
15.0 mm
|
PA 6.6, CF, PTFE
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.394 in
10.0 mm
|
||
| 11,4763 kr - 19,0839 kr | 10 I lager |
0.669 in
17.0 mm
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
PA 6.6, CF, PTFE
|
0.591 in
15.0 mm
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
||
| 16,9793 kr - 44,0854 kr | 1448 I lager |
0.906 in
23.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
PA 6.6, CF, PTFE
|
0.787 in
20.0 mm
|
0.906 in
23.0 mm
|
0.787 in
20.0 mm
|
||
| 9,8596 kr - 16,7169 kr | 394 I lager |
0.551 in
14.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
PA 6.6, CF, PTFE
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
0.472 in
12.0 mm
|
||
| 11,0105 kr - 18,6401 kr | Fråga angående leveranstidhär |
0.709 in
18.0 mm
|
0.709 in
18.0 mm
|
0.472 in
12.0 mm
|
PA 6.6, CF, PTFE
|
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
0.63 in
16.0 mm
|
||
| 23,6831 kr - 52,074 kr | 27 I lager |
1.102 in
28.0 mm
|
1.102 in
28.0 mm
|
0.787 in
20.0 mm
|
PA 6.6, CF, PTFE
|
0.984 in
25.0 mm
|
1.102 in
28.0 mm
|
0.984 in
25.0 mm
|
||
| 45,2853 kr - 62,8735 kr | Fråga angående leveranstidhär |
1.535 in
39.0 mm
|
1.535 in
39.0 mm
|
1.181 in
30.0 mm
|
PA 6.6, CF, PTFE
|
1.378 in
35.0 mm
|
1.535 in
39.0 mm
|
1.378 in
35.0 mm
|
||
| 44,7882 kr - 67,1636 kr | 28 I lager |
1.417 in
36.0 mm
|
1.417 in
36.0 mm
|
1.181 in
30.0 mm
|
PA 6.6, CF, PTFE
|
1.26 in
32.0 mm
|
1.417 in
36.0 mm
|
1.26 in
32.0 mm
|
||
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tyvärr har din session förfallit på grund av inaktivitet. Logga in eller ladda om sidan för att fortsätta