Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Steel, Aluminium and Stainless Steel Weld on Hinges operate by a very simple design. The Steel versions are available with either a steel or brass pin and are extremely versatile in terms of their application uses. They are available with or without a grease nipple and come in 2 different types. The Aluminium version comes with a stainless steel washers and also in 2 different types
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Material | Overall Length | Overall Diameter | Material | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $0.9972 - $1.0497 | Request the lead time here |
Steel
|
1.575 in
40.0 mm
|
0.315 in
8.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
| $2.9917 - $3.1492 | Request the lead time here |
Steel
|
3.937 in
100.0 mm
|
0.63 in
16.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
| $2.685 - $2.8262 | Request the lead time here |
Brass
|
3.15 in
80.0 mm
|
0.512 in
13.0 mm
|
Steel
|
0.61 in
15.5 mm
|
||
| $7.6712 - $8.0748 | Request the lead time here |
Brass
|
5.906 in
150.0 mm
|
0.787 in
20.0 mm
|
Steel
|
1 in
25.4 mm
|
||
| $4.7561 - $5.0064 | Request the lead time here |
Brass
|
4.724 in
120.0 mm
|
0.63 in
16.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
| $3.452 - $3.6337 | Request the lead time here |
Steel
|
4.724 in
120.0 mm
|
0.63 in
16.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
| $2.4834 - $4.5747 | Request the lead time here |
Steel
|
1.969 in
50.0 mm
|
0.315 in
8.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
| $2.7233 - $2.8665 | Request the lead time here |
Stainless Steel
|
2.362 in
60.0 mm
|
0.394 in
10.0 mm
|
Aluminium
|
0.469 in
11.9 mm
|
||
| $1.304 - $1.3727 | Request the lead time here |
Steel
|
2.756 in
70.0 mm
|
0.453 in
11.5 mm
|
Steel
|
0.52 in
13.2 mm
|
||
| $5.6767 - $5.9754 | Request the lead time here |
Steel
|
5.906 in
150.0 mm
|
0.787 in
20.0 mm
|
Steel
|
1 in
25.4 mm
|
||
| $1.304 - $1.3727 | Request the lead time here |
Brass
|
1.969 in
50.0 mm
|
0.315 in
8.0 mm
|
Steel
|
0.394 in
10.0 mm
|
||
| $1.2273 - $1.2919 | Request the lead time here |
Steel
|
2.362 in
60.0 mm
|
0.394 in
10.0 mm
|
Steel
|
0.469 in
11.9 mm
|
||
| $4.1424 - $4.3604 | Request the lead time here |
Brass
|
3.937 in
100.0 mm
|
0.63 in
16.0 mm
|
Steel
|
0.772 in
19.6 mm
|
||
| $1.611 - $1.6956 | Request the lead time here |
Brass
|
2.756 in
70.0 mm
|
0.453 in
11.5 mm
|
Steel
|
0.52 in
13.2 mm
|
||
| $6.6739 - $7.0252 | Request the lead time here |
Steel
|
7.087 in
180.0 mm
|
0.787 in
20.0 mm
|
Steel
|
1 in
25.4 mm
|
||
| $1.7011 - $1.7907 | Request the lead time here |
Brass
|
2.362 in
60.0 mm
|
0.394 in
10.0 mm
|
Steel
|
0.469 in
11.9 mm
|
||
| $6.9369 - $7.302 | Request the lead time here |
Stainless Steel
|
4.724 in
120.0 mm
|
0.63 in
16.0 mm
|
Aluminium
|
0.772 in
19.6 mm
|
||
| $2.0712 - $2.1802 | 25 In stock |
Steel
|
3.15 in
80.0 mm
|
0.512 in
13.0 mm
|
Steel
|
0.61 in
15.5 mm
|
||
| $10.8685 - $11.4406 | Request the lead time here |
Brass
|
7.087 in
180.0 mm
|
0.787 in
20.0 mm
|
Steel
|
1 in
25.4 mm
|
||
| $4.0503 - $4.2635 | 25 In stock |
Stainless Steel
|
3.15 in
80.0 mm
|
0.512 in
13.0 mm
|
Aluminium
|
0.61 in
15.5 mm