External Metal Corner Hinge are suitable for machine covers and electric panels. They come in different profiles and sizes to be fixed either with stud or screwed on.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Pin Material | Overall Length | Pin Length | Overall Width | Full Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.9013 - $2.1068 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
1.772 in
45.0 mm
|
1.378 in
35.0 mm
|
0.728 in
18.5 mm
|
Die Cast Zinc Alloy
|
||
| $3.4864 - $3.863 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
1.575 in
40.0 mm
|
|
1.811 in
46.0 mm
|
Die Cast Zinc Alloy
|
||
| $3.8571 - $4.2738 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
1.831 in
46.5 mm
|
|
1.445 in
36.7 mm
|
Die Cast Zinc Alloy
|
||
| $2.6025 - $2.8837 | Request the lead time here |
|
Steel
|
3.937 in
100.0 mm
|
|
1.449 in
36.8 mm
|
Die Cast Zinc Alloy
|
||
| $4.54 - $5.0305 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
1.575 in
40.0 mm
|
|
1.732 in
44.0 mm
|
Die Cast Zinc Alloy
|
||
| $3.4855 - $3.8621 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
1.969 in
50.0 mm
|
|
1.26 in
32.0 mm
|
Die Cast Zinc Alloy
|
||
| $5.2819 - $5.8525 | Request the lead time here |
0.236 in
6.0 mm
|
PA
|
2.362 in
60.0 mm
|
|
1.28 in
32.5 mm
|
Die Cast Zinc Alloy
|
||
| $2.2708 - $2.5162 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
1.969 in
50.0 mm
|
1.378 in
35.0 mm
|
0.728 in
18.5 mm
|
Die Cast Zinc Alloy
|
||
| $3.2099 - $3.5567 | Request the lead time here |
0.236 in
6.0 mm
|
Steel
|
1.575 in
40.0 mm
|
|
1.811 in
46.0 mm
|
Die Cast Zinc Alloy
|
||
| $4.7069 - $5.2154 | Request the lead time here |
|
Stainless Steel
|
1.89 in
48.0 mm
|
|
1.201 in
30.5 mm
|
Stainless Steel
|
||
| $15.1206 - $16.7542 | Request the lead time here |
|
Stainless Steel
|
1.654 in
42.0 mm
|
|
1.496 in
38.0 mm
|
Stainless Steel
|
||
| $5.2242 - $5.7886 | Request the lead time here |
|
Stainless Steel
|
1.181 in
30.0 mm
|
|
0.827 in
21.0 mm
|
Stainless Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue