For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Maximum Operating Deflection | Spring Rate | Colour | Hole Diameter | Maximum Deflection | Maximum Force | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
$3.1752 - $3.5183 | Request the lead time here |
0.504 in
12.8 mm
|
43.4 Nmm
43.4 Nmm
|
Green
|
0.787 in
20.0 mm
|
0.701 in
17.8 mm
|
772.0 N
772.0 N
|
Light Duty
|
||
$14.135 - $15.6619 | Request the lead time here |
1.134 in
28.8 mm
|
60.3 Nmm
60.3 Nmm
|
Yellow
|
0.787 in
20.0 mm
|
1.189 in
30.2 mm
|
2351.0 N
2351.0 N
|
Extra Heavy Duty
|
||
$7.4933 - $8.3029 | Request the lead time here |
0.756 in
19.2 mm
|
127.1 Nmm
127.1 Nmm
|
Red
|
0.984 in
25.0 mm
|
0.909 in
23.1 mm
|
2935.0 N
2935.0 N
|
Heavy Duty
|
||
$17.6588 - $19.5666 | Request the lead time here |
0.756 in
19.2 mm
|
204.3 Nmm
204.3 Nmm
|
Red
|
1.26 in
32.0 mm
|
0.882 in
22.4 mm
|
4577.0 N
4577.0 N
|
Heavy Duty
|
||
$1.9984 - $2.2144 | Request the lead time here |
0.295 in
7.5 mm
|
42.4 Nmm
42.4 Nmm
|
Red
|
0.492 in
12.5 mm
|
0.441 in
11.2 mm
|
475.0 N
475.0 N
|
Heavy Duty
|
||
$2.3075 - $2.5568 | Request the lead time here |
0.504 in
12.8 mm
|
22.5 Nmm
22.5 Nmm
|
Blue
|
0.492 in
12.5 mm
|
0.654 in
16.6 mm
|
373.0 N
373.0 N
|
Light Duty
|
||
$2.8955 - $3.2083 | Request the lead time here |
0.598 in
15.2 mm
|
34.4 Nmm
34.4 Nmm
|
Green
|
0.787 in
20.0 mm
|
0.815 in
20.7 mm
|
712.0 N
712.0 N
|
Light Duty
|
||
$10.121 - $11.2144 | Request the lead time here |
1.008 in
25.6 mm
|
87.5 Nmm
87.5 Nmm
|
Blue
|
1.26 in
32.0 mm
|
1.118 in
28.4 mm
|
2495.0 N
2495.0 N
|
Light Duty
|
||
$2.1335 - $2.364 | Request the lead time here |
0.598 in
15.2 mm
|
8.2 Nmm
8.2 Nmm
|
Green
|
0.394 in
10.0 mm
|
0.807 in
20.5 mm
|
171.0 N
171.0 N
|
Light Duty
|
||
$3.0163 - $3.3421 | Request the lead time here |
0.756 in
19.2 mm
|
15.2 Nmm
15.2 Nmm
|
Red
|
0.492 in
12.5 mm
|
1.15 in
29.2 mm
|
443.0 N
443.0 N
|
Heavy Duty
|
||
$4.3546 - $4.825 | Request the lead time here |
0.693 in
17.6 mm
|
30.6 Nmm
30.6 Nmm
|
Blue
|
0.63 in
16.0 mm
|
0.843 in
21.4 mm
|
655.0 N
655.0 N
|
Light Duty
|
||
$4.3073 - $4.7727 | Request the lead time here |
1.402 in
35.6 mm
|
7.5 Nmm
7.5 Nmm
|
Blue
|
0.492 in
12.5 mm
|
1.827 in
46.4 mm
|
347.0 N
347.0 N
|
Light Duty
|
||
$3.9594 - $4.3871 | Request the lead time here |
0.693 in
17.6 mm
|
17.9 Nmm
17.9 Nmm
|
Green
|
0.63 in
16.0 mm
|
1.016 in
25.8 mm
|
461.0 N
461.0 N
|
Light Duty
|
||
$8.0862 - $8.9598 | Request the lead time here |
1.205 in
30.6 mm
|
46.5 Nmm
46.5 Nmm
|
Red
|
0.787 in
20.0 mm
|
1.476 in
37.5 mm
|
1745.0 N
1745.0 N
|
Heavy Duty
|
||
$2.158 - $2.3911 | Request the lead time here |
0.598 in
15.2 mm
|
11.7 Nmm
11.7 Nmm
|
Blue
|
0.394 in
10.0 mm
|
0.831 in
21.1 mm
|
246.0 N
246.0 N
|
Light Duty
|
||
$8.1344 - $9.0132 | Request the lead time here |
1.197 in
30.4 mm
|
17.8 Nmm
17.8 Nmm
|
Blue
|
0.63 in
16.0 mm
|
1.528 in
38.8 mm
|
692.0 N
692.0 N
|
Light Duty
|
||
$2.3721 - $2.6285 | Request the lead time here |
0.248 in
6.3 mm
|
54.7 Nmm
54.7 Nmm
|
Yellow
|
0.492 in
12.5 mm
|
0.35 in
8.9 mm
|
487.0 N
487.0 N
|
Extra Heavy Duty
|
||
$7.1282 - $7.8982 | Request the lead time here |
1.197 in
30.4 mm
|
28.6 Nmm
28.6 Nmm
|
Green
|
0.984 in
25.0 mm
|
1.587 in
40.3 mm
|
1151.0 N
1151.0 N
|
Light Duty
|
||
$3.1327 - $3.4712 | Request the lead time here |
0.598 in
15.2 mm
|
55.1 Nmm
55.1 Nmm
|
Blue
|
0.787 in
20.0 mm
|
0.654 in
16.6 mm
|
915.0 N
915.0 N
|
Medium Duty
|
||
$1.8478 - $2.0474 | Request the lead time here |
0.378 in
9.6 mm
|
18.0 Nmm
18.0 Nmm
|
Red
|
0.394 in
10.0 mm
|
0.484 in
12.3 mm
|
221.0 N
221.0 N
|
Heavy Duty
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue