Menu Search

Leaf Hinges - Screw On

In stock

Countersunk Mount Leaf Hinges are a general purpose hinge that is suitable for a range of applications, and can be surface mounted on plain and flush mount doors.

The range offers different formats of countersunk holes depending on the strength of the support required by the application, as well as a choice of leaf shape styles and mounting hole quantities. Different rotation angles are available.

A choice of material choices are available to suit the environment demand of the application, including indoor and outdoor exposure.

  • Materials: Polyamide (PA), Steel, Stainless Steel and Die Cast Zinc Alloy
  • Finish Options: Brushed, Bright Chrome, Mirror, Matt, Chrome Plated, Satin, Zinc Plated and Polished
  • Colours: Black, Clear, Grey, Natural, Silver and White
  • Hinge Rotation Options; 100, 180, 240 and 270 degrees

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
158 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Mounting Holes Finish Material Leaf Shape Overall Width View
$1.4489 - $1.6055 Request the lead time here
2.9 mm
36.0 mm
6
No Finish
PA
Rectangular
40.5 mm
$17.0994 - $18.9467 Request the lead time here
6.0 mm
50.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
76.0 mm
$37.8062 - $41.8905 Request the lead time here
6.0 mm
100.0 mm
7
Stainless Steel
Stainless Steel
Rectangular
114.0 mm
$5.8744 - $6.509 Request the lead time here
2.5 mm
99.5 mm
6
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
$2.8294 - $3.1351 Request the lead time here
5.0 mm
100.0 mm
6
Powder Coating
Zinc Alloy
Rectangular
39.8 mm
$4.0468 - $4.484 Request the lead time here
8.0 mm
60.0 mm
4
Powder Coating
Zinc Alloy
Square
60.0 mm
$13.0599 - $14.4708 Request the lead time here
5.0 mm
62.0 mm
4
Polished
Stainless Steel
Rectangular
63.0 mm
$5.8462 - $6.4778 Request the lead time here
2.5 mm
119.0 mm
6
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
$3.0924 - $3.4265 Request the lead time here
13.5 mm
64.0 mm
4
Matt
PA
Square
64.0 mm
$13.8509 - $15.3473 Request the lead time here
8.0 mm
60.0 mm
4
Stainless Steel
Stainless Steel
Square
60.0 mm
$12.4531 - $13.7984 Request the lead time here
6.0 mm
70.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
$8.1009 - $8.9761 Request the lead time here
5.0 mm
71.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
$10.1905 - $11.2915 Request the lead time here
1.8 mm
92.0 mm
2
Stainless Steel
Stainless Steel
Rectangular
60.0 mm
$2.6443 - $2.9299 Request the lead time here
1.5 mm
38.0 mm
4
Mirror
Stainless Steel
Rectangular
38.0 mm
$2.7422 - $3.0384 Request the lead time here
7.0 mm
54.0 mm
4
Powder Coating
Zinc Alloy
Rectangular
40.0 mm
$8.8535 - $9.81 Request the lead time here
4.3 mm
51.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
$2.1277 - $2.3576 Request the lead time here
4.0 mm
37.0 mm
4
Stainless Steel
Stainless Steel
Rectangular
35.0 mm
$2.3868 - $2.6447 Request the lead time here
1.5 mm
47.5 mm
4
Stainless Steel
Stainless Steel
Rectangular
38.0 mm
$5.8774 - $6.5123 Request the lead time here
2.5 mm
79.5 mm
6
Stainless Steel
Stainless Steel
Rectangular
40.0 mm
$2.5981 - $2.8788 Request the lead time here
6.0 mm
72.0 mm
4
Matt
PA6
Rectangular
56.0 mm
  • of 8
Hinge - Overall Length - 36.0 mm | 1.417 in ; Overall Width - 40.5 mm | 1.594 in ; PA

20034214

Price Range
$1.6055 - $1.4489

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.9 mm
  • Overall Length
    36.0 mm
  • Overall Thickness
    2.9 mm
  • Overall Width
    40.5 mm
  • Colour
    White
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 76.0 mm | 2.992 in ; Stainless Steel

20042103

Price Range
$18.9467 - $17.0994

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    76.0 mm
  • Colour
    Natural
Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 114.0 mm | 4.488 in ; Stainless Steel

20042257

Price Range
$41.8905 - $37.8062

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    28.0 mm
  • Overall Width
    114.0 mm
  • Colour
    Natural
Hinge - Overall Length - 99.5 mm | 3.917 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042332

Price Range
$6.509 - $5.8744

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    99.5 mm
  • Overall Thickness
    2.5 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 100.0 mm | 3.937 in ; Overall Width - 39.8 mm | 1.567 in ; Zinc Alloy

20033972

Price Range
$3.1351 - $2.8294

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    100.0 mm
  • Overall Thickness
    5.0 mm
  • Overall Width
    39.8 mm
  • Colour
    Black
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Zinc Alloy

20033767

Price Range
$4.484 - $4.0468

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 62.0 mm | 2.441 in ; Overall Width - 63.0 mm | 2.48 in ; Stainless Steel

20042165

Price Range
$14.4708 - $13.0599

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    62.0 mm
  • Overall Thickness
    7.3 mm
  • Overall Width
    63.0 mm
  • Colour
    Natural
Hinge - Overall Length - 119.0 mm | 4.685 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042356

Price Range
$6.4778 - $5.8462

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    119.0 mm
  • Overall Thickness
    2.5 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 64.0 mm | 2.52 in ; Overall Width - 64.0 mm | 2.52 in ; PA

20034207

Price Range
$3.4265 - $3.0924

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    13.5 mm
  • Overall Length
    64.0 mm
  • Overall Thickness
    23.5 mm
  • Overall Width
    64.0 mm
  • Colour
    Black
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042073

Price Range
$15.3473 - $13.8509

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 70.0 mm | 2.756 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042288

Price Range
$13.7984 - $12.4531

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    13.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 71.0 mm | 2.795 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20042141

Price Range
$8.9761 - $8.1009

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    71.0 mm
  • Overall Thickness
    5.0 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 92.0 mm | 3.622 in ; Overall Width - 60.0 mm | 2.362 in ; Stainless Steel

20043063

Price Range
$11.2915 - $10.1905

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.8 mm
  • Overall Length
    92.0 mm
  • Overall Thickness
    3.2 mm
  • Overall Width
    60.0 mm
  • Colour
    Natural
Hinge - Overall Length - 38.0 mm | 1.496 in ; Overall Width - 38.0 mm | 1.496 in ; Stainless Steel

20043049

Price Range
$2.9299 - $2.6443

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    38.0 mm
  • Overall Thickness
    1.5 mm
  • Overall Width
    38.0 mm
  • Colour
    Natural
Hinge - Overall Length - 54.0 mm | 2.126 in ; Overall Width - 40.0 mm | 1.575 in ; Zinc Alloy

20033712

Price Range
$3.0384 - $2.7422

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    7.0 mm
  • Overall Length
    54.0 mm
  • Overall Thickness
    11.2 mm
  • Overall Width
    40.0 mm
  • Colour
    Black
Hinge - Overall Length - 51.0 mm | 2.008 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042158

Price Range
$9.81 - $8.8535

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.3 mm
  • Overall Length
    51.0 mm
  • Overall Thickness
    4.3 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 37.0 mm | 1.457 in ; Overall Width - 35.0 mm | 1.378 in ; Stainless Steel

20042325

Price Range
$2.3576 - $2.1277

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    4.0 mm
  • Overall Length
    37.0 mm
  • Overall Thickness
    5.2 mm
  • Overall Width
    35.0 mm
  • Colour
    Natural
Hinge - Overall Length - 47.5 mm | 1.87 in ; Overall Width - 38.0 mm | 1.496 in ; Stainless Steel

20042318

Price Range
$2.6447 - $2.3868

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    1.5 mm
  • Overall Length
    47.5 mm
  • Overall Thickness
    4.5 mm
  • Overall Width
    38.0 mm
  • Colour
    Natural
Hinge - Overall Length - 79.5 mm | 3.13 in ; Overall Width - 40.0 mm | 1.575 in ; Stainless Steel

20042349

Price Range
$6.5123 - $5.8774

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    2.5 mm
  • Overall Length
    79.5 mm
  • Overall Thickness
    2.5 mm
  • Overall Width
    40.0 mm
  • Colour
    Natural
Hinge - Overall Length - 72.0 mm | 2.835 in ; Overall Width - 56.0 mm | 2.205 in ; PA6

20034535

Price Range
$2.8788 - $2.5981

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    72.0 mm
  • Overall Thickness
    19.0 mm
  • Overall Width
    56.0 mm
  • Colour
    Black