Menu Search

Leaf Hinges - Stud Mount

In stock

A range of Leaf Hinges that have a through-hole mount design and features a cover plate. The cover protects the screws used to mount the hinge, as well as offering a more visually pleasing appearance.

The hinge provides up to 5mm of adjustment and has either a 165 or a 180 degree maximum hinge rotation. These leaf hinges allow for easy and quick door removal.

  • M5 fixings are AISI 304 stainless steel.
  • Materials: Polyamide 6 (PA) and Die Cast Zinc Alloy
  • Finish Options: Black Matt and Mirror

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
40 results
Product SKUs information
Item Code Price range Availability Overall Length Overall Thickness Overall Width View
$5.4737 - $6.0651 Request the lead time here
60.0 mm
15.0 mm
60.0 mm
$7.1559 - $7.929 Request the lead time here
80.0 mm
70.0 mm
$2.0897 - $2.3154 Request the lead time here
40.0 mm
9.0 mm
40.0 mm
$17.905 - $19.8394 Request the lead time here
104.0 mm
17.0 mm
100.0 mm
$8.5538 - $9.4779 Request the lead time here
90.0 mm
15.0 mm
60.0 mm
$6.7634 - $7.4941 Request the lead time here
63.0 mm
11.5 mm
60.0 mm
$2.1273 - $2.3571 Request the lead time here
44.6 mm
14.5 mm
41.0 mm
$11.2194 - $12.4315 Request the lead time here
86.0 mm
14.5 mm
80.0 mm
$2.705 - $2.9972 Request the lead time here
62.5 mm
20.8 mm
58.0 mm
$5.5092 - $6.1044 Request the lead time here
50.0 mm
11.6 mm
74.0 mm
$4.1353 - $4.5821 Request the lead time here
49.0 mm
20.0 mm
44.0 mm
$5.5712 - $6.1731 Request the lead time here
50.0 mm
11.6 mm
74.0 mm
$4.973 - $5.5102 Request the lead time here
52.0 mm
19.1 mm
57.0 mm
$3.6808 - $4.0784 100 In stock
51.0 mm
12.0 mm
51.0 mm
$5.7431 - $6.3636 Request the lead time here
90.0 mm
11.7 mm
74.0 mm
$19.5141 - $35.9471 7 In stock
60.0 mm
60.0 mm
$21.4178 - $23.7317 Request the lead time here
150.0 mm
15.0 mm
80.0 mm
$12.809 - $14.1929 Request the lead time here
60.0 mm
120.0 mm
$7.6116 - $8.4339 Request the lead time here
60.0 mm
90.0 mm
$9.1549 - $10.144 Request the lead time here
60.0 mm
120.0 mm
  • of 2
Hinge - Overall Length - 60.0 mm | 2.362 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 15.0 mm | 0.591 in ; Zinc Alloy

20033866

Price Range
$6.0651 - $5.4737

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    60.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Pin Material
    Stainless Steel
Hinge - Overall Length - 80.0 mm | 3.15 in ; Overall Width - 70.0 mm | 2.756 in ; ; Zinc Alloy

20033934

Price Range
$7.929 - $7.1559

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    80.0 mm
  • Overall Width
    70.0 mm
  • Pin Material
    Steel
  • Finish
    Matt
Hinge - Overall Length - 40.0 mm | 1.575 in ; Overall Width - 40.0 mm | 1.575 in ; Overall Thickness - 9.0 mm | 0.354 in ; Zinc Alloy

20033880

Price Range
$2.3154 - $2.0897

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    5.0 mm
  • Overall Length
    40.0 mm
  • Overall Thickness
    9.0 mm
  • Overall Width
    40.0 mm
  • Pin Material
    Nickel Plated Steel
Hinge - Overall Length - 104.0 mm | 4.094 in ; Overall Width - 100.0 mm | 3.937 in ; Overall Thickness - 17.0 mm | 0.669 in ; Zinc Alloy

20034023

Price Range
$19.8394 - $17.905

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    17.0 mm
  • Overall Length
    104.0 mm
  • Overall Thickness
    17.0 mm
  • Overall Width
    100.0 mm
  • Pin Material
    Steel
Hinge - Overall Length - 90.0 mm | 3.543 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 15.0 mm | 0.591 in ; Zinc Alloy

20033927

Price Range
$9.4779 - $8.5538

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.5 mm
  • Overall Length
    90.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    60.0 mm
  • Pin Material
    Stainless Steel
Hinge - Overall Length - 63.0 mm | 2.48 in ; Overall Width - 60.0 mm | 2.362 in ; Overall Thickness - 11.5 mm | 0.453 in ; Zinc Alloy

20034047

Price Range
$7.4941 - $6.7634

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    11.5 mm
  • Overall Length
    63.0 mm
  • Overall Thickness
    11.5 mm
  • Overall Width
    60.0 mm
  • Pin Material
    Steel
Hinge - Overall Length - 44.6 mm | 1.756 in ; Overall Width - 41.0 mm | 1.614 in ; Overall Thickness - 14.5 mm | 0.571 in ; PA6

20034061

Price Range
$2.3571 - $2.1273

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    44.6 mm
  • Overall Thickness
    14.5 mm
  • Overall Width
    41.0 mm
  • Pin Material
    Nylon 6
  • Finish
    Matt
Hinge - Overall Length - 86.0 mm | 3.386 in ; Overall Width - 80.0 mm | 3.15 in ; Overall Thickness - 14.5 mm | 0.571 in ; Zinc Alloy

20034030

Price Range
$12.4315 - $11.2194

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    14.5 mm
  • Overall Length
    86.0 mm
  • Overall Thickness
    14.5 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Steel
Hinge - Overall Length - 62.5 mm | 2.461 in ; Overall Width - 58.0 mm | 2.283 in ; Overall Thickness - 20.8 mm | 0.819 in ; PA6

20034054

Price Range
$2.9972 - $2.705

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    62.5 mm
  • Overall Thickness
    20.8 mm
  • Overall Width
    58.0 mm
  • Pin Material
    Nylon 6
  • Finish
    Matt
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 74.0 mm | 2.913 in ; Overall Thickness - 11.6 mm | 0.457 in ; Zinc Alloy

20033743

Price Range
$6.1044 - $5.5092

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.6 mm
  • Overall Width
    74.0 mm
  • Pin Material
    Stainless Steel
Hinge - Overall Length - 49.0 mm | 1.929 in ; Overall Width - 44.0 mm | 1.732 in ; Overall Thickness - 20.0 mm | 0.787 in ; Zinc Alloy

20034009

Price Range
$4.5821 - $4.1353

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    12.0 mm
  • Overall Length
    49.0 mm
  • Overall Thickness
    20.0 mm
  • Overall Width
    44.0 mm
  • Pin Material
    Steel
Hinge - Overall Length - 50.0 mm | 1.969 in ; Overall Width - 74.0 mm | 2.913 in ; Overall Thickness - 11.6 mm | 0.457 in ; Zinc Alloy

20033736

Price Range
$6.1731 - $5.5712

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.6 mm
  • Overall Width
    74.0 mm
  • Pin Material
    Stainless Steel
Hinge - Overall Length - 52.0 mm | 2.047 in ; Overall Width - 57.0 mm | 2.244 in ; Overall Thickness - 19.1 mm | 0.752 in ; Zinc Alloy

20034016

Price Range
$5.5102 - $4.973

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    9.1 mm
  • Overall Length
    52.0 mm
  • Overall Thickness
    19.1 mm
  • Overall Width
    57.0 mm
  • Pin Material
    Steel;Stainless Steel
Hinge - Overall Length - 51.0 mm | 2.008 in ; Overall Width - 51.0 mm | 2.008 in ; Overall Thickness - 12.0 mm | 0.472 in ; Zinc Alloy

20033873

Price Range
$4.0784 - $3.6808

Stock Levels
100 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    51.0 mm
  • Overall Thickness
    12.0 mm
  • Overall Width
    51.0 mm
  • Pin Material
    Nickel Plated Steel
Hinge - Overall Length - 90.0 mm | 3.543 in ; Overall Width - 74.0 mm | 2.913 in ; Overall Thickness - 11.7 mm | 0.461 in ; Zinc Alloy

20033729

Price Range
$6.3636 - $5.7431

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    90.0 mm
  • Overall Thickness
    11.7 mm
  • Overall Width
    74.0 mm
  • Pin Material
    Stainless Steel
Free Swinging Hinge - ; ; ;

399121E

Price Range
$35.9471 - $19.5141

Stock Levels
7 In stock
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302100090
Leaf Hinge - Overall Length - 150.0 mm | 5.906 in; Overall Width - 80.0 mm | 3.15 in; Black;

1399123E

Price Range
$23.7317 - $21.4178

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge - Overall Length - 60.0 mm | 2.362 in; Overall Width - 120.0 mm | 4.724 in; ;

399113E

Price Range
$14.1929 - $12.809

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    120.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Leaf Hinge - Overall Length - 60.0 mm | 2.362 in; Overall Width - 90.0 mm | 3.543 in; ;

399112E

Price Range
$8.4339 - $7.6116

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Free Swinging Hinge - ; ; ;

399123E

Price Range
$10.144 - $9.1549

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    120.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090