Menu Search

Quarter Turn Lock

In stock

This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.

The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.

This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish options include Zinc Plating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
375 results
Product SKUs information
Item Code Price range Availability Maximum Grip Minimum Panel Thickness Material Finish Maximum Panel Thickness Key Type View
$9.7129 - $10.7622 Request the lead time here
13.0 mm
Die Cast Zinc Alloy
Chrome Plated
6.0 mm Square Key
$9.0095 - $9.9828 Request the lead time here
20.0 mm
Die Cast Zinc Alloy
Chrome Plated
Slotted Key
$9.0095 - $9.9828 Request the lead time here
13.0 mm
Die Cast Zinc Alloy
Chrome Plated
Slotted Key
$9.7129 - $10.7622 Request the lead time here
13.0 mm
Die Cast Zinc Alloy
Chrome Plated
6.0 mm Square Key
$9.0095 - $9.9828 Request the lead time here
13.0 mm
Die Cast Zinc Alloy
Chrome Plated
Slotted Key
$9.7129 - $10.7622 Request the lead time here
21.0 mm
Die Cast Zinc Alloy
Chrome Plated
6.0 mm Square Key
$9.0095 - $9.9828 Request the lead time here
21.0 mm
Die Cast Zinc Alloy
Chrome Plated
Slotted Key
$4.2864 - $4.7495 Request the lead time here
18.5 mm
Die Cast Zinc Alloy
Chrome Plated
3.0 mm Double Bit Key
$2.7344 - $3.0298 Request the lead time here
1.0 mm
Sand Grain Black, Sandblasting Bright Plating Chromium
10.0 mm
Pentagonal Insert
$4.2862 - $4.7492 Request the lead time here
18.5 mm
Die Cast Zinc Alloy
Chrome Plated
8.0 mm Triangle Key
$2.3823 - $2.6397 Request the lead time here
1.0 mm
Sand Grain Black, Sandblasting Bright Plating Chromium
10.0 mm
Square Insert
Request the lead time here
45.0 mm
1.0 mm
Raw
15.0 mm
7.0 mm Square Key
$8.5205 - $15.6957 28 In stock
24.5 mm
Die Cast Zinc Alloy
Chrome Plated
3.0 mm Double Bit Key
$4.2712 - $4.7326 Request the lead time here
8.5 mm
Die Cast Zinc Alloy
Chrome Plated
7.0 mm Triangle Key
$16.5912 - $18.3836 Request the lead time here
1.0 mm
Stainless Steel
Raw
5.0 mm
$4.3141 - $4.7802 10 In stock
28.5 mm
Die Cast Zinc Alloy
Chrome Plated
7.0 mm Triangle Key
$2.1098 - $2.3377 Request the lead time here
16.4 mm
1.0 mm
Sage Green
5.0 mm
Double Bit Insert
Request the lead time here
40.0 mm
1.0 mm
Raw
15.0 mm
8.0 mm Hexagon Key
$2.3646 - $2.6201 Request the lead time here
23.0 mm
1.5 mm
Grey Plastic
2.0 mm
Request the lead time here
19.0 mm
1.0 mm
Raw
6.0 mm
8.0 mm Hexagon Key
  • of 19
Quarter Turn Spring Latch - 6.0 mm Square Key; Maximum Grip : 13.0 mm | 0.512 in; Die Cast Zinc Alloy;

496600

Price Range
$10.7622 - $9.7129

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    13.0 mm
  • Key Type
    6.0 mm Square Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Mini Quarter Turn Handle
Quarter Turn Spring Latch - Slotted Key; Maximum Grip : 20.0 mm | 0.787 in; Die Cast Zinc Alloy;

496599

Price Range
$9.9828 - $9.0095

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    20.0 mm
  • Key Type
    Slotted Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Mini Quarter Turn Handle
Quarter Turn Spring Latch - Slotted Key; Maximum Grip : 13.0 mm | 0.512 in; Die Cast Zinc Alloy;

496603

Price Range
$9.9828 - $9.0095

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    13.0 mm
  • Key Type
    Slotted Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Mini Quarter Turn Handle
Quarter Turn Spring Latch - 6.0 mm Square Key; Maximum Grip : 13.0 mm | 0.512 in; Die Cast Zinc Alloy;

496594

Price Range
$10.7622 - $9.7129

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    13.0 mm
  • Key Type
    6.0 mm Square Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Mini Quarter Turn Handle
Quarter Turn Spring Latch - Slotted Key; Maximum Grip : 13.0 mm | 0.512 in; Die Cast Zinc Alloy;

496597

Price Range
$9.9828 - $9.0095

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    13.0 mm
  • Key Type
    Slotted Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Mini Quarter Turn Handle
Quarter Turn Spring Latch - 6.0 mm Square Key; Maximum Grip : 21.0 mm | 0.827 in; Die Cast Zinc Alloy;

496595

Price Range
$10.7622 - $9.7129

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    21.0 mm
  • Key Type
    6.0 mm Square Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Mini Quarter Turn Handle
Quarter Turn Spring Latch - Slotted Key; Maximum Grip : 21.0 mm | 0.827 in; Die Cast Zinc Alloy;

496604

Price Range
$9.9828 - $9.0095

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    21.0 mm
  • Key Type
    Slotted Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Mini Quarter Turn Handle
Quarter Turn Lock - Maximum Grip - 18.5 mm | 0.728 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Chrome

060111330E

Price Range
$4.7495 - $4.2864

Stock Levels
Request the lead time here
Attributes
  • Key Type
    3.0 mm Double Bit Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Panel Thickness Range - 1.0 - 10.0 mm | 0.039 - 0.394 in; Zinc Alloy; Natural

20032708

Price Range
$3.0298 - $2.7344

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Pentagonal Insert
  • Finish
    Sand Grain Black, Sandblasting Bright Plating Chromium
  • Maximum Compatible Door Thickness
    10.0 mm
  • Diameter
    31.0 mm
  • Maximum Panel Thickness
    10.0 mm
Quarter Turn Latch 8.0 mm Triangle Key; Maximum Grip - 18.5 mm | 0.728 in; Die Cast Zinc Alloy

060113830E

Price Range
$4.7492 - $4.2862

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Triangle Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Panel Thickness Range - 1.0 - 10.0 mm | 0.039 - 0.394 in; Zinc Alloy; Black

20032685

Price Range
$2.6397 - $2.3823

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Square Insert
  • Finish
    Sand Grain Black, Sandblasting Bright Plating Chromium
  • Maximum Compatible Door Thickness
    10.0 mm
  • Diameter
    31.0 mm
  • Maximum Panel Thickness
    10.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 15.0 mm | 0.039 - 0.591 in; Stainless Steel; Natural

20041915


Stock Levels
Request the lead time here
Attributes
  • Key Type
    7.0 mm Square Key
  • Finish
    Raw
  • Maximum Grip
    45.0 mm
  • Maximum Compatible Door Thickness
    15.0 mm
  • Maximum Panel Thickness
    15.0 mm
Quarter Turn Lock - Maximum Grip - 24.5 mm | 0.965 in; Driver Tool Operated Handle; 3.0 mm Double Bit Key; Chrome

060111334E

Price Range
$15.6957 - $8.5205

Stock Levels
28 In stock
Attributes
  • Key Type
    3.0 mm Double Bit Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Latch 7.0 mm Triangle Key; Maximum Grip - 8.5 mm | 0.335 in; Die Cast Zinc Alloy

060113760E

Price Range
$4.7326 - $4.2712

Stock Levels
Request the lead time here
Attributes
  • Key Type
    7.0 mm Triangle Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20041472

Price Range
$18.3836 - $16.5912

Stock Levels
Request the lead time here
Attributes
  • Material
    Stainless Steel
  • Finish
    Raw
  • Maximum Compatible Door Thickness
    5.0 mm
  • Diameter
    21.5 mm
  • Maximum Panel Thickness
    5.0 mm
Quarter Turn Latch 7.0 mm Triangle Key; Maximum Grip - 28.5 mm | 1.122 in; Die Cast Zinc Alloy

060113747E

Price Range
$4.7802 - $4.3141

Stock Levels
10 In stock
Attributes
  • Key Type
    7.0 mm Triangle Key
  • Material
    Die Cast Zinc Alloy
  • Finish
    Chrome Plated
  • Handle Type
    Driver Tool Operated Handle
  • Mounting Orientation
    Universal
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Natural

20032340

Price Range
$2.3377 - $2.1098

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    16.4 mm
  • Key Type
    Double Bit Insert
  • Finish
    Sage Green
  • Maximum Grip
    16.4 mm
  • Maximum Compatible Door Thickness
    5.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 15.0 mm | 0.039 - 0.591 in; Stainless Steel; Natural

20042035


Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Hexagon Key
  • Finish
    Raw
  • Maximum Grip
    40.0 mm
  • Maximum Compatible Door Thickness
    15.0 mm
  • Maximum Panel Thickness
    15.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.5 - 2.0 mm | 0.059 - 0.079 in; Plastic; Natural

20032241

Price Range
$2.6201 - $2.3646

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    23.0 mm
  • Finish
    Grey Plastic
  • Maximum Grip
    23.0 mm
  • Maximum Compatible Door Thickness
    2.0 mm
  • Maximum Panel Thickness
    2.0 mm
- Cam Material -Stainless Steel Maximum Grip : 19.0 mm | 0.748 in

20042011


Stock Levels
Request the lead time here
Attributes
  • Grip Length
    29.0 mm
  • Key Type
    8.0 mm Hexagon Key
  • Finish
    Raw
  • Maximum Grip
    19.0 mm
  • Maximum Compatible Door Thickness
    6.0 mm