Menu Search

Quarter Turn Lock

In stock

This Quarter Turn Lock is vibration proof and suitable for left and right hand applications. The opening of the lock is only possible by pushing and rotating the driver with the key.

The Quarter Turn Lock is equipped with a spring and seals to IP65 standard. These locks are ideal for use outdoors, on applications such as; cabinets and enclosures.

This range of Quarter Turn Latch is offered in a selection of finishes and drivers to suit many applications. The lock is keyed, with key type options that include; 8mm Triangle, 8mm Square and Railway keys.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish options include Zinc Plating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
375 results
Product SKUs information
Item Code Price range Availability Maximum Grip Minimum Panel Thickness Material Finish Maximum Panel Thickness Key Type View
$2.4709 - $2.7379 Request the lead time here
20.5 mm
1.0 mm
Bright Chrome Plating
5.0 mm
8.0 mm Triangle Key
$18.5231 - $20.5242 Request the lead time here
23.0 mm
1.0 mm
Raw
5.0 mm
3.0 mm Double Bit Key
$7.7047 - $8.5371 Request the lead time here
17.0 mm
1.0 mm
Bright Chrome Plating
15.0 mm
8.0 mm Square Key
$2.8124 - $3.1162 Request the lead time here
20.5 mm
1.0 mm
Bright Chrome Plating
5.0 mm
$5.565 - $6.1663 Request the lead time here
60.0 mm
Bright Chrome Plating
Square Insert
$5.3326 - $5.9087 Request the lead time here
41.5 mm
1.0 mm
Bright Chrome Plating
8.0 mm
3.0 mm Hexagon Female 8.0 mm with 3.0 mm Pin
$10.3023 - $11.4153 Request the lead time here
Bright Chrome Plating
Double Bit Insert
Request the lead time here
41.5 mm
1.0 mm
8.0 mm
$5.4841 - $6.0766 Request the lead time here
35.0 mm
Bright Chrome Plating
$2.8879 - $3.1999 Request the lead time here
20.5 mm
1.0 mm
Bright Chrome Plating
5.0 mm
8.0 mm Square Key
$36.1988 - $40.1095 Request the lead time here
28.0 mm
1.0 mm
Raw
5.0 mm
3.0 mm Double Bit Key
$26.8849 - $29.7894 Request the lead time here
38.0 mm
1.0 mm
Raw
15.0 mm
7.0 mm Square Key
$3.9393 - $4.3649 Request the lead time here
7.6 mm
1.0 mm
Bright Chrome Plating
5.0 mm
8.0 mm Triangle Key
$3.1236 - $3.461 Request the lead time here
21.5 mm
1.0 mm
Black Powder Coating
5.0 mm
8.0 mm Hexagon Key
$16.7351 - $18.543 Request the lead time here
1.0 mm
Stainless Steel
Raw
5.0 mm
$2.6125 - $2.8947 Request the lead time here
21.0 mm
1.0 mm
Bright Chrome Plating
5.0 mm
8.0 mm Square Key
$16.1381 - $17.8816 Request the lead time here
23.0 mm
1.0 mm
Stainless Steel
Raw
5.0 mm
$1.6174 - $1.7921 Request the lead time here
29.7 mm
1.0 mm
Black Powder Coating
4.0 mm
$2.5722 - $2.8501 Request the lead time here
17.0 mm
1.0 mm
Bright Chrome Plating
5.0 mm
Double Bit Insert
$10.9911 - $12.1785 Request the lead time here
17.5 mm
1.0 mm
Raw
5.0 mm
Double Bit Insert
  • of 19
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Natural

20031473

Price Range
$2.7379 - $2.4709

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    20.5 mm
  • Key Type
    8.0 mm Triangle Key
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    20.5 mm
  • Maximum Compatible Door Thickness
    5.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20041069

Price Range
$20.5242 - $18.5231

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    23.0 mm
  • Key Type
    3.0 mm Double Bit Key
  • Finish
    Raw
  • Maximum Grip
    23.0 mm
  • Maximum Compatible Door Thickness
    5.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 15.0 mm | 0.039 - 0.591 in; Die Cast Zinc Alloy; Natural

20032623

Price Range
$8.5371 - $7.7047

Stock Levels
Request the lead time here
Attributes
  • Key Type
    8.0 mm Square Key
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    17.0 mm
  • Maximum Compatible Door Thickness
    15.0 mm
  • Diameter
    25.5 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Natural

20032364

Price Range
$3.1162 - $2.8124

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    20.5 mm
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    20.5 mm
  • Maximum Compatible Door Thickness
    5.0 mm
  • Diameter
    28.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 18.0 mm | 0.039 - 0.709 in; Die Cast Zinc Alloy; Natural

20033071

Price Range
$6.1663 - $5.565

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Square Insert
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    60.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Natural

20033422

Price Range
$5.9087 - $5.3326

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    41.5 mm
  • Key Type
    3.0 mm Hexagon Female 8.0 mm with 3.0 mm Pin
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    41.5 mm
  • Maximum Compatible Door Thickness
    8.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 4.0 mm | 0.039 - 0.157 in; Die Cast Zinc Alloy; Natural

20033682

Price Range
$11.4153 - $10.3023

Stock Levels
Request the lead time here
Attributes
  • Key Type
    Double Bit Insert
  • Finish
    Bright Chrome Plating
Quarter Turn Lock - Maximum Grip : 41.5 mm | 1.634 in

20033439


Stock Levels
Request the lead time here
Attributes
  • Grip Length
    41.5 mm
  • Maximum Grip
    41.5 mm
  • Maximum Compatible Door Thickness
    8.0 mm
  • Maximum Panel Thickness
    8.0 mm
  • Minimum Panel Thickness
    1.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 8.0 mm | 0.039 - 0.315 in; Die Cast Zinc Alloy; Natural

20033019

Price Range
$6.0766 - $5.4841

Stock Levels
Request the lead time here
Attributes
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    35.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Natural

20031503

Price Range
$3.1999 - $2.8879

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    20.5 mm
  • Key Type
    8.0 mm Square Key
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    20.5 mm
  • Maximum Compatible Door Thickness
    5.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20041311

Price Range
$40.1095 - $36.1988

Stock Levels
Request the lead time here
Attributes
  • Key Type
    3.0 mm Double Bit Key
  • Finish
    Raw
  • Maximum Grip
    28.0 mm
  • Maximum Panel Thickness
    5.0 mm
  • Minimum Panel Thickness
    1.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 15.0 mm | 0.039 - 0.591 in; Stainless Steel; Natural

20041779

Price Range
$29.7894 - $26.8849

Stock Levels
Request the lead time here
Attributes
  • Key Type
    7.0 mm Square Key
  • Finish
    Raw
  • Maximum Grip
    38.0 mm
  • Maximum Compatible Door Thickness
    15.0 mm
  • Maximum Panel Thickness
    15.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Natural

20032531

Price Range
$4.3649 - $3.9393

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    7.6 mm
  • Key Type
    8.0 mm Triangle Key
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    7.6 mm
  • Maximum Compatible Door Thickness
    5.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Black

20032500

Price Range
$3.461 - $3.1236

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    21.5 mm
  • Key Type
    8.0 mm Hexagon Key
  • Finish
    Black Powder Coating
  • Maximum Grip
    21.5 mm
  • Maximum Compatible Door Thickness
    5.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20041304

Price Range
$18.543 - $16.7351

Stock Levels
Request the lead time here
Attributes
  • Material
    Stainless Steel
  • Finish
    Raw
  • Maximum Panel Thickness
    5.0 mm
  • Minimum Panel Thickness
    1.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Natural

20031923

Price Range
$2.8947 - $2.6125

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    21.0 mm
  • Key Type
    8.0 mm Square Key
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    21.0 mm
  • Maximum Compatible Door Thickness
    5.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20041236

Price Range
$17.8816 - $16.1381

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    23.0 mm
  • Material
    Stainless Steel
  • Finish
    Raw
  • Maximum Grip
    23.0 mm
  • Maximum Compatible Door Thickness
    5.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 4.0 mm | 0.039 - 0.157 in; Die Cast Zinc Alloy; Black

20032463

Price Range
$1.7921 - $1.6174

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    29.7 mm
  • Finish
    Black Powder Coating
  • Maximum Grip
    29.7 mm
  • Maximum Compatible Door Thickness
    4.0 mm
  • Diameter
    25.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Die Cast Zinc Alloy; Natural

20032388

Price Range
$2.8501 - $2.5722

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    17.0 mm
  • Key Type
    Double Bit Insert
  • Finish
    Bright Chrome Plating
  • Maximum Grip
    17.0 mm
  • Maximum Compatible Door Thickness
    5.0 mm
Quarter Turn Lock - Panel Thickness Range - 1.0 - 5.0 mm | 0.039 - 0.197 in; Stainless Steel; Natural

20040802

Price Range
$12.1785 - $10.9911

Stock Levels
Request the lead time here
Attributes
  • Grip Length
    17.5 mm
  • Key Type
    Double Bit Insert
  • Finish
    Raw
  • Maximum Grip
    17.5 mm
  • Maximum Compatible Door Thickness
    5.0 mm