Our Screw In Magnetic Catches are available in a variety of different sizes and shapes, delivering varying pull forces and have different mounting orientations to suit your needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Catch Mechanism | Overall Length | Mount Type | Overall Width | Full Material | View | |
---|---|---|---|---|---|---|---|---|
$13.5966 - $25.0465 | 14 In stock |
Catch
|
2.913 in
74.0 mm
|
Screw On
|
0.689 in
17.5 mm
|
|
||
$5.6629 - $6.2747 | Request the lead time here |
Catch
|
2.205 in
56.0 mm
|
Screw On
|
0.551 in
14.0 mm
|
|
||
$29.9017 - $33.1321 | Request the lead time here |
Catch
|
1.969 in
50.0 mm
|
Screw On
|
0.827 in
21.0 mm
|
|
||
$12.4602 - $13.8063 | Request the lead time here |
Catch
|
2.087 in
53.0 mm
|
Screw On
|
0.925 in
23.5 mm
|
|
||
$8.4345 - $9.3458 | Request the lead time here |
Catch
|
1.772 in
45.0 mm
|
Screw On
|
0.571 in
14.5 mm
|
|
||
$27.3216 - $30.2733 | Request the lead time here |
Catch
|
1.969 in
50.0 mm
|
Screw On
|
0.827 in
21.0 mm
|
|
||
$5.9424 - $6.5844 | Request the lead time here |
Catch
|
1.772 in
45.0 mm
|
Screw On
|
0.571 in
14.5 mm
|
|
||
$5.4633 - $6.0536 | Request the lead time here |
Catch
|
1.772 in
45.0 mm
|
Screw On
|
0.571 in
14.5 mm
|
|
||
$30.8629 - $34.1971 | Request the lead time here |
Catch
|
3.386 in
86.0 mm
|
Screw On
|
0.472 in
12.0 mm
|
|
||
$17.7317 - $19.6474 | Request the lead time here |
Catch
|
2.52 in
64.0 mm
|
Screw On
|
0.965 in
24.5 mm
|
|
||
$6.6505 - $12.251 | Request the lead time here |
Counterplate
|
1.929 in
49.0 mm
|
Screw On
|
0.591 in
15.0 mm
|
|
||
$37.9019 - $69.8192 | Request the lead time here |
Catch
|
1.969 in
50.0 mm
|
Screw On
|
0.827 in
21.0 mm
|
|
||
$4.2173 - $4.6729 | Request the lead time here |
Catch
|
1.614 in
41.0 mm
|
Screw On
|
0.728 in
18.5 mm
|
|
||
$37.7737 - $41.8545 | Request the lead time here |
Catch
|
4.173 in
106.0 mm
|
Screw On
|
0.551 in
14.0 mm
|
|
||
$30.7726 - $34.0971 | Request the lead time here |
Catch
|
2.48 in
63.0 mm
|
Screw On
|
0.551 in
14.0 mm
|
|
||
$8.1286 - $9.0068 | Request the lead time here |
Catch
|
1.339 in
34.0 mm
|
Screw On
|
0.472 in
12.0 mm
|
|
||
$4.0932 - $4.5354 | Request the lead time here |
Catch
|
1.654 in
42.0 mm
|
Screw On
|
0.551 in
14.0 mm
|
|
||
$4.5527 - $5.0445 | Request the lead time here |
Catch
|
1.89 in
48.0 mm
|
Screw On
|
0.551 in
14.0 mm
|
|
||
$5.4191 - $6.0045 | Request the lead time here |
Catch
|
1.614 in
41.0 mm
|
Screw On
|
0.728 in
18.5 mm
|
|
||
$4.8384 - $5.3611 | Request the lead time here |
Catch
|
1.772 in
45.0 mm
|
Screw On
|
0.571 in
14.5 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue